您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 965 A4 - Cross recessed H countersunk (flat) head screws, thread up to head
Engel Verbindungselemente
Countersunk head screws
Powered by
CAD模型選擇
{engel/senkschrauben_mit_kreuzschlitz/din_965_a_h_a4.prj},{NB=ENGEL DIN 965-A4 AM4x50 H},{IDNR=48278},{D=4.000},{P=0.700},{L=50.000},{EAN=4042666482789},{DINGEW=4.140},{GEWEH=1000},{ZOLLNR=73181551980},{DF=3.545},{DK=7.500},{A=1.400},{K=2.200},{R=1.000},{M=4.400},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
M
Wing diameter of cross recesses
[mm]
ENGEL DIN 965-A4 AM2x4 H
73031
DIN 965-A4 AM2x4 H
2.000
1.509
0.400
4.000
4042666730316
0.200
0.200
1000
73181551980
3.800
0.800
2.000
1.200
0.500
2.350
ENGEL DIN 965-A4 AM2x5 H
74127
DIN 965-A4 AM2x5 H
2.000
1.509
0.400
5.000
4042666741275
0.190
0.190
1000
73181551980
3.800
0.800
3.000
1.200
0.500
2.350
ENGEL DIN 965-A4 AM2x6 H
74128
DIN 965-A4 AM2x6 H
2.000
1.509
0.400
6.000
4042666741282
0.230
0.230
1000
73181551980
3.800
0.800
4.000
1.200
0.500
2.350
ENGEL DIN 965-A4 AM2x8 H
74129
DIN 965-A4 AM2x8 H
2.000
1.509
0.400
8.000
4042666741299
0.280
0.280
1000
73181551980
3.800
0.800
6.000
1.200
0.500
2.350
ENGEL DIN 965-A4 AM2x10 H
74130
DIN 965-A4 AM2x10 H
2.000
1.509
0.400
10.000
4042666741305
0.320
0.320
1000
73181551980
3.800
0.800
8.000
1.200
0.500
2.350
ENGEL DIN 965-A4 AM2x20 H
56666
DIN 965-A4 AM2x20 H
2.000
1.509
0.400
20.000
4042666566663
0.630
0.630
1000
73181551980
3.800
0.800
18.000
1.200
0.500
2.350
ENGEL DIN 965-A4 AM2.5x4 ...
23255
DIN 965-A4 AM2.5x4 H
2.500
1.948
0.450
4.000
4042666232551
0.220
0.220
1000
73181551980
4.700
0.900
1.600
1.500
0.700
2.700
ENGEL DIN 965-A4 AM2.5x5 ...
74131
DIN 965-A4 AM2.5x5 H
2.500
1.948
0.450
5.000
4042666741312
0.236
0.236
1000
73181551980
4.700
0.900
2.600
1.500
0.700
2.700
ENGEL DIN 965-A4 AM2.5x6 ...
23256
DIN 965-A4 AM2.5x6 H
2.500
1.948
0.450
6.000
4042666232568
0.266
0.266
1000
73181551980
4.700
0.900
3.600
1.500
0.700
2.700
ENGEL DIN 965-A4 AM2.5x8 ...
23257
DIN 965-A4 AM2.5x8 H
2.500
1.948
0.450
8.000
4042666232575
0.330
0.330
1000
73181551980
4.700
0.900
5.600
1.500
0.700
2.700
ENGEL DIN 965-A4 AM2.5x10...
23258
DIN 965-A4 AM2.5x10 H
2.500
1.948
0.450
10.000
4042666232582
0.400
0.400
1000
73181551980
4.700
0.900
7.600
1.500
0.700
2.700
ENGEL DIN 965-A4 AM2.5x16...
74132
DIN 965-A4 AM2.5x16 H
2.500
1.948
0.450
16.000
4042666741329
0.567
0.567
1000
73181551980
4.700
0.900
13.600
1.500
0.700
2.700
ENGEL DIN 965-A4 AM3x5 H
23259
DIN 965-A4 AM3x5 H
3.000
2.387
0.500
5.000
4042666232599
0.335
0.335
1000
73181551980
5.600
1.000
2.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM3x6 H
23260
DIN 965-A4 AM3x6 H
3.000
2.387
0.500
6.000
4042666232605
0.380
0.380
1000
73181551980
5.600
1.000
3.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM3x8 H
23261
DIN 965-A4 AM3x8 H
3.000
2.387
0.500
8.000
4042666232612
0.470
0.470
1000
73181551980
5.600
1.000
5.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM3x10 H
23262
DIN 965-A4 AM3x10 H
3.000
2.387
0.500
10.000
4042666232629
0.567
0.567
1000
73181551980
5.600
1.000
7.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM3x12 H
45559
DIN 965-A4 AM3x12 H
3.000
2.387
0.500
12.000
4042666455592
0.640
0.640
1000
73181551980
5.600
1.000
9.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM3x16 H
23263
DIN 965-A4 AM3x16 H
3.000
2.387
0.500
16.000
4042666232636
0.820
0.820
1000
73181551980
5.600
1.000
13.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM3x20 H
48270
DIN 965-A4 AM3x20 H
3.000
2.387
0.500
20.000
4042666482703
1.000
1.000
1000
73181551980
5.600
1.000
17.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM3x25 H
48271
DIN 965-A4 AM3x25 H
3.000
2.387
0.500
25.000
4042666482710
1.220
1.220
1000
73181551980
5.600
1.000
22.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM3x30 H
48272
DIN 965-A4 AM3x30 H
3.000
2.387
0.500
30.000
4042666482727
1.440
1.440
1000
73181551980
5.600
1.000
27.350
1.650
0.800
2.900
ENGEL DIN 965-A4 AM4x6 H
65476
DIN 965-A4 AM4x6 H
4.000
3.141
0.700
6.000
4042666654766
0.684
0.684
1000
73181551980
7.500
1.400
2.400
2.200
1.000
4.400
ENGEL DIN 965-A4 AM4x8 H
23264
DIN 965-A4 AM4x8 H
4.000
3.141
0.700
8.000
4042666232643
0.910
0.910
1000
73181551980
7.500
1.400
4.400
2.200
1.000
4.400
ENGEL DIN 965-A4 AM4x10 H
23265
DIN 965-A4 AM4x10 H
4.000
3.141
0.700
10.000
4042666232650
1.060
1.060
1000
73181551980
7.500
1.400
6.400
2.200
1.000
4.400
ENGEL DIN 965-A4 AM4x12 H
23266
DIN 965-A4 AM4x12 H
4.000
3.141
0.700
12.000
4042666232667
1.220
1.220
1000
73181551980
7.500
1.400
8.400
2.200
1.000
4.400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處