您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7093-1 A2 - Plain washers, large series, product grade A
Engel Verbindungselemente
Washers, outer diameter approx 3d
Powered by
CAD模型選擇
{engel/scheiben_aussendurchmesser_3d/iso_7093_1_a2.prj},{NB=ENGEL ISO 7093-A2 12},{IDNR=113582},{OBERFLAECHE=},{D=12.000},{BEZ2=ISO 7093-A2-200HV 12},{EAN=4042666878254},{DINGEW=22.200},{GEWEH=1000},{ZOLLNR=73182200910},{DA=13.000},{DW=37.000},{H=3.000},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Nominal thickness
[mm]
ENGEL ISO 7093-A2 3
113576
ISO 7093-A2 3
3.000
4042666878186
0.349
0.349
1000
73182200910
3.200
9.000
0.800
ENGEL ISO 7093-A2 3.5
113588
ISO 7093-A2 3.5
3.500
4042666878315
0.529
0.529
1000
73182200910
3.700
11.000
0.800
ENGEL ISO 7093-A2 4
113577
ISO 7093-A2 4
4.000
4042666878193
0.774
0.774
1000
73182200910
4.300
12.000
1.000
ENGEL ISO 7093-A2 5
113578
ISO 7093-A2 5
5.000
4042666878209
1.460
1.460
1000
73182200910
5.300
15.000
1.000
ENGEL ISO 7093-A2 6
113579
ISO 7093-A2 6
6.000
4042666878216
2.790
2.790
1000
73182200910
6.400
18.000
1.600
ENGEL ISO 7093-A2 8
113580
ISO 7093-A2 8
8.000
4042666878230
6.230
6.230
1000
73182200910
8.400
24.000
2.000
ENGEL ISO 7093-A2 10
113581
ISO 7093-A2 10
10.000
4042666878247
12.200
12.200
1000
73182200910
10.500
30.000
2.500
ENGEL ISO 7093-A2 12
113582
ISO 7093-A2 12
12.000
4042666878254
22.200
22.200
1000
73182200910
13.000
37.000
3.000
ENGEL ISO 7093-A2 14
113589
ISO 7093-A2 14
14.000
4042666878346
31.600
31.600
1000
73182200910
15.000
44.000
3.000
ENGEL ISO 7093-A2 16
113583
ISO 7093-A2 16
16.000
4042666878261
40.900
40.900
1000
73182200910
17.000
50.000
3.000
ENGEL ISO 7093-A2 20
113584
ISO 7093-A2 20
20.000
4042666878278
77.900
77.900
1000
73182200910
21.000
60.000
4.000
ENGEL ISO 7093-A2 22
113590
ISO 7093-A2 22
22.000
4042666878353
118.000
118.000
1000
73182200910
23.000
66.000
5.000
ENGEL ISO 7093-A2 24
113585
ISO 7093-A2 24
24.000
4042666878285
141.000
141.000
1000
73182200910
25.000
72.000
5.000
ENGEL ISO 7093-A2 27
113591
ISO 7093-A2 27
27.000
4042666878360
234.000
234.000
1000
73182200910
30.000
85.000
6.000
ENGEL ISO 7093-A2 30
113586
ISO 7093-A2 30
30.000
4042666878292
273.000
273.000
1000
73182200910
33.000
92.000
6.000
ENGEL ISO 7093-A2 33
113592
ISO 7093-A2 33
33.000
4042666878384
479.000
479.000
1000
73182200910
36.000
105.000
6.000
ENGEL ISO 7093-A2 36
113587
ISO 7093-A2 36
36.000
4042666878308
520.000
520.000
1000
73182200910
39.000
110.000
8.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處