您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 4014 A2 - Hexagon head bolts with shank, product groups A and B
Engel Verbindungselemente
Hexagon head bolts with shank
Powered by
CAD模型選擇
{engel/sechskantschrauben_mit_schaft/iso_4014_a2.prj},{NB=ENGEL ISO 4014-A2 M12x65},{IDNR=112577},{D=12.000},{P=1.750},{L=65},{EAN=4042666850571},{DINGEW=0.00000},{GEWEH=1000},{ZOLLNR=73181570980},{BX1=30.000},{BX2=36.000},{BX3=49.000},{C=0.600},{DA=13.700},{DS1=12.000},{DW=16.630},{E=20.300},{LF=3.000},{K=7.500},{KW=5.120},{R=0.600},{S=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DS
max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
min.
[mm]
LF
max.
[mm]
K
Head height
[mm]
KW
min.
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
ENGEL ISO 4014-A2 M10x45
112552
ISO 4014-A2 M10x45
10.000
8.160
1.500
45
4042666850328
0.000
0.00000
1000
73181570980
11.500
19.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x50
112553
ISO 4014-A2 M10x50
10.000
8.160
1.500
50
4042666850335
0.000
0.00000
1000
73181570980
16.500
24.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x55
112554
ISO 4014-A2 M10x55
10.000
8.160
1.500
55
4042666850342
0.000
0.00000
1000
73181570980
21.500
29.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x60
112555
ISO 4014-A2 M10x60
10.000
8.160
1.500
60
4042666850359
0.000
0.00000
1000
73181570980
26.500
34.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x65
112556
ISO 4014-A2 M10x65
10.000
8.160
1.500
65
4042666850366
0.000
0.00000
1000
73181570980
31.500
39.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x70
112557
ISO 4014-A2 M10x70
10.000
8.160
1.500
70
4042666850373
0.000
0.00000
1000
73181570980
36.500
44.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x80
112558
ISO 4014-A2 M10x80
10.000
8.160
1.500
80
4042666850380
0.000
0.00000
1000
73181570980
46.500
54.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x90
112559
ISO 4014-A2 M10x90
10.000
8.160
1.500
90
4042666850397
0.000
0.00000
1000
73181570980
56.500
64.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x100
112560
ISO 4014-A2 M10x100
10.000
8.160
1.500
100
4042666850403
0.000
0.00000
1000
73181570980
66.500
74.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x110
112561
ISO 4014-A2 M10x110
10.000
8.160
1.500
110
4042666850410
0.000
0.00000
1000
73181570980
76.500
84.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M10x120
112562
ISO 4014-A2 M10x120
10.000
8.160
1.500
120
4042666850427
0.000
0.00000
1000
73181570980
86.500
94.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-A2 M12x50
112574
ISO 4014-A2 M12x50
12.000
9.853
1.750
50
4042666850540
0.000
0.00000
1000
73181570980
11.250
20.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x55
112575
ISO 4014-A2 M12x55
12.000
9.853
1.750
55
4042666850557
0.000
0.00000
1000
73181570980
16.250
25.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x60
112576
ISO 4014-A2 M12x60
12.000
9.853
1.750
60
4042666850564
0.000
0.00000
1000
73181570980
21.250
30.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x65
112577
ISO 4014-A2 M12x65
12.000
9.853
1.750
65
4042666850571
0.000
0.00000
1000
73181570980
26.250
35.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x70
112578
ISO 4014-A2 M12x70
12.000
9.853
1.750
70
4042666850588
0.000
0.00000
1000
73181570980
31.250
40.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x80
112579
ISO 4014-A2 M12x80
12.000
9.853
1.750
80
4042666850595
0.000
0.00000
1000
73181570980
41.250
50.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x90
112580
ISO 4014-A2 M12x90
12.000
9.853
1.750
90
4042666850601
0.000
0.00000
1000
73181570980
51.250
60.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x100
112581
ISO 4014-A2 M12x100
12.000
9.853
1.750
100
4042666850618
0.000
0.00000
1000
73181570980
61.250
70.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x110
112582
ISO 4014-A2 M12x110
12.000
9.853
1.750
110
4042666850625
0.000
0.00000
1000
73181570980
71.250
80.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x120
112583
ISO 4014-A2 M12x120
12.000
9.853
1.750
120
4042666850632
0.000
0.00000
1000
73181570980
81.250
90.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-A2 M12x130
112584
ISO 4014-A2 M12x130
12.000
9.853
1.750
130
4042666850649
0.000
0.00000
1000
73181570980
85.250
94.000
36.000
30.000
36.000
49.000
0.600
13.700
12.000
16.470
19.850
3.000
7.500
5.050
0.600
18.000
ENGEL ISO 4014-A2 M12x140
112585
ISO 4014-A2 M12x140
12.000
9.853
1.750
140
4042666850656
0.000
0.00000
1000
73181570980
95.250
104.000
36.000
30.000
36.000
49.000
0.600
13.700
12.000
16.470
19.850
3.000
7.500
5.050
0.600
18.000
ENGEL ISO 4014-A2 M12x150
112586
ISO 4014-A2 M12x150
12.000
9.853
1.750
150
4042666850663
0.000
0.00000
1000
73181570980
105.250
114.000
36.000
30.000
36.000
49.000
0.600
13.700
12.000
16.470
19.850
3.000
7.500
5.050
0.600
18.000
ENGEL ISO 4014-A2 M12x160
112587
ISO 4014-A2 M12x160
12.000
9.853
1.750
160
4042666850670
0.000
0.00000
1000
73181570980
115.250
124.000
36.000
30.000
36.000
49.000
0.600
13.700
12.000
16.470
19.850
3.000
7.500
5.050
0.600
18.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處