您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 2338 steel form A/m6 - Cylindrical pins
Engel Verbindungselemente
Dowel pins, tolerance m6
Powered by
CAD模型選擇
{engel/zylinderstifte_m6/iso_2338_st.prj},{NB=ENGEL ISO 2338-St 5m6x24},{IDNR=101406},{D=5.0},{FORM=m6},{L=24},{A=0.800},{EAN=4042666201809},{DINGEW=3.66000},{GEWEH=1000},{ZOLLNR=73182900900}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
FORM
Type
ⁿ/ₐ
L
Nominal length
[mm]
A
Dome height ~
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
ENGEL ISO 2338-St 1m6x6
94707
ISO 2338-St 1m6x6
1.0
m6
6
0.200
4042666947073
0.000
0.00000
1000
73182900900
ENGEL ISO 2338-St 1.5m6x6
102106
ISO 2338-St 1.5m6x6
1.5
m6
6
0.300
4042666426196
0.086
0.08600
1000
73182900900
ENGEL ISO 2338-St 2m6x8
101022
ISO 2338-St 2m6x8
2.0
m6
8
0.350
4042666201731
0.220
0.22000
1000
73182900900
ENGEL ISO 2338-St 2m6x10
56136
ISO 2338-St 2m6x10
2.0
m6
10
0.350
4042666561361
0.249
0.24900
1000
73182900900
ENGEL ISO 2338-St 2.5m6x8
117005
ISO 2338-St 2.5m6x8
2.5
m6
8
0.400
4042666975328
0.925
0.92500
1000
73182900900
ENGEL ISO 2338-St 3m6x10
100954
ISO 2338-St 3m6x10
3.0
m6
10
0.500
4042666201779
0.545
0.54500
1000
73182900900
ENGEL ISO 2338-St 4m6x26
104003
ISO 2338-St 4m6x26
4.0
m6
26
0.630
4042666538653
2.500
2.50000
1000
73182900900
ENGEL ISO 2338-St 5m6x12
102260
ISO 2338-St 5m6x12
5.0
m6
12
0.800
4042666433460
1.800
1.80000
1000
73182900900
ENGEL ISO 2338-St 5m6x20
117623
ISO 2338-St 5m6x20
5.0
m6
20
0.800
4056056002136
3.060
3.06000
1000
73182900900
ENGEL ISO 2338-St 5m6x24
101406
ISO 2338-St 5m6x24
5.0
m6
24
0.800
4042666201809
3.660
3.66000
1000
73182900900
ENGEL ISO 2338-St 6m6x80
104101
ISO 2338-St 6m6x80
6.0
m6
80
1.200
4042666545002
1.700
1.70000
1000
73182900900
ENGEL ISO 2338-St 8m6x24
100650
ISO 2338-St 8m6x24
8.0
m6
24
1.600
4042666201977
9.380
9.38000
1000
73182900900
ENGEL ISO 2338-St 10m6x20
100651
ISO 2338-St 10m6x20
10.0
m6
20
2.000
4042666201984
1.050
1.05000
1000
73182900900
ENGEL ISO 2338-St 10m6x28
100649
ISO 2338-St 10m6x28
10.0
m6
28
2.000
4042666201991
17.600
17.60000
1000
73182900900
ENGEL ISO 2338-St 10m6x32
118226
ISO 2338-St 10m6x32
10.0
m6
32
2.000
4056056008176
20.180
20.18000
1000
73182900900
ENGEL ISO 2338-St 10m6x35
103869
ISO 2338-St 10m6x35
10.0
m6
35
2.000
4042666537274
11.000
11.00000
1000
73182900900
ENGEL ISO 2338-St 10m6x70
118078
ISO 2338-St 10m6x70
10.0
m6
70
2.000
4056056006691
43.980
43.98000
1000
73182900900
ENGEL ISO 2338-St 10m6x14...
106028
ISO 2338-St 10m6x140
10.0
m6
140
2.000
4042666633549
88.000
88.00000
1000
73182900900
ENGEL ISO 2338-St 12m6x28
101972
ISO 2338-St 12m6x28
12.0
m6
28
2.500
4042666406150
24.000
24.00000
1000
73182900900
ENGEL ISO 2338-St 12m6x30
107781
ISO 2338-St 12m6x30
12.0
m6
30
2.500
4042666736264
26.800
26.80000
1000
73182900900
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處