您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 960 10.9 - Hexagon set screws with shank, metric fine thread
Engel Verbindungselemente
Hexagon head bolts with shank, with fine thread
Powered by
CAD模型選擇
{engel/sechskantschrauben_m_s_feing/din_960_10_9.prj},{NB=ENGEL DIN 960-10.9 M14x1.5x80},{IDNR=20961},{D=14.000},{P=1.500},{L=80.000},{EAN=4042666209614},{DINGEW=118.00000},{GEWEH=1000},{ZOLLNR=73181589980},{BX1=34.000},{BX2=40.000},{BX3=53.000},{S=22.000},{SWX=},{C=0.400},{DA=16.200},{E=24.490},{K=9.000},{R=0.600},{X=5.000},{SD1=3.200},{SLE=6.500}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
S
Width across flats
[mm]
C
Height of plate lug (or thickness of the flange or collar)
[mm]
DA
Inner diameter of bearing area max.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
A
Distance
[mm]
X
Thread rudiment
[mm]
ENGEL DIN 960-10.9 M10x1x...
20910
DIN 960-10.9 M10x1x50
10.000
8.773
1.000
50.000
4042666209102
42.400
42.40000
1000
73181589980
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
ENGEL DIN 960-10.9 M10x1x...
20912
DIN 960-10.9 M10x1x55
10.000
8.773
1.000
55.000
4042666209126
45.500
45.50000
1000
73181589980
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
ENGEL DIN 960-10.9 M10x1x...
20914
DIN 960-10.9 M10x1x60
10.000
8.773
1.000
60.000
4042666209140
48.600
48.60000
1000
73181589980
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
ENGEL DIN 960-10.9 M12x1....
20924
DIN 960-10.9 M12x1.5x45
12.000
10.160
1.500
45.000
4042666209249
55.200
55.20000
1000
73181589980
30.000
30.000
36.000
49.000
19.000
0.400
14.200
21.100
8.000
0.600
4.500
4.300
ENGEL DIN 960-10.9 M12x1....
20927
DIN 960-10.9 M12x1.5x50
12.000
10.160
1.500
50.000
4042666209270
59.600
59.60000
1000
73181589980
30.000
30.000
36.000
49.000
19.000
0.400
14.200
21.100
8.000
0.600
4.500
4.300
ENGEL DIN 960-10.9 M12x1....
20929
DIN 960-10.9 M12x1.5x55
12.000
10.160
1.500
55.000
4042666209294
64.000
64.00000
1000
73181589980
30.000
30.000
36.000
49.000
19.000
0.400
14.200
21.100
8.000
0.600
4.500
4.300
ENGEL DIN 960-10.9 M12x1....
20930
DIN 960-10.9 M12x1.5x60
12.000
10.160
1.500
60.000
4042666209300
68.400
68.40000
1000
73181589980
30.000
30.000
36.000
49.000
19.000
0.400
14.200
21.100
8.000
0.600
4.500
4.300
ENGEL DIN 960-10.9 M12x1....
20933
DIN 960-10.9 M12x1.5x65
12.000
10.160
1.500
65.000
4042666209331
72.800
72.80000
1000
73181589980
30.000
30.000
36.000
49.000
19.000
0.400
14.200
21.100
8.000
0.600
4.500
4.300
ENGEL DIN 960-10.9 M12x1....
20935
DIN 960-10.9 M12x1.5x70
12.000
10.160
1.500
70.000
4042666209355
77.200
77.20000
1000
73181589980
30.000
30.000
36.000
49.000
19.000
0.400
14.200
21.100
8.000
0.600
4.500
4.300
ENGEL DIN 960-10.9 M12x1....
20938
DIN 960-10.9 M12x1.5x80
12.000
10.160
1.500
80.000
4042666209386
86.000
86.00000
1000
73181589980
30.000
30.000
36.000
49.000
19.000
0.400
14.200
21.100
8.000
0.600
4.500
4.300
ENGEL DIN 960-10.9 M14x1....
20950
DIN 960-10.9 M14x1.5x50
14.000
12.160
1.500
50.000
4042666209508
84.500
84.50000
1000
73181589980
34.000
34.000
40.000
53.000
22.000
0.400
16.200
24.490
9.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M14x1....
20953
DIN 960-10.9 M14x1.5x55
14.000
12.160
1.500
55.000
4042666209539
90.100
90.10000
1000
73181589980
34.000
34.000
40.000
53.000
22.000
0.400
16.200
24.490
9.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M14x1....
20955
DIN 960-10.9 M14x1.5x60
14.000
12.160
1.500
60.000
4042666209553
95.700
95.70000
1000
73181589980
34.000
34.000
40.000
53.000
22.000
0.400
16.200
24.490
9.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M14x1....
20957
DIN 960-10.9 M14x1.5x70
14.000
12.160
1.500
70.000
4042666209577
101.000
101.00000
1000
73181589980
34.000
34.000
40.000
53.000
22.000
0.400
16.200
24.490
9.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M14x1....
20961
DIN 960-10.9 M14x1.5x80
14.000
12.160
1.500
80.000
4042666209614
118.000
118.00000
1000
73181589980
34.000
34.000
40.000
53.000
22.000
0.400
16.200
24.490
9.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M16x1....
20980
DIN 960-10.9 M16x1.5x55
16.000
14.160
1.500
55.000
4042666209805
119.000
119.00000
1000
73181589980
38.000
38.000
44.000
57.000
24.000
0.400
18.200
26.750
10.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M16x1....
20982
DIN 960-10.9 M16x1.5x60
16.000
14.160
1.500
60.000
4042666209829
127.000
127.00000
1000
73181589980
38.000
38.000
44.000
57.000
24.000
0.400
18.200
26.750
10.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M16x1....
20985
DIN 960-10.9 M16x1.5x65
16.000
14.160
1.500
65.000
4042666209850
135.000
135.00000
1000
73181589980
38.000
38.000
44.000
57.000
24.000
0.400
18.200
26.750
10.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M16x1....
20987
DIN 960-10.9 M16x1.5x70
16.000
14.160
1.500
70.000
4042666209874
143.000
143.00000
1000
73181589980
38.000
38.000
44.000
57.000
24.000
0.400
18.200
26.750
10.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M16x1....
20989
DIN 960-10.9 M16x1.5x80
16.000
14.160
1.500
80.000
4042666209898
159.000
159.00000
1000
73181589980
38.000
38.000
44.000
57.000
24.000
0.400
18.200
26.750
10.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M16x1....
20992
DIN 960-10.9 M16x1.5x90
16.000
14.160
1.500
90.000
4042666209928
175.000
175.00000
1000
73181589980
38.000
38.000
44.000
57.000
24.000
0.400
18.200
26.750
10.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M16x1....
20994
DIN 960-10.9 M16x1.5x100
16.000
14.160
1.500
100.000
4042666209942
191.000
191.00000
1000
73181589980
38.000
38.000
44.000
57.000
24.000
0.400
18.200
26.750
10.000
0.600
4.500
5.000
ENGEL DIN 960-10.9 M20x1....
21025
DIN 960-10.9 M20x1.5x70
20.000
18.160
1.500
70.000
4042666210252
240.000
240.00000
1000
73181589980
46.000
46.000
52.000
65.000
30.000
0.400
22.400
33.530
13.000
0.800
4.500
6.300
ENGEL DIN 960-10.9 M20x1....
21026
DIN 960-10.9 M20x1.5x75
20.000
18.160
1.500
75.000
4042666210269
253.000
253.00000
1000
73181589980
46.000
46.000
52.000
65.000
30.000
0.400
22.400
33.530
13.000
0.800
4.500
6.300
ENGEL DIN 960-10.9 M20x1....
21027
DIN 960-10.9 M20x1.5x80
20.000
18.160
1.500
80.000
4042666210276
265.000
265.00000
1000
73181589980
46.000
46.000
52.000
65.000
30.000
0.400
22.400
33.530
13.000
0.800
4.500
6.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處