您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 931 8.8 - Hexagon head bolts with shank, product classes A and B
Engel Verbindungselemente
Hexagon head bolts with shank
Powered by
CAD模型選擇
{engel/sechskantschrauben_mit_schaft/din_931_teil_1_8_8_a2k.prj},{NB=ENGEL DIN 931-8.8 M14x300 verzinkt},{IDNR=16161},{D=14.000},{P=2.000},{L=300.000},{EAN=4042666161615},{DINGEW=390.00000},{GEWEH=1000},{ZOLLNR=73181589980},{BX1=34.000},{BX2=40.000},{BX3=53.000},{C=0.600},{DA=15.700},{DS=14.000},{DW=20.500},{E=24.490},{K=8.800},{R=0.600},{S=22.000},{SWX=},{A=6.000},{X=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
C
Height of plate lug (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
DW
min.
[mm]
E
Angle dimension min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
A
Distance
[mm]
ENGEL DIN 931-8.8 M4x20 v...
91871
DIN 931-8.8 M4x20
passivated
4.000
3.141
0.700
20.000
4042666918714
0.000
0.00000
1000
73181589980
17.900
14.000
0.000
0.000
2.100
1.225
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x22 v...
91872
DIN 931-8.8 M4x22
passivated
4.000
3.141
0.700
22.000
4042666918721
0.000
0.00000
1000
73181589980
14.000
14.000
0.000
0.000
8.000
4.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x25 v...
15688
DIN 931-8.8 M4x25
passivated
4.000
3.141
0.700
25.000
4042666156888
3.120
3.12000
1000
73181589980
14.000
14.000
0.000
0.000
11.000
7.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x30 v...
15690
DIN 931-8.8 M4x30
passivated
4.000
3.141
0.700
30.000
4042666156901
3.610
3.61000
1000
73181589980
14.000
14.000
0.000
0.000
16.000
12.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x35 v...
15692
DIN 931-8.8 M4x35
passivated
4.000
3.141
0.700
35.000
4042666156925
4.040
4.04000
1000
73181589980
14.000
14.000
0.000
0.000
21.000
17.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x40 v...
15694
DIN 931-8.8 M4x40
passivated
4.000
3.141
0.700
40.000
4042666156949
4.530
4.53000
1000
73181589980
14.000
14.000
0.000
0.000
26.000
22.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x45 v...
15696
DIN 931-8.8 M4x45
passivated
4.000
3.141
0.700
45.000
4042666156963
5.000
5.00000
1000
73181589980
14.000
14.000
0.000
0.000
31.000
27.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x50 v...
15698
DIN 931-8.8 M4x50
passivated
4.000
3.141
0.700
50.000
4042666156987
5.520
5.52000
1000
73181589980
14.000
14.000
0.000
0.000
36.000
32.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x55 v...
15700
DIN 931-8.8 M4x55
passivated
4.000
3.141
0.700
55.000
4042666157007
5.950
5.95000
1000
73181589980
14.000
14.000
0.000
0.000
41.000
37.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x60 v...
15702
DIN 931-8.8 M4x60
passivated
4.000
3.141
0.700
60.000
4042666157021
6.510
6.51000
1000
73181589980
14.000
14.000
0.000
0.000
46.000
42.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x65 v...
47005
DIN 931-8.8 M4x65
passivated
4.000
3.141
0.700
65.000
4042666470052
7.070
7.07000
1000
73181589980
14.000
14.000
0.000
0.000
51.000
47.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x70 v...
91873
DIN 931-8.8 M4x70
passivated
4.000
3.141
0.700
70.000
4042666918738
0.000
0.00000
1000
73181589980
14.000
14.000
0.000
0.000
56.000
52.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M4x80 v...
91874
DIN 931-8.8 M4x80
passivated
4.000
3.141
0.700
80.000
4042666918745
0.000
0.00000
1000
73181589980
14.000
14.000
0.000
0.000
66.000
62.500
0.400
4.700
4.000
5.900
7.660
2.800
0.200
7.000
2.100
ENGEL DIN 931-8.8 M5x25 v...
61218
DIN 931-8.8 M5x25
passivated
5.000
4.019
0.800
25.000
4042666612186
4.970
4.97000
1000
73181589980
22.600
16.000
22.000
0.000
2.400
1.400
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x30 v...
15705
DIN 931-8.8 M5x30
passivated
5.000
4.019
0.800
30.000
4042666157052
5.640
5.64000
1000
73181589980
16.000
16.000
22.000
0.000
14.000
10.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x35 v...
15707
DIN 931-8.8 M5x35
passivated
5.000
4.019
0.800
35.000
4042666157076
6.420
6.42000
1000
73181589980
16.000
16.000
22.000
0.000
19.000
15.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x40 v...
15712
DIN 931-8.8 M5x40
passivated
5.000
4.019
0.800
40.000
4042666157120
7.200
7.20000
1000
73181589980
16.000
16.000
22.000
0.000
24.000
20.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x45 v...
15715
DIN 931-8.8 M5x45
passivated
5.000
4.019
0.800
45.000
4042666157151
7.980
7.98000
1000
73181589980
16.000
16.000
22.000
0.000
29.000
25.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x50 v...
15717
DIN 931-8.8 M5x50
passivated
5.000
4.019
0.800
50.000
4042666157175
8.760
8.76000
1000
73181589980
16.000
16.000
22.000
0.000
34.000
30.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x55 v...
15720
DIN 931-8.8 M5x55
passivated
5.000
4.019
0.800
55.000
4042666157205
9.540
9.54000
1000
73181589980
16.000
16.000
22.000
0.000
39.000
35.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x60 v...
15722
DIN 931-8.8 M5x60
passivated
5.000
4.019
0.800
60.000
4042666157229
10.300
10.30000
1000
73181589980
16.000
16.000
22.000
0.000
44.000
40.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x65 v...
15725
DIN 931-8.8 M5x65
passivated
5.000
4.019
0.800
65.000
4042666157250
11.100
11.10000
1000
73181589980
16.000
16.000
22.000
0.000
49.000
45.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x70 v...
15727
DIN 931-8.8 M5x70
passivated
5.000
4.019
0.800
70.000
4042666157274
11.900
11.90000
1000
73181589980
16.000
16.000
22.000
0.000
54.000
50.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M5x80 v...
15730
DIN 931-8.8 M5x80
passivated
5.000
4.019
0.800
80.000
4042666157304
13.500
13.50000
1000
73181589980
16.000
16.000
22.000
0.000
64.000
60.000
0.500
5.700
5.000
6.900
8.790
3.500
0.200
8.000
2.400
ENGEL DIN 931-8.8 M6x30 v...
15740
DIN 931-8.8 M6x30
passivated
6.000
4.773
1.000
30.000
4042666157403
8.060
8.06000
1000
73181589980
18.000
18.000
24.000
0.000
12.000
7.000
0.500
6.800
6.000
8.900
11.050
4.000
0.250
10.000
3.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處