您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 912 8.8 - Hexagon socket head cap screws
Engel Verbindungselemente
Head screws with hexagon socket
Powered by
CAD模型選擇
{engel/zylinderschrauben_mit_innensechskant/din_912_a2k.prj},{NB=ENGEL DIN 912-8.8 M10x160 verzinkt},{IDNR=12298},{OBERFLAECHE=verzinkt},{GEWINDE=0},{D=10.0},{P=1.500},{L=160.0},{EAN=4042666122982},{DINGEW=115.00000},{GEWEH=1000},{ZOLLNR=73181569980},{BX=32},{DK=16.000},{DA=11.200},{DS=10.000},{E=9.150},{F=1.020},{K=10.000},{R=0.400},{S=8.000},{T=5.000},{V=1.000},{DW=15.330},{W=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
ENGEL DIN 912-8.8 M3x6 ve...
11593
DIN 912-8.8 M3x6
zinc plated
3.0
2.387
0.500
6.0
4042666115939
0.710
0.71000
1000
73181569980
4.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x8 ve...
11598
DIN 912-8.8 M3x8
zinc plated
3.0
2.387
0.500
8.0
4042666115984
0.800
0.80000
1000
73181569980
6.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x10 v...
11602
DIN 912-8.8 M3x10
zinc plated
3.0
2.387
0.500
10.0
4042666116028
0.880
0.88000
1000
73181569980
8.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x12 v...
11606
DIN 912-8.8 M3x12
zinc plated
3.0
2.387
0.500
12.0
4042666116066
0.960
0.96000
1000
73181569980
10.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x14 v...
11609
DIN 912-8.8 M3x14
zinc plated
3.0
2.387
0.500
14.0
4042666116097
1.060
1.06000
1000
73181569980
12.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x16 v...
11611
DIN 912-8.8 M3x16
zinc plated
3.0
2.387
0.500
16.0
4042666116110
1.160
1.16000
1000
73181569980
14.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x18 v...
11614
DIN 912-8.8 M3x18
zinc plated
3.0
2.387
0.500
18.0
4042666116141
1.260
1.26000
1000
73181569980
16.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x20 v...
11616
DIN 912-8.8 M3x20
zinc plated
3.0
2.387
0.500
20.0
4042666116165
1.360
1.36000
1000
73181569980
18.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x25 v...
11622
DIN 912-8.8 M3x25
zinc plated
3.0
2.387
0.500
25.0
4042666116226
1.610
1.61000
1000
73181569980
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x30 v...
11625
DIN 912-8.8 M3x30
zinc plated
3.0
2.387
0.500
30.0
4042666116257
1.860
1.86000
1000
73181569980
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x35 v...
11628
DIN 912-8.8 M3x35
zinc plated
3.0
2.387
0.500
35.0
4042666116288
2.110
2.11000
1000
73181569980
18.000
14.500
17.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M3x40 v...
11631
DIN 912-8.8 M3x40
zinc plated
3.0
2.387
0.500
40.0
4042666116318
2.360
2.36000
1000
73181569980
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
ENGEL DIN 912-8.8 M4x6 ve...
11643
DIN 912-8.8 M4x6
zinc plated
4.0
3.141
0.700
6.0
4042666116431
1.500
1.50000
1000
73181569980
3.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x8 ve...
11647
DIN 912-8.8 M4x8
zinc plated
4.0
3.141
0.700
8.0
4042666116479
1.582
1.58160
1000
73181569980
5.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x10 v...
11652
DIN 912-8.8 M4x10
zinc plated
4.0
3.141
0.700
10.0
4042666116523
1.800
1.80000
1000
73181569980
7.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x12 v...
11657
DIN 912-8.8 M4x12
zinc plated
4.0
3.141
0.700
12.0
4042666116578
1.950
1.95000
1000
73181569980
9.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x14 v...
11663
DIN 912-8.8 M4x14
zinc plated
4.0
3.141
0.700
14.0
4042666116639
2.100
2.10000
1000
73181569980
11.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x16 v...
11668
DIN 912-8.8 M4x16
zinc plated
4.0
3.141
0.700
16.0
4042666116684
2.250
2.25000
1000
73181569980
13.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x18 v...
11672
DIN 912-8.8 M4x18
zinc plated
4.0
3.141
0.700
18.0
4042666116721
2.400
2.40000
1000
73181569980
15.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x20 v...
11676
DIN 912-8.8 M4x20
zinc plated
4.0
3.141
0.700
20.0
4042666116769
2.650
2.65000
1000
73181569980
17.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x22 v...
11680
DIN 912-8.8 M4x22
zinc plated
4.0
3.141
0.700
22.0
4042666116806
2.800
2.80000
1000
73181569980
19.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x25 v...
11682
DIN 912-8.8 M4x25
zinc plated
4.0
3.141
0.700
25.0
4042666116820
3.150
3.15000
1000
73181569980
22.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x30 v...
11686
DIN 912-8.8 M4x30
zinc plated
4.0
3.141
0.700
30.0
4042666116868
3.650
3.65000
1000
73181569980
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x35 v...
11691
DIN 912-8.8 M4x35
zinc plated
4.0
3.141
0.700
35.0
4042666116912
4.150
4.15000
1000
73181569980
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
ENGEL DIN 912-8.8 M4x40 v...
11694
DIN 912-8.8 M4x40
zinc plated
4.0
3.141
0.700
40.0
4042666116943
4.650
4.65000
1000
73181569980
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處