您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 908 5.8 - Hexagon socket screw plugs, cylindrical thread
Engel Verbindungselemente
Screw plugs with collar and hexagon socket
Powered by
CAD模型選擇
{engel/verschlussschrauben_mit_b_i/din_908.prj},{NB=ENGEL DIN 908-5.8 M20x1.5},{IDNR=10470},{DD=20.000},{D=20.000},{P=1.500},{EAN=4042666104704},{DINGEW=37.50000},{GEWEH=1000},{ZOLLNR=73181569980},{P1=1.500},{C=4.000},{DK=25.000},{E=11.400},{I=14.000},{L=18.000},{S=10.000},{T=7.500},{W=4.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DIN962THREAD
DIN 962 thread
ⁿ/ₐ
C
Height shutter +0.5 / 0
[mm]
DK
Head diameter h14
[mm]
E
Width across corners min.
[mm]
I
Height without closure ± 0.2
[mm]
L
Nominal length ~
[mm]
S
Width across flats D12
[mm]
T
Depth of the driving feature min.
[mm]
W
Length minus the inner hexagon min.
[mm]
ENGEL DIN 908-5.8 M8x1
10451
DIN 908-5.8 M8x1
8.000
6.773
1.000
4042666104513
5.000
5.00000
1000
73181569980
3.000
12.000
2.400
8.000
11.000
4.000
4.000
3.500
ENGEL DIN 908-5.8 M10x1
10454
DIN 908-5.8 M10x1
10.000
8.773
1.000
4042666104544
6.340
6.34000
1000
73181569980
3.000
14.000
5.700
8.000
11.000
5.000
5.000
3.000
ENGEL DIN 908-5.8 M12x1.5
10458
DIN 908-5.8 M12x1.5
12.000
10.160
1.500
4042666104582
11.300
11.30000
1000
73181569980
3.000
17.000
6.900
12.000
15.000
6.000
7.000
3.000
ENGEL DIN 908-5.8 M14x1.5
10461
DIN 908-5.8 M14x1.5
14.000
12.160
1.500
4042666104612
16.000
16.00000
1000
73181569980
3.000
19.000
6.900
12.000
15.000
6.000
7.000
3.000
ENGEL DIN 908-5.8 M16x1.5
10463
DIN 908-5.8 M16x1.5
16.000
14.160
1.500
4042666104636
19.000
19.00000
1000
73181569980
3.000
21.000
9.200
12.000
15.000
8.000
7.500
3.000
ENGEL DIN 908-5.8 M18x1.5
10467
DIN 908-5.8 M18x1.5
18.000
16.160
1.500
4042666104674
28.300
28.30000
1000
73181569980
4.000
23.000
9.200
12.000
16.000
8.000
7.500
3.000
ENGEL DIN 908-5.8 M20x1.5
10470
DIN 908-5.8 M20x1.5
20.000
18.160
1.500
4042666104704
37.500
37.50000
1000
73181569980
4.000
25.000
11.400
14.000
18.000
10.000
7.500
4.000
ENGEL DIN 908-5.8 M22x1.5
10473
DIN 908-5.8 M22x1.5
22.000
20.160
1.500
4042666104735
47.500
47.50000
1000
73181569980
4.000
27.000
11.400
14.000
18.000
10.000
7.500
4.000
ENGEL DIN 908-5.8 M24x1.5
10476
DIN 908-5.8 M24x1.5
24.000
22.160
1.500
4042666104766
53.500
53.50000
1000
73181569980
4.000
29.000
13.700
14.000
18.000
12.000
7.500
4.000
ENGEL DIN 908-5.8 M26x1.5
10478
DIN 908-5.8 M26x1.5
26.000
24.160
1.500
4042666104780
68.700
68.70000
1000
73181569980
4.000
31.000
13.700
16.000
20.000
12.000
9.000
4.000
ENGEL DIN 908-5.8 M30x1.5
10479
DIN 908-5.8 M30x1.5
30.000
28.160
1.500
4042666104797
84.000
84.00000
1000
73181569980
4.000
36.000
19.400
16.000
20.000
17.000
9.000
4.000
ENGEL DIN 908-5.8 M36x1.5
10482
DIN 908-5.8 M36x1.5
36.000
34.160
1.500
4042666104827
134.000
134.00000
1000
73181569980
5.000
42.000
21.700
16.000
21.000
19.000
10.500
4.000
ENGEL DIN 908-5.8 M38x1.5
10486
DIN 908-5.8 M38x1.5
38.000
36.160
1.500
4042666104865
149.000
149.00000
1000
73181569980
5.000
44.000
21.700
16.000
21.000
19.000
10.500
4.000
ENGEL DIN 908-5.8 M42x1.5
10487
DIN 908-5.8 M42x1.5
42.000
40.160
1.500
4042666104872
187.000
187.00000
1000
73181569980
5.000
49.000
25.200
16.000
21.000
22.000
10.500
4.000
ENGEL DIN 908-5.8 M45x1.5
10489
DIN 908-5.8 M45x1.5
45.000
43.160
1.500
4042666104896
215.000
215.00000
1000
73181569980
5.000
52.000
25.200
16.000
21.000
22.000
10.500
4.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處