您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 9021 steel - Washer with outside diameter ca. 3 x nominal thread diameter
Engel Verbindungselemente
Washers, outer diameter approx 3d
Powered by
CAD模型選擇
{engel/scheiben_aussendurchmesser_3d/din_9021_a2k.prj},{NB=ENGEL DIN 9021-St 8.4 verzinkt},{IDNR=35675},{D=8.0},{DA=8.4},{EAN=4042666356752},{DINGEW=5.43000},{GEWEH=1000},{ZOLLNR=73182200980},{DW=24.000},{H=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DW
Outer diameter max.
[mm]
H
Height
[mm]
ENGEL DIN 9021-St 3.2 ver...
35645
DIN 9021-St 3.2
zinc plated
3.0
3.2
4042666356455
0.349
0.34900
1000
73182200980
9.000
0.800
ENGEL DIN 9021-St 4.3 ver...
35651
DIN 9021-St 4.3
zinc plated
4.0
4.3
4042666356516
0.774
0.77400
1000
73182200980
12.000
1.000
ENGEL DIN 9021-St 5.3 ver...
35656
DIN 9021-St 5.3
zinc plated
5.0
5.3
4042666356561
1.140
1.14000
1000
73182200980
15.000
1.200
ENGEL DIN 9021-St 6.4 ver...
35664
DIN 9021-St 6.4
zinc plated
6.0
6.4
4042666356646
2.790
2.79000
1000
73182200980
18.000
1.600
ENGEL DIN 9021-St 7.4 ver...
35673
DIN 9021-St 7.4
zinc plated
7.0
7.4
4042666356738
5.290
5.29000
1000
73182200980
22.000
2.000
ENGEL DIN 9021-St 8.4 ver...
35675
DIN 9021-St 8.4
zinc plated
8.0
8.4
4042666356752
5.430
5.43000
1000
73182200980
24.000
2.000
ENGEL DIN 9021-St 10.5 ve...
35684
DIN 9021-St 10.5
zinc plated
10.0
10.5
4042666356844
12.200
12.20000
1000
73182200980
30.000
2.500
ENGEL DIN 9021-St 13 verz...
35692
DIN 9021-St 13
zinc plated
12.0
13.0
4042666356929
22.200
22.20000
1000
73182200980
37.000
3.000
ENGEL DIN 9021-St 15 verz...
35698
DIN 9021-St 15
zinc plated
14.0
15.0
4042666356981
33.300
33.30000
1000
73182200980
44.000
3.000
ENGEL DIN 9021-St 17 verz...
35702
DIN 9021-St 17
zinc plated
16.0
17.0
4042666357025
37.000
37.00000
1000
73182200980
50.000
3.000
ENGEL DIN 9021-St 20 verz...
45994
DIN 9021-St 20
zinc plated
18.0
20.0
4042666459941
67.400
67.40000
1000
73182200980
56.000
4.000
ENGEL DIN 9021-St 22 verz...
45997
DIN 9021-St 22
zinc plated
20.0
22.0
4042666459972
78.200
78.20000
1000
73182200980
60.000
4.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處