您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 9021 PA6 - Washer with outside diameter ca. 3 x nominal thread diameter
Engel Verbindungselemente
Washers, outer diameter approx 3d
Powered by
CAD模型選擇
{engel/scheiben_aussendurchmesser_3d/din_9021_pa6.prj},{NB=ENGEL DIN 9021-6 6.4 Polyamid lose},{IDNR=54782},{D=6.0},{DA=6.4},{EAN=4042666547822},{DINGEW=0.41000},{GEWEH=1000},{ZOLLNR=39269097900},{DW=18.000},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DW
Outer diameter max.
[mm]
H
Height
[mm]
ENGEL DIN 9021-6 3.2 Poly...
57698
DIN 9021-6 3.2
Polyamide loose
3.0
3.2
4042666576983
0.600
0.60000
1000
39269097900
9.000
0.800
ENGEL DIN 9021-6 4.3 Poly...
59304
DIN 9021-6 4.3
Polyamide loose
4.0
4.3
4042666593041
0.110
0.11000
1000
39269097900
12.000
1.000
ENGEL DIN 9021-6 5.3 Poly...
59305
DIN 9021-6 5.3
Polyamide loose
5.0
5.3
4042666593058
0.280
0.28000
1000
39269097900
15.000
1.200
ENGEL DIN 9021-6 6.4 Poly...
54782
DIN 9021-6 6.4
Polyamide loose
6.0
6.4
4042666547822
0.410
0.41000
1000
39269097900
18.000
1.600
ENGEL DIN 9021-6 8.4 Poly...
57689
DIN 9021-6 8.4
Polyamide loose
8.0
8.4
4042666576891
0.990
0.99000
1000
39269097900
24.000
2.000
ENGEL DIN 9021-6 10.5 Pol...
59306
DIN 9021-6 10.5
Polyamide loose
10.0
10.5
4042666593065
1.770
1.77000
1000
39269097900
30.000
2.500
ENGEL DIN 9021-6 13 Polya...
59307
DIN 9021-6 13
Polyamide loose
12.0
13.0
4042666593072
3.850
3.85000
1000
39269097900
37.000
3.000
ENGEL DIN 9021-6 17 Polya...
59308
DIN 9021-6 17
Polyamide loose
16.0
17.0
4042666593089
5.940
5.94000
1000
39269097900
50.000
3.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處