您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 7991 A2 - Hexagon socket countersunk head screws
Engel Verbindungselemente
Countersunk head screws with hexagon socket
Powered by
CAD模型選擇
{engel/senkschrauben_mit_innensechskant/din_7991_a2.prj},{NB=ENGEL DIN 7991-A2 M8x18 VG},{IDNR=53056},{D=8},{P=1.250},{L=18},{EAN=4042666530565},{DINGEW=8.00000},{GEWEH=1000},{ZOLLNR=73181561980},{BX1=22.000},{BX2=28.000},{BX3=0.000},{AL=90.000},{DK=16.000},{DS=8.000},{K=4.400},{R=0.500},{S=5.000},{E=5.720},{T=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
AL
Countersunk head angle +2 / 0
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Keys wide nominal
[mm]
T
Depth of the driving feature max.
[mm]
ENGEL DIN 7991-A2 M3x6 VG
35087
DIN 7991-A2 M3x6 VG
3
2.387
0.500
6
4042666350873
0.380
0.38000
1000
73181561980
2.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M3x8 VG
35088
DIN 7991-A2 M3x8 VG
3
2.387
0.500
8
4042666350880
0.470
0.47000
1000
73181561980
4.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M3x10 V...
35089
DIN 7991-A2 M3x10 VG
3
2.387
0.500
10
4042666350897
0.560
0.56000
1000
73181561980
6.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M3x12 V...
35090
DIN 7991-A2 M3x12 VG
3
2.387
0.500
12
4042666350903
0.650
0.65000
1000
73181561980
8.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M3x14 V...
50110
DIN 7991-A2 M3x14 VG
3
2.387
0.500
14
4042666501107
0.700
0.70000
1000
73181561980
10.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M3x16 V...
35091
DIN 7991-A2 M3x16 VG
3
2.387
0.500
16
4042666350910
0.830
0.83000
1000
73181561980
12.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M3x18 V...
49686
DIN 7991-A2 M3x18 VG
3
2.387
0.500
18
4042666496861
0.900
0.90000
1000
73181561980
14.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M3x20 V...
35092
DIN 7991-A2 M3x20 VG
3
2.387
0.500
20
4042666350927
1.000
1.00000
1000
73181561980
16.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M3x40 V...
78412
DIN 7991-A2 M3x40 VG
3
2.387
0.500
40
4042666784128
2.200
2.20000
1000
73181561980
12.000
12.000
0.000
0.000
25.500
28.000
90.000
6.000
3.000
1.700
0.100
2.000
1.200
ENGEL DIN 7991-A2 M4x6 VG
35096
DIN 7991-A2 M4x6 VG
4
3.141
0.700
6
4042666350965
0.690
0.69000
1000
73181561980
1.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x8 VG
35097
DIN 7991-A2 M4x8 VG
4
3.141
0.700
8
4042666350972
0.920
0.92000
1000
73181561980
3.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x10 V...
35098
DIN 7991-A2 M4x10 VG
4
3.141
0.700
10
4042666350989
1.070
1.07000
1000
73181561980
5.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x12 V...
35099
DIN 7991-A2 M4x12 VG
4
3.141
0.700
12
4042666350996
1.230
1.23000
1000
73181561980
7.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x14 V...
35100
DIN 7991-A2 M4x14 VG
4
3.141
0.700
14
4042666351009
1.380
1.38000
1000
73181561980
9.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x16 V...
35101
DIN 7991-A2 M4x16 VG
4
3.141
0.700
16
4042666351016
1.530
1.53000
1000
73181561980
11.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x18 V...
35102
DIN 7991-A2 M4x18 VG
4
3.141
0.700
18
4042666351023
1.750
1.75000
1000
73181561980
13.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x20 V...
35103
DIN 7991-A2 M4x20 VG
4
3.141
0.700
20
4042666351030
1.840
1.84000
1000
73181561980
15.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x25 V...
35104
DIN 7991-A2 M4x25 VG
4
3.141
0.700
25
4042666351047
2.230
2.23000
1000
73181561980
20.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x30 V...
35105
DIN 7991-A2 M4x30 VG
4
3.141
0.700
30
4042666351054
2.900
2.90000
1000
73181561980
14.000
14.000
0.000
0.000
12.500
16.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x35 V...
80063
DIN 7991-A2 M4x35 VG
4
3.141
0.700
35
4042666800637
3.400
3.40000
1000
73181561980
14.000
14.000
0.000
0.000
17.500
21.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x40 V...
35107
DIN 7991-A2 M4x40 VG
4
3.141
0.700
40
4042666351078
3.900
3.90000
1000
73181561980
14.000
14.000
0.000
0.000
22.500
26.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M4x50 V...
80315
DIN 7991-A2 M4x50 VG
4
3.141
0.700
50
4042666803157
5.000
5.00000
1000
73181561980
14.000
14.000
0.000
0.000
32.500
36.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
ENGEL DIN 7991-A2 M5x8 VG
35111
DIN 7991-A2 M5x8 VG
5
4.019
0.800
8
4042666351115
1.600
1.60000
1000
73181561980
2.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
ENGEL DIN 7991-A2 M5x10 V...
35112
DIN 7991-A2 M5x10 VG
5
4.019
0.800
10
4042666351122
1.850
1.85000
1000
73181561980
4.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
ENGEL DIN 7991-A2 M5x12 V...
35114
DIN 7991-A2 M5x12 VG
5
4.019
0.800
12
4042666351146
2.100
2.10000
1000
73181561980
6.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處