您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 7989 steel form C - Washers for steel structures - Part 1: Product grade C
Engel Verbindungselemente
Washers for steel constructions
Powered by
CAD模型選擇
{engel/scheiben_fuer_stahlkonstrukionen/din_7989_1_tzn.prj},{NB=ENGEL DIN 7989-St C 20 feuerverzinkt},{IDNR=87816},{NENN1=20},{EAN=4042666343264},{DINGEW=43.60000},{GEWEH=1000},{ZOLLNR=73182200980},{D1=22.0},{D3=22.84},{D2=37.0},{D4=35.4},{H=8±1.2},{H1=8},{GW=43.7}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D1
Hole diameter min.
[mm]
D2
Outer diameter max.
[mm]
H
Thickness
[mm]
ENGEL DIN 7989-St C 12 fe...
87806
DIN 7989-St C 12
hot-dip galvanised
4042666343172
18.800
18.80000
1000
73182200980
13.5
24.0
8±1.2
ENGEL DIN 7989-St C 16 fe...
87812
DIN 7989-St C 16
hot-dip galvanised
4042666343226
28.300
28.30000
1000
73182200980
17.5
30.0
8±1.2
ENGEL DIN 7989-St C 20 fe...
87816
DIN 7989-St C 20
hot-dip galvanised
4042666343264
43.600
43.60000
1000
73182200980
22.0
37.0
8±1.2
ENGEL DIN 7989-St C 22 fe...
87818
DIN 7989-St C 22
hot-dip galvanised
4042666343288
46.200
46.20000
1000
73182200980
24.0
39.0
8±1.2
ENGEL DIN 7989-St C 24 fe...
87824
DIN 7989-St C 24
hot-dip galvanised
4042666343318
61.500
61.50000
1000
73182200980
26.0
44.0
8±1.2
ENGEL DIN 7989-St C 27 fe...
87827
DIN 7989-St C 27
hot-dip galvanised
4042666343332
79.000
79.00000
1000
73182200980
30.0
50.0
8±1.2
ENGEL DIN 7989-St C 30 fe...
87830
DIN 7989-St C 30
hot-dip galvanised
4042666343363
101.000
101.00000
1000
73182200980
33.0
56.0
8±1.2
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處