您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 7516 steel form A - Thread cutting screws recessed head, form AE
Engel Verbindungselemente
Self-tapping screw with cross recess
Powered by
CAD模型選擇
{engel/gewindeschneidschrauben_mit_kreuzschlitz/din_7516_ae.prj},{NB=ENGEL DIN 7516-St A M5x80 H verzinkt blau},{FORM=AE},{IDNR=30866},{D=5},{P=0.800},{L=80},{EAN=4042666308669},{DINGEW=11.90000},{GEWEH=1000},{ZOLLNR=73181499980},{A=1.600},{DK=9.500},{K=3.700},{R=0.200},{RF=8.000},{MH=4.900},{EH=2.900}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
A
Distance from the last full form thread to the bearing face
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
EH
Penetration depth form H
[mm]
ENGEL DIN 7516-St A M3x6 ...
30783
DIN 7516-St A M3x6 H
verzinkt blau
3
2.387
0.500
6
4042666307839
0.710
0.71000
1000
73181499980
1.000
5.600
2.400
0.100
5.000
3.000
1.800
ENGEL DIN 7516-St A M3x8 ...
30784
DIN 7516-St A M3x8 H
verzinkt blau
3
2.387
0.500
8
4042666307846
0.798
0.79800
1000
73181499980
1.000
5.600
2.400
0.100
5.000
3.000
1.800
ENGEL DIN 7516-St A M3x10...
30785
DIN 7516-St A M3x10 H
verzinkt blau
3
2.387
0.500
10
4042666307853
0.876
0.87600
1000
73181499980
1.000
5.600
2.400
0.100
5.000
3.000
1.800
ENGEL DIN 7516-St A M3x12...
30787
DIN 7516-St A M3x12 H
verzinkt blau
3
2.387
0.500
12
4042666307877
0.643
0.64300
1000
73181499980
1.000
5.600
2.400
0.100
5.000
3.000
1.800
ENGEL DIN 7516-St A M3x16...
84276
DIN 7516-St A M3x16 H
verzinkt blau
3
2.387
0.500
16
4042666842767
0.930
0.93000
1000
73181499980
1.000
5.600
2.400
0.100
5.000
3.000
1.800
ENGEL DIN 7516-St A M3x20...
30789
DIN 7516-St A M3x20 H
verzinkt blau
3
2.387
0.500
20
4042666307891
1.200
1.20000
1000
73181499980
1.000
5.600
2.400
0.100
5.000
3.000
1.800
ENGEL DIN 7516-St A M4x8 ...
30794
DIN 7516-St A M4x8 H
verzinkt blau
4
3.141
0.700
8
4042666307945
1.630
1.63000
1000
73181499980
1.400
8.000
3.100
0.200
6.500
4.400
2.400
ENGEL DIN 7516-St A M4x10...
30798
DIN 7516-St A M4x10 H
verzinkt blau
4
3.141
0.700
10
4042666307983
1.790
1.79000
1000
73181499980
1.400
8.000
3.100
0.200
6.500
4.400
2.400
ENGEL DIN 7516-St A M4x12...
30802
DIN 7516-St A M4x12 H
verzinkt blau
4
3.141
0.700
12
4042666308027
1.940
1.94000
1000
73181499980
1.400
8.000
3.100
0.200
6.500
4.400
2.400
ENGEL DIN 7516-St A M4x16...
30806
DIN 7516-St A M4x16 H
verzinkt blau
4
3.141
0.700
16
4042666308065
2.250
2.25000
1000
73181499980
1.400
8.000
3.100
0.200
6.500
4.400
2.400
ENGEL DIN 7516-St A M4x20...
30811
DIN 7516-St A M4x20 H
verzinkt blau
4
3.141
0.700
20
4042666308119
2.560
2.56000
1000
73181499980
1.400
8.000
3.100
0.200
6.500
4.400
2.400
ENGEL DIN 7516-St A M4x25...
30818
DIN 7516-St A M4x25 H
verzinkt blau
4
3.141
0.700
25
4042666308188
2.940
2.94000
1000
73181499980
1.400
8.000
3.100
0.200
6.500
4.400
2.400
ENGEL DIN 7516-St A M4x30...
64175
DIN 7516-St A M4x30 H
verzinkt blau
4
3.141
0.700
30
4042666641759
2.610
2.61000
1000
73181499980
1.400
8.000
3.100
0.200
6.500
4.400
2.400
ENGEL DIN 7516-St A M5x10...
30828
DIN 7516-St A M5x10 H
verzinkt blau
5
4.019
0.800
10
4042666308287
2.500
2.50000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x12...
30833
DIN 7516-St A M5x12 H
verzinkt blau
5
4.019
0.800
12
4042666308331
3.410
3.41000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x16...
30836
DIN 7516-St A M5x16 H
verzinkt blau
5
4.019
0.800
16
4042666308362
3.910
3.91000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x20...
30841
DIN 7516-St A M5x20 H
verzinkt blau
5
4.019
0.800
20
4042666308416
4.410
4.41000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x25...
30842
DIN 7516-St A M5x25 H
verzinkt blau
5
4.019
0.800
25
4042666308423
5.030
5.03000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x30...
30846
DIN 7516-St A M5x30 H
verzinkt blau
5
4.019
0.800
30
4042666308461
5.700
5.70000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x35...
30849
DIN 7516-St A M5x35 H
verzinkt blau
5
4.019
0.800
35
4042666308492
6.500
6.50000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x40...
30851
DIN 7516-St A M5x40 H
verzinkt blau
5
4.019
0.800
40
4042666308515
7.300
7.30000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x45...
30854
DIN 7516-St A M5x45 H
verzinkt blau
5
4.019
0.800
45
4042666308546
8.000
8.00000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x50...
30857
DIN 7516-St A M5x50 H
verzinkt blau
5
4.019
0.800
50
4042666308577
8.700
8.70000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x60...
30860
DIN 7516-St A M5x60 H
verzinkt blau
5
4.019
0.800
60
4042666308607
10.100
10.10000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
ENGEL DIN 7516-St A M5x70...
30863
DIN 7516-St A M5x70 H
verzinkt blau
5
4.019
0.800
70
4042666308638
11.500
11.50000
1000
73181499980
1.600
9.500
3.700
0.200
8.000
4.900
2.900
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處