您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 6912 8.8 - Hexagon socket slotted head cap screws with center hole and low head
Engel Verbindungselemente
Head screws with hexagon socket, low head
Powered by
CAD模型選擇
{engel/zylinderschrauben_m_is_n_ko/din_6912_8_8_a2k.prj},{NB=ENGEL DIN 6912-08.8 M8x70 verzinkt},{IDNR=29338},{D=8},{P=1.250},{L=70},{EAN=4042666293385},{DINGEW=29.10000},{GEWEH=1000},{ZOLLNR=73181569980},{BX1=22.000},{BX2=0.000},{BX3=0.000},{DK=13.000},{DA=9.200},{DH=4.000},{DS=8.000},{DW=12.030},{E=6.860},{F=1.020},{K=5.000},{R=0.400},{S=6.000},{T=3.000},{T1=6.500},{V=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
DK
Head diameter
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DH
Key leadership diameter min.
[mm]
DS
max.
[mm]
DW
Diameter of the bearing face
[mm]
E
min.
[mm]
F
Max transition.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
T1
Depth / key leaders min.
[mm]
V
Chamfer max.
[mm]
ENGEL DIN 6912-08.8 M4x8...
29159
DIN 6912-08.8 M4x8
zinc plated
4
3.141
0.700
8
4042666291596
1.100
1.10000
1000
73181569980
2.100
0.000
5.900
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M4x1...
29162
DIN 6912-08.8 M4x10
zinc plated
4
3.141
0.700
10
4042666291626
1.300
1.30000
1000
73181569980
3.500
1.400
6.500
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M4x1...
29166
DIN 6912-08.8 M4x12
zinc plated
4
3.141
0.700
12
4042666291664
1.500
1.50000
1000
73181569980
3.500
1.400
8.500
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M4x1...
29171
DIN 6912-08.8 M4x16
zinc plated
4
3.141
0.700
16
4042666291718
1.900
1.90000
1000
73181569980
3.500
1.400
12.500
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M4x2...
29175
DIN 6912-08.8 M4x20
zinc plated
4
3.141
0.700
20
4042666291756
2.300
2.30000
1000
73181569980
6.000
2.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M4x2...
29178
DIN 6912-08.8 M4x25
zinc plated
4
3.141
0.700
25
4042666291787
2.700
2.70000
1000
73181569980
11.000
7.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M4x3...
29181
DIN 6912-08.8 M4x30
zinc plated
4
3.141
0.700
30
4042666291817
3.200
3.20000
1000
73181569980
16.000
12.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M4x3...
44870
DIN 6912-08.8 M4x35
zinc plated
4
3.141
0.700
35
4042666448709
3.400
3.40000
1000
73181569980
21.000
17.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M4x4...
29184
DIN 6912-08.8 M4x40
zinc plated
4
3.141
0.700
40
4042666291848
4.200
4.20000
1000
73181569980
26.000
22.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
ENGEL DIN 6912-08.8 M5x8...
29191
DIN 6912-08.8 M5x8
zinc plated
5
4.019
0.800
8
4042666291916
1.900
1.90000
1000
73181569980
2.400
0.000
5.600
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x1...
29193
DIN 6912-08.8 M5x10
zinc plated
5
4.019
0.800
10
4042666291930
2.200
2.20000
1000
73181569980
4.200
1.800
5.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x1...
29198
DIN 6912-08.8 M5x12
zinc plated
5
4.019
0.800
12
4042666291985
2.500
2.50000
1000
73181569980
4.200
1.800
7.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x1...
62602
DIN 6912-08.8 M5x14
zinc plated
5
4.019
0.800
14
4042666626022
2.800
2.80000
1000
73181569980
4.200
1.800
9.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x1...
29204
DIN 6912-08.8 M5x16
zinc plated
5
4.019
0.800
16
4042666292043
3.100
3.10000
1000
73181569980
4.200
1.800
11.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x1...
47458
DIN 6912-08.8 M5x18
zinc plated
5
4.019
0.800
18
4042666474586
4.100
4.10000
1000
73181569980
4.200
1.800
13.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x2...
29210
DIN 6912-08.8 M5x20
zinc plated
5
4.019
0.800
20
4042666292104
3.700
3.70000
1000
73181569980
4.200
1.800
15.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x2...
29213
DIN 6912-08.8 M5x25
zinc plated
5
4.019
0.800
25
4042666292135
4.400
4.40000
1000
73181569980
9.000
5.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x3...
29216
DIN 6912-08.8 M5x30
zinc plated
5
4.019
0.800
30
4042666292166
5.100
5.10000
1000
73181569980
14.000
10.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x3...
29218
DIN 6912-08.8 M5x35
zinc plated
5
4.019
0.800
35
4042666292180
5.800
5.80000
1000
73181569980
19.000
15.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x4...
29221
DIN 6912-08.8 M5x40
zinc plated
5
4.019
0.800
40
4042666292210
6.600
6.60000
1000
73181569980
24.000
20.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x4...
29223
DIN 6912-08.8 M5x45
zinc plated
5
4.019
0.800
45
4042666292234
7.400
7.40000
1000
73181569980
29.000
25.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x5...
29225
DIN 6912-08.8 M5x50
zinc plated
5
4.019
0.800
50
4042666292258
7.300
7.30000
1000
73181569980
34.000
30.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x5...
67242
DIN 6912-08.8 M5x55
zinc plated
5
4.019
0.800
55
4042666672425
8.100
8.10000
1000
73181569980
39.000
35.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M5x6...
29228
DIN 6912-08.8 M5x60
zinc plated
5
4.019
0.800
60
4042666292289
9.000
9.00000
1000
73181569980
44.000
40.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
ENGEL DIN 6912-08.8 M6x8...
29230
DIN 6912-08.8 M6x8
zinc plated
6
4.773
1.000
8
4042666292302
3.300
3.30000
1000
73181569980
3.000
0.000
5.000
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處