您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 6797 steel form I - Tooth lock washers, form J
Engel Verbindungselemente
Pulleys, A = outside serrated, I = inner serrated
Powered by
CAD模型選擇
{engel/zahnscheiben_a_i/din_6797_j.prj},{NB=ENGEL DIN 6797-St I 8.4},{IDNR=28226},{D=8.000},{DA=8.400},{EAN=4042666282266},{DINGEW=0.55000},{GEWEH=1000},{ZOLLNR=73182100980},{DW=15.000},{H=0.800},{N=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of bearing area min.
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth
[mm]
ENGEL DIN 6797-St I 2.2
28169
DIN 6797-St I 2.2
2.000
2.200
4042666281696
0.040
0.04000
1000
73182100980
4.600
0.300
6.000
ENGEL DIN 6797-St I 2.5
28173
DIN 6797-St I 2.5
2.200
2.500
4042666281733
0.025
0.02500
1000
73182100980
5.000
0.400
6.000
ENGEL DIN 6797-St I 2.7
28177
DIN 6797-St I 2.7
2.500
2.700
4042666281771
0.045
0.04500
1000
73182100980
5.500
0.400
6.000
ENGEL DIN 6797-St I 3.2
28180
DIN 6797-St I 3.2
3.000
3.200
4042666281801
0.045
0.04500
1000
73182100980
6.000
0.400
6.000
ENGEL DIN 6797-St I 4.3
28190
DIN 6797-St I 4.3
4.000
4.300
4042666281900
0.100
0.10000
1000
73182100980
8.000
0.500
8.000
ENGEL DIN 6797-St I 5.3
28200
DIN 6797-St I 5.3
5.000
5.300
4042666282006
0.200
0.20000
1000
73182100980
10.000
0.600
8.000
ENGEL DIN 6797-St I 6.4
28208
DIN 6797-St I 6.4
6.000
6.400
4042666282082
0.250
0.25000
1000
73182100980
11.000
0.700
8.000
ENGEL DIN 6797-St I 7.4
28220
DIN 6797-St I 7.4
7.000
7.400
4042666282204
0.350
0.35000
1000
73182100980
12.500
0.800
8.000
ENGEL DIN 6797-St I 8.4
28226
DIN 6797-St I 8.4
8.000
8.400
4042666282266
0.550
0.55000
1000
73182100980
15.000
0.800
8.000
ENGEL DIN 6797-St I 10.5
28236
DIN 6797-St I 10.5
10.000
10.500
4042666282365
0.900
0.90000
1000
73182100980
18.000
0.900
9.000
ENGEL DIN 6797-St I 13
45378
DIN 6797-St I 13
12.000
13.000
4042666453789
1.300
1.30000
1000
73182100980
20.500
1.000
10.000
ENGEL DIN 6797-St I 15
45398
DIN 6797-St I 15
14.000
15.000
4042666453987
2.000
2.00000
1000
73182100980
24.000
1.000
10.000
ENGEL DIN 6797-St I 17
45402
DIN 6797-St I 17
16.000
17.000
4042666454021
2.500
2.50000
1000
73182100980
26.000
1.200
12.000
ENGEL DIN 6797-St I 19
28259
DIN 6797-St I 19
18.000
19.000
4042666282594
3.700
3.70000
1000
73182100980
30.000
1.400
12.000
ENGEL DIN 6797-St I 21
28263
DIN 6797-St I 21
21.000
21.000
4042666282631
4.100
4.10000
1000
73182100980
33.000
1.400
12.000
ENGEL DIN 6797-St I 23
28267
DIN 6797-St I 23
22.000
23.000
4042666282679
6.000
6.00000
1000
73182100980
35.000
1.500
14.000
ENGEL DIN 6797-St I 25
28272
DIN 6797-St I 25
24.000
25.000
4042666282723
6.000
6.00000
1000
73182100980
38.000
1.500
14.000
ENGEL DIN 6797-St I 31
28276
DIN 6797-St I 31
30.000
31.000
4042666282761
9.500
9.50000
1000
73182100980
48.000
1.600
14.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處