您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 603 A2 - Mushroom head square neck bolts (Cup square neck bolts)
Engel Verbindungselemente
Carriage bolts with square neck
Powered by
CAD模型選擇
{engel/flachrundschrauben_mit_vka/din_603_a2.prj},{NB=ENGEL DIN 603-A2 M8x140},{IDNR=8843},{D=8},{P=1.250},{L=140},{EAN=4042666088431},{DINGEW=65.60000},{GEWEH=1000},{ZOLLNR=73181590810},{BX1=22.000},{BX2=28.000},{BX3=41.000},{DK=20.650},{DS=8.000},{C=5.600},{K=4.880},{RF=16.000},{R=0.000},{R1=1.200},{V=8.580}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
C
Height of plate lug (or thickness of the flange or collar) max.
[mm]
K
Head height max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
R
Transition radius under head max.
[mm]
R1
max.
[mm]
V
max.
[mm]
ENGEL DIN 603-A2 M5x16
8797
DIN 603-A2 M5x16
5
4.019
0.800
16
4042666087977
5.100
5.10000
1000
73181590810
8.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x20
8798
DIN 603-A2 M5x20
5
4.019
0.800
20
4042666087984
5.600
5.60000
1000
73181590810
12.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x25
8799
DIN 603-A2 M5x25
5
4.019
0.800
25
4042666087991
6.200
6.20000
1000
73181590810
17.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x30
8800
DIN 603-A2 M5x30
5
4.019
0.800
30
4042666088004
7.000
7.00000
1000
73181590810
22.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x35
8801
DIN 603-A2 M5x35
5
4.019
0.800
35
4042666088011
7.800
7.80000
1000
73181590810
16.000
16.000
22.000
0.000
15.000
19.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x40
8802
DIN 603-A2 M5x40
5
4.019
0.800
40
4042666088028
8.600
8.60000
1000
73181590810
16.000
16.000
22.000
0.000
20.000
24.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x45
8803
DIN 603-A2 M5x45
5
4.019
0.800
45
4042666088035
9.400
9.40000
1000
73181590810
16.000
16.000
22.000
0.000
25.000
29.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x50
8804
DIN 603-A2 M5x50
5
4.019
0.800
50
4042666088042
10.200
10.20000
1000
73181590810
16.000
16.000
22.000
0.000
30.000
34.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x55
8805
DIN 603-A2 M5x55
5
4.019
0.800
55
4042666088059
11.000
11.00000
1000
73181590810
16.000
16.000
22.000
0.000
35.000
39.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x60
8806
DIN 603-A2 M5x60
5
4.019
0.800
60
4042666088066
11.800
11.80000
1000
73181590810
16.000
16.000
22.000
0.000
40.000
44.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x70
8807
DIN 603-A2 M5x70
5
4.019
0.800
70
4042666088073
13.000
13.00000
1000
73181590810
16.000
16.000
22.000
0.000
50.000
54.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M5x80
8808
DIN 603-A2 M5x80
5
4.019
0.800
80
4042666088080
12.070
12.07000
1000
73181590810
16.000
16.000
22.000
0.000
60.000
64.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-A2 M6x16
8809
DIN 603-A2 M6x16
6
4.773
1.000
16
4042666088097
9.200
9.20000
1000
73181590810
6.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x20
8810
DIN 603-A2 M6x20
6
4.773
1.000
20
4042666088103
7.600
7.60000
1000
73181590810
10.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x25
8811
DIN 603-A2 M6x25
6
4.773
1.000
25
4042666088110
8.500
8.50000
1000
73181590810
15.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x30
8812
DIN 603-A2 M6x30
6
4.773
1.000
30
4042666088127
9.600
9.60000
1000
73181590810
20.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x35
8813
DIN 603-A2 M6x35
6
4.773
1.000
35
4042666088134
10.700
10.70000
1000
73181590810
18.000
18.000
24.000
0.000
12.000
17.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x40
8814
DIN 603-A2 M6x40
6
4.773
1.000
40
4042666088141
11.800
11.80000
1000
73181590810
18.000
18.000
24.000
0.000
17.000
22.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x45
8815
DIN 603-A2 M6x45
6
4.773
1.000
45
4042666088158
12.500
12.50000
1000
73181590810
18.000
18.000
24.000
0.000
22.000
27.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x50
8816
DIN 603-A2 M6x50
6
4.773
1.000
50
4042666088165
14.000
14.00000
1000
73181590810
18.000
18.000
24.000
0.000
27.000
32.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x55
8817
DIN 603-A2 M6x55
6
4.773
1.000
55
4042666088172
14.850
14.85000
1000
73181590810
18.000
18.000
24.000
0.000
32.000
37.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x60
8818
DIN 603-A2 M6x60
6
4.773
1.000
60
4042666088189
16.200
16.20000
1000
73181590810
18.000
18.000
24.000
0.000
37.000
42.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x65
8819
DIN 603-A2 M6x65
6
4.773
1.000
65
4042666088196
17.400
17.40000
1000
73181590810
18.000
18.000
24.000
0.000
42.000
47.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x70
8820
DIN 603-A2 M6x70
6
4.773
1.000
70
4042666088202
18.400
18.40000
1000
73181590810
18.000
18.000
24.000
0.000
47.000
52.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-A2 M6x80
8821
DIN 603-A2 M6x80
6
4.773
1.000
80
4042666088219
22.900
22.90000
1000
73181590810
18.000
18.000
24.000
0.000
57.000
62.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處