您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 603 4.8 MU - Carriage bolts with square neck MU = with hexagon nuts
Engel Verbindungselemente
Carriage bolts with square neck
Powered by
CAD模型選擇
{engel/flachrundschrauben_mit_vka/din_603_a2k_asmtab.prj},{NB=ENGEL DIN 603-4.8 M10x160 Mu verzinkt},{IDNR=9183},{D=10},{P=1.500},{L=160},{EAN=4042666091837},{DINGEW=118.00000},{GEWEH=1000},{ZOLLNR=73181590980},{BX1=26.000},{BX2=32.000},{BX3=45.000},{DK=24.650},{DS=10.000},{C=6.600},{K=5.380},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580},{PPATH=din_603_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
C
Height of plate lug (or thickness of the flange or collar) max.
[mm]
K
Head height max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
R
Transition radius under head max.
[mm]
R1
max.
[mm]
V
max.
[mm]
ENGEL DIN 603-4.8 M5x16 M...
8915
DIN 603-4.8 M5x16 Mu
passivated
5
4.019
0.800
16
4042666089155
5.010
5.01000
1000
73181590980
8.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x20 M...
8918
DIN 603-4.8 M5x20 Mu
passivated
5
4.019
0.800
20
4042666089186
5.600
5.60000
1000
73181590980
12.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x25 M...
8921
DIN 603-4.8 M5x25 Mu
passivated
5
4.019
0.800
25
4042666089216
5.100
5.10000
1000
73181590980
17.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x30 M...
8924
DIN 603-4.8 M5x30 Mu
passivated
5
4.019
0.800
30
4042666089247
7.000
7.00000
1000
73181590980
22.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x35 M...
8928
DIN 603-4.8 M5x35 Mu
passivated
5
4.019
0.800
35
4042666089285
7.800
7.80000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x40 M...
8931
DIN 603-4.8 M5x40 Mu
passivated
5
4.019
0.800
40
4042666089315
8.600
8.60000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x45 M...
8934
DIN 603-4.8 M5x45 Mu
passivated
5
4.019
0.800
45
4042666089346
9.400
9.40000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x50 M...
8940
DIN 603-4.8 M5x50 Mu
passivated
5
4.019
0.800
50
4042666089407
10.200
10.20000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x55 M...
8945
DIN 603-4.8 M5x55 Mu
passivated
5
4.019
0.800
55
4042666089452
11.000
11.00000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x60 M...
8950
DIN 603-4.8 M5x60 Mu
passivated
5
4.019
0.800
60
4042666089506
11.800
11.80000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x65 M...
8953
DIN 603-4.8 M5x65 Mu
passivated
5
4.019
0.800
65
4042666089537
12.600
12.60000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x70 M...
8955
DIN 603-4.8 M5x70 Mu
passivated
5
4.019
0.800
70
4042666089551
13.400
13.40000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x75 M...
8957
DIN 603-4.8 M5x75 Mu
passivated
5
4.019
0.800
75
4042666089575
14.000
14.00000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M5x80 M...
8958
DIN 603-4.8 M5x80 Mu
passivated
5
4.019
0.800
80
4042666089582
15.000
15.00000
1000
73181590980
16.000
16.000
22.000
0.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
ENGEL DIN 603-4.8 M6x16 M...
8965
DIN 603-4.8 M6x16 Mu
passivated
6
4.773
1.000
16
4042666089650
8.860
8.86000
1000
73181590980
6.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x20 M...
8968
DIN 603-4.8 M6x20 Mu
passivated
6
4.773
1.000
20
4042666089681
9.900
9.90000
1000
73181590980
10.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x25 M...
8972
DIN 603-4.8 M6x25 Mu
passivated
6
4.773
1.000
25
4042666089728
10.800
10.80000
1000
73181590980
15.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x30 M...
8975
DIN 603-4.8 M6x30 Mu
passivated
6
4.773
1.000
30
4042666089759
11.900
11.90000
1000
73181590980
20.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x35 M...
8982
DIN 603-4.8 M6x35 Mu
passivated
6
4.773
1.000
35
4042666089827
13.000
13.00000
1000
73181590980
18.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x40 M...
8988
DIN 603-4.8 M6x40 Mu
passivated
6
4.773
1.000
40
4042666089889
14.100
14.10000
1000
73181590980
18.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x45 M...
8995
DIN 603-4.8 M6x45 Mu
passivated
6
4.773
1.000
45
4042666089957
15.200
15.20000
1000
73181590980
18.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x50 M...
9002
DIN 603-4.8 M6x50 Mu
passivated
6
4.773
1.000
50
4042666090021
16.300
16.30000
1000
73181590980
18.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x55 M...
9009
DIN 603-4.8 M6x55 Mu
passivated
6
4.773
1.000
55
4042666090090
17.400
17.40000
1000
73181590980
18.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x60 M...
9014
DIN 603-4.8 M6x60 Mu
passivated
6
4.773
1.000
60
4042666090144
18.500
18.50000
1000
73181590980
18.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
ENGEL DIN 603-4.8 M6x65 M...
9021
DIN 603-4.8 M6x65 Mu
passivated
6
4.773
1.000
65
4042666090212
19.600
19.60000
1000
73181590980
18.000
18.000
24.000
0.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處