您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 440 steel form R - Washers with round hole, especially for wood constructions, form R
Engel Verbindungselemente
Washers for wood constructions, R = round hole
Powered by
CAD模型選擇
{engel/scheiben_holzkonstruktionen_r/din_440_r.prj},{NB=ENGEL DIN 440-St R 11},{IDNR=5528},{D=10},{D1=11.0},{EAN=4042666055280},{DINGEW=18.90000},{GEWEH=1000},{ZOLLNR=73182200980},{DW=34},{H=3},{MASSE=19.10}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Hole diameter min.
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DW
Outer diameter max.
[mm]
H
Height
[mm]
ENGEL DIN 440-St R 5.5
5514
DIN 440-St R 5.5
5
5.5
4042666055143
3.580
3.58000
1000
73182200980
18
2
ENGEL DIN 440-St R 6.6
5516
DIN 440-St R 6.6
6
6.6
4042666055167
4.540
4.54000
1000
73182200980
22
2
ENGEL DIN 440-St R 9
5523
DIN 440-St R 9
8
9.0
4042666055235
12.800
12.80000
1000
73182200980
28
3
ENGEL DIN 440-St R 11
5528
DIN 440-St R 11
10
11.0
4042666055280
18.900
18.90000
1000
73182200980
34
3
ENGEL DIN 440-St R 13.5
44618
DIN 440-St R 13.5
12
13.5
4042666446187
35.000
35.00000
1000
73182200980
44
4
ENGEL DIN 440-St R 17.5
44635
DIN 440-St R 17.5
16
17.5
4042666446354
67.000
67.00000
1000
73182200980
56
5
ENGEL DIN 440-St R 22
5545
DIN 440-St R 22
20
22.0
4042666055457
138.000
138.00000
1000
73182200980
72
6
ENGEL DIN 440-St R 26
5551
DIN 440-St R 26
24
26.0
4042666055518
215.000
215.00000
1000
73182200980
85
6
ENGEL DIN 440-St R 30
5554
DIN 440-St R 30
27
30.0
4042666055549
322.000
322.00000
1000
73182200980
98
6
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處