您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 315 A2 - Wing nuts, american form
Engel Verbindungselemente
Wing nuts
Powered by
CAD模型選擇
{engel/fluegelmuttern/din_315_a2_af.prj},{NB=ENGEL DIN 315-A2 M 8},{IDNR=4656},{D=8.000},{P=1.250},{EAN=4042666046561},{DINGEW=8.70000},{GEWEH=1000},{ZOLLNR=73181630790},{DW=13.800},{D2=12.000},{E=30.300},{G=2.800},{M=14.800},{H=5.600}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DW
Diameter of the bearing face
[mm]
D2
Diameter top
[mm]
E
Width above wing
[mm]
G
Thickness wing top
[mm]
M
Overall height
[mm]
H
Height centre-part
[mm]
ENGEL DIN 315-A2 M 3
4648
DIN 315-A2 M 3
3.000
2.459
0.500
4042666046486
2.200
2.20000
1000
73181630790
8.000
6.000
17.600
1.600
8.600
3.200
ENGEL DIN 315-A2 M 4
4650
DIN 315-A2 M 4
4.000
3.242
0.700
4042666046509
2.000
2.00000
1000
73181630790
8.000
6.000
17.600
1.600
8.600
3.200
ENGEL DIN 315-A2 M 5
4652
DIN 315-A2 M 5
5.000
4.134
0.800
4042666046523
4.000
4.00000
1000
73181630790
10.300
8.000
22.500
2.100
11.000
4.100
ENGEL DIN 315-A2 M 6
4654
DIN 315-A2 M 6
6.000
4.917
1.000
4042666046547
8.000
8.00000
1000
73181630790
12.700
10.000
27.500
2.500
13.600
5.100
ENGEL DIN 315-A2 M 8
4656
DIN 315-A2 M 8
8.000
6.647
1.250
4042666046561
8.700
8.70000
1000
73181630790
13.800
12.000
30.300
2.800
14.800
5.600
ENGEL DIN 315-A2 M 10
4658
DIN 315-A2 M 10
10.000
8.376
1.500
4042666046585
35.000
35.00000
1000
73181630790
16.500
16.000
36.200
3.300
17.700
6.800
ENGEL DIN 315-A2 M 12
4660
DIN 315-A2 M 12
12.000
10.106
1.750
4042666046608
27.330
27.33000
1000
73181630790
22.500
19.000
49.400
4.500
24.100
9.000
ENGEL DIN 315-A2 M 14
79268
DIN 315-A2 M 14
14.000
11.835
2.000
4042666792680
0.000
0.00000
1000
73181630790
26.600
19.000
58.300
5.200
28.500
10.700
ENGEL DIN 315-A2 M 16
4661
DIN 315-A2 M 16
16.000
13.835
2.000
4042666046615
90.000
90.00000
1000
73181630790
26.600
22.000
58.300
5.200
28.500
10.700
ENGEL DIN 315-A2 M 20
4662
DIN 315-A2 M 20
20.000
17.294
2.500
4042666046622
180.000
180.00000
1000
73181630790
30.600
26.000
62.300
6.200
32.500
12.700
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處