您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 1804 5 W - Slotted round nuts for hook spanner
Engel Verbindungselemente
Locknuts form W
Powered by
CAD模型選擇
{engel/nutmuttern_w/din_1804.prj},{NB=ENGEL DIN 1804-5 M42x1.5 w},{IDNR=27111},{GEW1=M42x1.5},{D=42},{P=1.500},{EAN=4042666271116},{DINGEW=147.00000},{GEWEH=1000},{ZOLLNR=73181699990},{D2=62.000},{DW=54.000},{B=8.000},{M=12.000},{T=3.500},{Z=0.500},{N=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
Outer diameter h11
[mm]
DW
Diameter of the bearing face
[mm]
B
Groove width
[mm]
M
Overall height h14
[mm]
T
Slot depth
[mm]
Z
Distance
[mm]
N
Number of grooves
ⁿ/ₐ
ENGEL DIN 1804-5 M6x0.5 w
27072
DIN 1804-5 M6x0.5 w
untempered and unrefined
6
5.459
0.500
4042666270720
0.575
0.57500
1000
73181691990
16.000
12.000
4.000
5.000
1.500
0.500
4.000
ENGEL DIN 1804-5 M8x1 w
27074
DIN 1804-5 M8x1 w
untempered and unrefined
8
6.917
1.000
4042666270744
9.250
9.25000
1000
73181691990
20.000
16.000
4.000
5.000
1.500
0.500
4.000
ENGEL DIN 1804-5 M10x1 w
27075
DIN 1804-5 M10x1 w
untempered and unrefined
10
8.917
1.000
4042666270751
17.400
17.40000
1000
73181691990
25.000
20.000
5.000
6.000
2.000
0.500
4.000
ENGEL DIN 1804-5 M12x1.5 ...
27076
DIN 1804-5 M12x1.5 w
untempered and unrefined
12
10.376
1.500
4042666270768
21.700
21.70000
1000
73181691990
28.000
23.000
5.000
6.000
2.000
0.500
4.000
ENGEL DIN 1804-5 M14x1.5 ...
27077
DIN 1804-5 M14x1.5 w
untempered and unrefined
14
12.376
1.500
4042666270775
28.600
28.60000
1000
73181699990
30.000
25.000
5.000
7.000
2.000
0.500
4.000
ENGEL DIN 1804-5 M16x1.5 ...
27078
DIN 1804-5 M16x1.5 w
untempered and unrefined
16
14.376
1.500
4042666270782
31.400
31.40000
1000
73181699990
32.000
27.000
5.000
7.000
2.000
0.500
4.000
ENGEL DIN 1804-5 M18x1.5 ...
27080
DIN 1804-5 M18x1.5 w
untempered and unrefined
18
16.376
1.500
4042666270805
38.000
38.00000
1000
73181699990
34.000
28.000
6.000
8.000
2.500
0.500
4.000
ENGEL DIN 1804-5 M20x1.5 ...
27083
DIN 1804-5 M20x1.5 w
untempered and unrefined
20
18.376
1.500
4042666270836
41.300
41.30000
1000
73181699990
36.000
30.000
6.000
8.000
2.500
0.500
4.000
ENGEL DIN 1804-5 M22x1.5 ...
27084
DIN 1804-5 M22x1.5 w
untempered and unrefined
22
20.376
1.500
4042666270843
59.000
59.00000
1000
73181699990
40.000
34.000
6.000
9.000
2.500
0.500
4.000
ENGEL DIN 1804-5 M24x1.5 ...
27086
DIN 1804-5 M24x1.5 w
untempered and unrefined
24
22.376
1.500
4042666270867
63.000
63.00000
1000
73181699990
42.000
36.000
6.000
9.000
2.500
0.500
4.000
ENGEL DIN 1804-5 M26x1.5 ...
27090
DIN 1804-5 M26x1.5 w
untempered and unrefined
26
24.376
1.500
4042666270904
78.200
78.20000
1000
73181699990
45.000
38.000
7.000
10.000
3.000
0.500
4.000
ENGEL DIN 1804-5 M28x1.5 ...
27091
DIN 1804-5 M28x1.5 w
untempered and unrefined
28
26.376
1.500
4042666270911
101.000
101.00000
1000
73181699990
50.000
43.000
7.000
10.000
3.000
0.500
4.000
ENGEL DIN 1804-5 M30x1.5 ...
27095
DIN 1804-5 M30x1.5 w
untempered and unrefined
30
28.376
1.500
4042666270959
93.500
93.50000
1000
73181699990
50.000
43.000
7.000
10.000
3.000
0.500
4.000
ENGEL DIN 1804-5 M32x1.5 ...
27099
DIN 1804-5 M32x1.5 w
untempered and unrefined
32
30.376
1.500
4042666270997
108.000
108.00000
1000
73181699990
52.000
45.000
7.000
11.000
3.000
0.500
4.000
ENGEL DIN 1804-5 M35x1.5 ...
27102
DIN 1804-5 M35x1.5 w
untempered and unrefined
35
33.376
1.500
4042666271024
117.000
117.00000
1000
73181699990
55.000
48.000
7.000
11.000
3.000
0.500
4.000
ENGEL DIN 1804-5 M38x1.5 ...
27106
DIN 1804-5 M38x1.5 w
untempered and unrefined
38
36.376
1.500
4042666271062
123.000
123.00000
1000
73181699990
58.000
50.000
8.000
11.000
3.500
0.500
4.000
ENGEL DIN 1804-5 M40x1.5 ...
27109
DIN 1804-5 M40x1.5 w
untempered and unrefined
40
38.376
1.500
4042666271093
159.000
159.00000
1000
73181699990
62.000
54.000
8.000
12.000
3.500
0.500
4.000
ENGEL DIN 1804-5 M42x1.5 ...
27111
DIN 1804-5 M42x1.5 w
untempered and unrefined
42
40.376
1.500
4042666271116
147.000
147.00000
1000
73181699990
62.000
54.000
8.000
12.000
3.500
0.500
4.000
ENGEL DIN 1804-5 M45x1.5 ...
27116
DIN 1804-5 M45x1.5 w
untempered and unrefined
45
43.376
1.500
4042666271161
181.000
181.00000
1000
73181699990
68.000
60.000
8.000
12.000
3.500
0.500
6.000
ENGEL DIN 1804-5 M48x1.5 ...
27118
DIN 1804-5 M48x1.5 w
untempered and unrefined
48
46.376
1.500
4042666271185
253.000
253.00000
1000
73181699990
75.000
67.000
8.000
13.000
3.500
0.500
6.000
ENGEL DIN 1804-5 M50x1.5 ...
27120
DIN 1804-5 M50x1.5 w
untempered and unrefined
50
48.376
1.500
4042666271208
238.000
238.00000
1000
75.000
67.000
8.000
13.000
3.500
0.500
6.000
ENGEL DIN 1804-5 M52x1.5 ...
27121
DIN 1804-5 M52x1.5 w
untempered and unrefined
52
50.376
1.500
4042666271215
275.000
275.00000
1000
73181699990
80.000
70.000
10.000
13.000
4.000
0.500
6.000
ENGEL DIN 1804-5 M55x1.5 ...
27122
DIN 1804-5 M55x1.5 w
untempered and unrefined
55
53.376
1.500
4042666271222
251.000
251.00000
1000
73181699990
80.000
70.000
10.000
13.000
4.000
0.500
6.000
ENGEL DIN 1804-5 M58x1.5 ...
27124
DIN 1804-5 M58x1.5 w
untempered and unrefined
58
56.376
1.500
4042666271246
360.000
360.00000
1000
73181699990
90.000
80.000
10.000
13.000
4.000
0.500
6.000
ENGEL DIN 1804-5 M60x1.5 ...
27127
DIN 1804-5 M60x1.5 w
untempered and unrefined
60
58.376
1.500
4042666271277
341.000
341.00000
1000
73181699990
90.000
80.000
10.000
13.000
4.000
0.500
6.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處