您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 127 steel form B - Spring lock washers, form B
Engel Verbindungselemente
Spring washers, A= bent, B= smooth
Powered by
CAD模型選擇
{engel/federringe_a_b/din_127_b_a2k.prj},{NB=ENGEL DIN 127-St B 10 verzinkt},{D=10.000},{IDNR=4266},{EAN=4042666042662},{DINGEW=2.53000},{GEWEH=1000},{ZOLLNR=73182100980},{DA=10.700},{DW=18.100},{H=2.200},{H1=5.200}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
IDNR
Identification
ⁿ/ₐ
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DA
Inner diameter of bearing area max.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
H1
Height max.
[mm]
ENGEL DIN 127-St B 2 verz...
DIN 127-St B 2
passivated
2.000
4215
4042666042150
0.033
0.03300
1000
73182100980
2.400
4.400
0.500
1.200
ENGEL DIN 127-St B 2.3 ve...
DIN 127-St B 2.3
passivated
2.300
4216
4042666042167
0.050
0.05000
1000
73182100980
2.600
4.800
0.600
1.400
ENGEL DIN 127-St B 2.5 ve...
DIN 127-St B 2.5
passivated
2.500
4218
4042666042181
0.053
0.05300
1000
73182100980
2.900
5.100
0.600
1.400
ENGEL DIN 127-St B 3 verz...
DIN 127-St B 3
passivated
3.000
4225
4042666042259
0.112
0.11200
1000
73182100980
3.400
6.200
0.800
1.900
ENGEL DIN 127-St B 3.5 ve...
DIN 127-St B 3.5
passivated
3.500
4230
4042666042303
0.120
0.12000
1000
73182100980
3.900
6.700
0.800
1.900
ENGEL DIN 127-St B 4 verz...
DIN 127-St B 4
passivated
4.000
4234
4042666042341
0.180
0.18000
1000
73182100980
4.400
7.600
0.900
2.100
ENGEL DIN 127-St B 5 verz...
DIN 127-St B 5
passivated
5.000
4241
4042666042419
0.360
0.36000
1000
73182100980
5.400
9.200
1.200
2.800
ENGEL DIN 127-St B 6 verz...
DIN 127-St B 6
passivated
6.000
4249
4042666042495
0.830
0.83000
1000
73182100980
6.500
11.800
1.600
3.800
ENGEL DIN 127-St B 7 verz...
DIN 127-St B 7
passivated
7.000
4256
4042666042563
0.930
0.93000
1000
73182100980
7.500
12.800
1.600
3.800
ENGEL DIN 127-St B 8 verz...
DIN 127-St B 8
passivated
8.000
4260
4042666042600
1.600
1.60000
1000
73182100980
8.500
14.800
2.000
4.700
ENGEL DIN 127-St B 10 ver...
DIN 127-St B 10
passivated
10.000
4266
4042666042662
2.530
2.53000
1000
73182100980
10.700
18.100
2.200
5.200
ENGEL DIN 127-St B 12 ver...
DIN 127-St B 12
passivated
12.000
4275
4042666042754
3.820
3.82000
1000
73182100980
12.700
21.100
2.500
5.900
ENGEL DIN 127-St B 14 ver...
DIN 127-St B 14
passivated
14.000
4284
4042666042846
6.010
6.01000
1000
73182100980
14.700
24.100
3.000
7.100
ENGEL DIN 127-St B 16 ver...
DIN 127-St B 16
passivated
16.000
4289
4042666042891
8.910
8.91000
1000
73182100980
17.000
27.400
3.500
8.300
ENGEL DIN 127-St B 18 ver...
DIN 127-St B 18
passivated
18.000
4296
4042666042969
9.730
9.73000
1000
73182100980
19.000
29.400
3.500
8.300
ENGEL DIN 127-St B 20 ver...
DIN 127-St B 20
passivated
20.000
4301
4042666043010
15.200
15.20000
1000
73182100980
21.200
33.600
4.000
9.400
ENGEL DIN 127-St B 22 ver...
DIN 127-St B 22
passivated
22.000
4307
4042666043072
16.500
16.50000
1000
73182100980
23.500
35.900
4.000
9.400
ENGEL DIN 127-St B 24 ver...
DIN 127-St B 24
passivated
24.000
4313
4042666043133
26.200
26.20000
1000
73182100980
25.500
40.000
5.000
11.800
ENGEL DIN 127-St B 27 ver...
DIN 127-St B 27
passivated
27.000
4319
4042666043195
28.700
28.70000
1000
73182100980
28.500
43.000
5.000
11.800
ENGEL DIN 127-St B 30 ver...
DIN 127-St B 30
passivated
30.000
4323
4042666043232
44.300
44.30000
1000
73182100980
31.700
48.200
6.000
14.200
ENGEL DIN 127-St B 33 ver...
DIN 127-St B 33
passivated
33.000
4326
4042666043263
51.000
51.00000
1000
73182100980
34.700
53.200
6.000
14.200
ENGEL DIN 127-St B 36 ver...
DIN 127-St B 36
passivated
36.000
4330
4042666043300
67.300
67.30000
1000
73182100980
37.700
58.200
6.000
14.200
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處