您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 7973 steel form C - Raised countersunk oval head tapping screws with slot, form B
Engel Verbindungselemente
Raised countersunk head tapping screws with slot
Powered by
CAD模型選擇
{engel/linsensenk_blechschrauben_mit_schlitz/din_7973_form_b.prj},{NB=ENGEL DIN 7973-St C 4.2x16 verzinkt blau},{IDNR=31632},{D=4.2},{P=1.400},{L=16.0},{EAN=4042666316329},{DINGEW=1.53000},{GEWEH=1000},{ZOLLNR=73181491990},{DK=8.100},{K=2.500},{A=1.400},{F=1.400},{N=1.200},{R=1.600},{RF=6.600},{T=2.250},{Y=3.700},{FORM=B}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DK
Head diameter
[mm]
K
Head height ~
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
F
Height of the raised portion of the head screw ~
[mm]
N
Width of slot
[mm]
R
Transition radius under head max.
[mm]
RF
Radius of the raised portion of a head
[mm]
T
Depth of the driving feature max.
[mm]
Y
Length of point of shank Form C
[mm]
ENGEL DIN 7973-St C 2.2x6...
31596
DIN 7973-St C 2.2x6.5
blue passivated
2.2
1.630
0.800
6.5
4042666315964
0.180
0.18000
1000
73181491990
4.300
1.300
0.800
0.700
0.600
0.800
3.800
1.150
2.000
ENGEL DIN 7973-St C 2.2x9...
31597
DIN 7973-St C 2.2x9.5
blue passivated
2.2
1.630
0.800
9.5
4042666315971
0.240
0.24000
1000
73181491990
4.300
1.300
0.800
0.700
0.600
0.800
3.800
1.150
2.000
ENGEL DIN 7973-St C 2.2x1...
31598
DIN 7973-St C 2.2x13
blue passivated
2.2
1.630
0.800
13.0
4042666315988
0.310
0.31000
1000
73181491990
4.300
1.300
0.800
0.700
0.600
0.800
3.800
1.150
2.000
ENGEL DIN 7973-St C 2.2x1...
31599
DIN 7973-St C 2.2x16
blue passivated
2.2
1.630
0.800
16.0
4042666315995
0.370
0.37000
1000
73181491990
4.300
1.300
0.800
0.700
0.600
0.800
3.800
1.150
2.000
ENGEL DIN 7973-St C 2.2x1...
31600
DIN 7973-St C 2.2x19
blue passivated
2.2
1.630
0.800
19.0
4042666316008
0.430
0.43000
1000
73181491990
4.300
1.300
0.800
0.700
0.600
0.800
3.800
1.150
2.000
ENGEL DIN 7973-St C 2.9x6...
31601
DIN 7973-St C 2.9x6.5
blue passivated
2.9
2.180
1.100
6.5
4042666316015
0.332
0.33200
1000
73181491990
5.500
1.700
1.100
0.900
0.800
1.100
4.600
1.500
2.600
ENGEL DIN 7973-St C 2.9x9...
31602
DIN 7973-St C 2.9x9.5
blue passivated
2.9
2.180
1.100
9.5
4042666316022
0.440
0.44000
1000
73181491990
5.500
1.700
1.100
0.900
0.800
1.100
4.600
1.500
2.600
ENGEL DIN 7973-St C 2.9x1...
31603
DIN 7973-St C 2.9x13
blue passivated
2.9
2.180
1.100
13.0
4042666316039
0.566
0.56600
1000
73181491990
5.500
1.700
1.100
0.900
0.800
1.100
4.600
1.500
2.600
ENGEL DIN 7973-St C 2.9x1...
31604
DIN 7973-St C 2.9x16
blue passivated
2.9
2.180
1.100
16.0
4042666316046
0.674
0.67400
1000
73181491990
5.500
1.700
1.100
0.900
0.800
1.100
4.600
1.500
2.600
ENGEL DIN 7973-St C 2.9x1...
31605
DIN 7973-St C 2.9x19
blue passivated
2.9
2.180
1.100
19.0
4042666316053
0.782
0.78200
1000
73181491990
5.500
1.700
1.100
0.900
0.800
1.100
4.600
1.500
2.600
ENGEL DIN 7973-St C 2.9x2...
31606
DIN 7973-St C 2.9x22
blue passivated
2.9
2.180
1.100
22.0
4042666316060
0.490
0.49000
1000
73181491990
5.500
1.700
1.100
0.900
0.800
1.100
4.600
1.500
2.600
ENGEL DIN 7973-St C 2.9x2...
31607
DIN 7973-St C 2.9x25
blue passivated
2.9
2.180
1.100
25.0
4042666316077
0.550
0.55000
1000
73181491990
5.500
1.700
1.100
0.900
0.800
1.100
4.600
1.500
2.600
ENGEL DIN 7973-St C 2.9x3...
50993
DIN 7973-St C 2.9x38
blue passivated
2.9
2.180
1.100
38.0
4042666509936
0.670
0.67000
1000
73181491990
5.500
1.700
1.100
0.900
0.800
1.100
4.600
1.500
2.600
ENGEL DIN 7973-St C 3.5x6...
31608
DIN 7973-St C 3.5x6.5
blue passivated
3.5
2.640
1.300
6.5
4042666316084
0.570
0.57000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.5x9...
31609
DIN 7973-St C 3.5x9.5
blue passivated
3.5
2.640
1.300
9.5
4042666316091
0.720
0.72000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.5x1...
31610
DIN 7973-St C 3.5x13
blue passivated
3.5
2.640
1.300
13.0
4042666316107
0.900
0.90000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.5x1...
31612
DIN 7973-St C 3.5x16
blue passivated
3.5
2.640
1.300
16.0
4042666316121
1.050
1.05000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.5x1...
31613
DIN 7973-St C 3.5x19
blue passivated
3.5
2.640
1.300
19.0
4042666316138
1.200
1.20000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.5x2...
31615
DIN 7973-St C 3.5x22
blue passivated
3.5
2.640
1.300
22.0
4042666316152
1.350
1.35000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.5x2...
31616
DIN 7973-St C 3.5x25
blue passivated
3.5
2.640
1.300
25.0
4042666316169
1.500
1.50000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.5x3...
31618
DIN 7973-St C 3.5x32
blue passivated
3.5
2.640
1.300
32.0
4042666316183
1.850
1.85000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.5x3...
31619
DIN 7973-St C 3.5x38
blue passivated
3.5
2.640
1.300
38.0
4042666316190
2.150
2.15000
1000
73181491990
6.800
2.100
1.300
1.200
1.000
1.400
5.400
1.900
3.200
ENGEL DIN 7973-St C 3.9x9...
31620
DIN 7973-St C 3.9x9.5
blue passivated
3.9
2.920
1.300
9.5
4042666316206
0.890
0.89000
1000
73181491990
7.500
2.300
1.350
1.300
1.000
1.500
6.000
2.050
3.500
ENGEL DIN 7973-St C 3.9x1...
31621
DIN 7973-St C 3.9x13
blue passivated
3.9
2.920
1.300
13.0
4042666316213
1.110
1.11000
1000
73181491990
7.500
2.300
1.350
1.300
1.000
1.500
6.000
2.050
3.500
ENGEL DIN 7973-St C 3.9x1...
31622
DIN 7973-St C 3.9x16
blue passivated
3.9
2.920
1.300
16.0
4042666316220
1.300
1.30000
1000
73181491990
7.500
2.300
1.350
1.300
1.000
1.500
6.000
2.050
3.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處