您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 8752 steel - Clamping pins - slotted, heavy duty
Engel Verbindungselemente
Adapter sleeves, heavy duty version
Powered by
CAD模型選擇
{engel/spannhuelsen_schwere_ausfuehrung/iso_8752.prj},{NB=ENGEL ISO 8752-St 8x50},{IDNR=77056},{D=8.0},{L=50},{EAN=4042666267652},{DINGEW=11.20000},{GEWEH=1000},{ZOLLNR=73182900900},{DA=6.500},{A=2.000},{B=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DA
Inner diameter
[mm]
A
Crest height
[mm]
B
Margin width
[mm]
ENGEL ISO 8752-St 1x10
76631
ISO 8752-St 1x10
1.0
10
4042666264729
0.040
0.04000
1000
73182900900
0.800
0.350
0.200
ENGEL ISO 8752-St 1x12
76632
ISO 8752-St 1x12
1.0
12
4042666264736
0.045
0.04500
1000
73182900900
0.800
0.350
0.200
ENGEL ISO 8752-St 1x14
76633
ISO 8752-St 1x14
1.0
14
4042666264743
0.052
0.05200
1000
73182900900
0.800
0.350
0.200
ENGEL ISO 8752-St 1x16
76634
ISO 8752-St 1x16
1.0
16
4042666264750
0.059
0.05900
1000
73182900900
0.800
0.350
0.200
ENGEL ISO 8752-St 1x18
76635
ISO 8752-St 1x18
1.0
18
4042666264767
0.067
0.06700
1000
73182900900
0.800
0.350
0.200
ENGEL ISO 8752-St 1x20
76636
ISO 8752-St 1x20
1.0
20
4042666264774
0.076
0.07600
1000
73182900900
0.800
0.350
0.200
ENGEL ISO 8752-St 1.5x10
76656
ISO 8752-St 1.5x10
1.5
10
4042666264842
0.085
0.08500
1000
73182900900
1.100
0.450
0.300
ENGEL ISO 8752-St 1.5x12
76657
ISO 8752-St 1.5x12
1.5
12
4042666264859
0.103
0.10300
1000
73182900900
1.100
0.450
0.300
ENGEL ISO 8752-St 1.5x14
76659
ISO 8752-St 1.5x14
1.5
14
4042666264873
0.120
0.12000
1000
73182900900
1.100
0.450
0.300
ENGEL ISO 8752-St 1.5x16
76660
ISO 8752-St 1.5x16
1.5
16
4042666264880
0.137
0.13700
1000
73182900900
1.100
0.450
0.300
ENGEL ISO 8752-St 1.5x18
76661
ISO 8752-St 1.5x18
1.5
18
4042666264897
0.154
0.15400
1000
73182900900
1.100
0.450
0.300
ENGEL ISO 8752-St 1.5x20
76662
ISO 8752-St 1.5x20
1.5
20
4042666264903
0.171
0.17100
1000
73182900900
1.100
0.450
0.300
ENGEL ISO 8752-St 2x10
76669
ISO 8752-St 2x10
2.0
10
4042666264965
0.153
0.15300
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x12
76672
ISO 8752-St 2x12
2.0
12
4042666264996
0.184
0.18400
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x14
76673
ISO 8752-St 2x14
2.0
14
4042666265009
0.214
0.21400
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x16
76675
ISO 8752-St 2x16
2.0
16
4042666265023
0.244
0.24400
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x18
76676
ISO 8752-St 2x18
2.0
18
4042666265030
0.275
0.27500
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x20
76678
ISO 8752-St 2x20
2.0
20
4042666265054
0.305
0.30500
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x22
76679
ISO 8752-St 2x22
2.0
22
4042666265061
0.336
0.33600
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x24
76681
ISO 8752-St 2x24
2.0
24
4042666265078
0.367
0.36700
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x26
76682
ISO 8752-St 2x26
2.0
26
4042666265085
0.397
0.39700
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x28
76684
ISO 8752-St 2x28
2.0
28
4042666529965
0.400
0.40000
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2x30
76685
ISO 8752-St 2x30
2.0
30
4042666265108
0.458
0.45800
1000
73182900900
1.500
0.550
0.400
ENGEL ISO 8752-St 2.5x10
76692
ISO 8752-St 2.5x10
2.5
10
4042666265160
0.236
0.23600
1000
73182900900
1.800
0.600
0.500
ENGEL ISO 8752-St 2.5x12
76694
ISO 8752-St 2.5x12
2.5
12
4042666265184
0.283
0.28300
1000
73182900900
1.800
0.600
0.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處