您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 8750 steel - Spring-type straight pins - Coiled, standard duty
Engel Verbindungselemente
ISO 8750
Powered by
CAD模型選擇
{engel/iso_8750/iso_8750.prj},{NB=ENGEL ISO 8750-St 5x28},{IDNR=77531},{BEZ1=ISO 8750-Stahl 5x 28},{D=5.0},{L=28},{BEZ2=},{EAN=4042666300977},{DINGEW=2.58000},{GEWEH=1000},{ZOLLNR=73182900900},{D2=4.850},{A=1.300},{B=0.420},{D1=5.500},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
Diameter crest
[mm]
A
Crest height
[mm]
B
Margin width
[mm]
D1
Diameter before the installation
[mm]
ENGEL ISO 8750-St 1.5x6
101535
ISO 8750-St 1.5x6
1.5
6
4042666396048
0.058
0.05800
1000
73182900900
1.400
0.500
0.130
1.730
ENGEL ISO 8750-St 1.5x8
89707
ISO 8750-St 1.5x8
1.5
8
4042666897071
0.100
0.10000
1000
73182900900
1.400
0.500
0.130
1.730
ENGEL ISO 8750-St 1.5x10
77451
ISO 8750-St 1.5x10
1.5
10
4042666300366
0.082
0.08200
1000
73182900900
1.400
0.500
0.130
1.730
ENGEL ISO 8750-St 1.5x12
77453
ISO 8750-St 1.5x12
1.5
12
4042666300380
0.128
0.12800
1000
73182900900
1.400
0.500
0.130
1.730
ENGEL ISO 8750-St 1.5x16
77454
ISO 8750-St 1.5x16
1.5
16
4042666300397
0.131
0.13100
1000
73182900900
1.400
0.500
0.130
1.730
ENGEL ISO 8750-St 2x6
77457
ISO 8750-St 2x6
2.0
6
4042666300427
0.090
0.09000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x8
77459
ISO 8750-St 2x8
2.0
8
4042666587750
0.120
0.12000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x10
77460
ISO 8750-St 2x10
2.0
10
4042666300441
0.150
0.15000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x12
77462
ISO 8750-St 2x12
2.0
12
4042666300458
0.180
0.18000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x14
77464
ISO 8750-St 2x14
2.0
14
4042666300472
0.220
0.22000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x16
77465
ISO 8750-St 2x16
2.0
16
4042666300489
0.250
0.25000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x18
77466
ISO 8750-St 2x18
2.0
18
4042666300496
0.280
0.28000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x20
77467
ISO 8750-St 2x20
2.0
20
4042666300502
0.310
0.31000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x22
79736
ISO 8750-St 2x22
2.0
22
4042666797364
0.350
0.35000
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2x24
89367
ISO 8750-St 2x24
2.0
24
4042666893677
0.375
0.37500
1000
73182900900
1.900
0.700
0.170
2.250
ENGEL ISO 8750-St 2.5x8
91296
ISO 8750-St 2.5x8
2.5
8
4042666912965
0.195
0.19500
1000
73182900900
2.400
0.700
0.210
2.780
ENGEL ISO 8750-St 2.5x10
77469
ISO 8750-St 2.5x10
2.5
10
4042666300519
0.250
0.25000
1000
73182900900
2.400
0.700
0.210
2.780
ENGEL ISO 8750-St 2.5x12
77470
ISO 8750-St 2.5x12
2.5
12
4042666300526
0.290
0.29000
1000
73182900900
2.400
0.700
0.210
2.780
ENGEL ISO 8750-St 2.5x13
77471
ISO 8750-St 2.5x13
2.5
13
4042666300533
0.330
0.33000
1000
73182900900
2.400
0.700
0.210
2.780
ENGEL ISO 8750-St 2.5x14
77473
ISO 8750-St 2.5x14
2.5
14
4042666300557
0.340
0.34000
1000
73182900900
2.400
0.700
0.210
2.780
ENGEL ISO 8750-St 2.5x16
77474
ISO 8750-St 2.5x16
2.5
16
4042666476399
0.420
0.42000
1000
73182900900
2.400
0.700
0.210
2.780
ENGEL ISO 8750-St 2.5x20
77475
ISO 8750-St 2.5x20
2.5
20
4042666684091
0.540
0.54000
1000
73182900900
2.400
0.700
0.210
2.780
ENGEL ISO 8750-St 2.5x22
77476
ISO 8750-St 2.5x22
2.5
22
4042666694175
0.529
0.52900
1000
73182900900
2.400
0.700
0.210
2.780
ENGEL ISO 8750-St 3x6
77477
ISO 8750-St 3x6
3.0
6
4042666517474
0.240
0.24000
1000
73182900900
2.900
0.900
0.250
3.300
ENGEL ISO 8750-St 3x8
77478
ISO 8750-St 3x8
3.0
8
4042666300564
0.270
0.27000
1000
73182900900
2.900
0.900
0.250
3.300
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處