您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 8673 8 - Hexagon nuts, type 1, with metric fine pitch thread
Engel Verbindungselemente
ISO 8673
Powered by
CAD模型選擇
{engel/iso_8673/iso_8673.prj},{NB=ENGEL ISO 8673-8 M18x1.5},{IDNR=113322},{BEZX=ISO 8673-8 M 18x1,5},{D=18.000},{P=1.500},{OBERFLAECHE=},{EAN=4042666862970},{DINGEW=0.000},{GEWEH=1000},{ZOLLNR=73181581980},{D2=24.850},{M=15.800},{S=27.000},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
Diameter min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
ENGEL ISO 8673-8 M8x1
113311
ISO 8673-8 M8x1
8.000
6.917
1.000
4042666862796
0.000
0.000
1000
73181581980
11.630
6.800
13.000
ENGEL ISO 8673-8 M10x1
113312
ISO 8673-8 M10x1
10.000
8.917
1.000
4042666862802
0.000
0.000
1000
73181581980
14.630
8.400
16.000
ENGEL ISO 8673-8 M10x1.25
113319
ISO 8673-8 M10x1.25
10.000
8.647
1.250
4042666862871
0.000
0.000
1000
73181581980
14.630
8.400
16.000
ENGEL ISO 8673-8 M12x1.25
113320
ISO 8673-8 M12x1.25
12.000
10.647
1.250
4042666862888
0.000
0.000
1000
73181581980
16.630
10.800
18.000
ENGEL ISO 8673-8 M12x1.5
113313
ISO 8673-8 M12x1.5
12.000
10.376
1.500
4042666862819
0.000
0.000
1000
73181581980
16.630
10.800
18.000
ENGEL ISO 8673-8 M14x1.5
113321
ISO 8673-8 M14x1.5
14.000
12.376
1.500
4042666862895
0.000
0.000
1000
73181581980
19.640
12.800
21.000
ENGEL ISO 8673-8 M16x1.5
113314
ISO 8673-8 M16x1.5
16.000
14.376
1.500
4042666862826
0.000
0.000
1000
73181581980
22.490
14.800
24.000
ENGEL ISO 8673-8 M18x1.5
113322
ISO 8673-8 M18x1.5
18.000
16.376
1.500
4042666862970
0.000
0.000
1000
73181581980
24.850
15.800
27.000
ENGEL ISO 8673-8 M20x1.5
113315
ISO 8673-8 M20x1.5
20.000
18.376
1.500
4042666862833
0.000
0.000
1000
73181581980
27.700
18.000
30.000
ENGEL ISO 8673-8 M20x2
113323
ISO 8673-8 M20x2
20.000
17.835
2.000
4042666862987
0.000
0.000
1000
73181581980
27.700
18.000
30.000
ENGEL ISO 8673-8 M22x1.5
113324
ISO 8673-8 M22x1.5
22.000
20.376
1.500
4042666862994
0.000
0.000
1000
73181581980
31.350
19.400
34.000
ENGEL ISO 8673-8 M24x2
113316
ISO 8673-8 M24x2
24.000
21.835
2.000
4042666862840
0.000
0.000
1000
73181581980
33.250
21.500
36.000
ENGEL ISO 8673-8 M27x2
113325
ISO 8673-8 M27x2
27.000
24.835
2.000
4042666863007
0.000
0.000
1000
73181581980
38.000
23.800
41.000
ENGEL ISO 8673-8 M30x2
113317
ISO 8673-8 M30x2
30.000
27.835
2.000
4042666862857
0.000
0.000
1000
73181581980
42.750
25.600
46.000
ENGEL ISO 8673-8 M33x2
113326
ISO 8673-8 M33x2
33.000
30.835
2.000
4042666863014
0.000
0.000
1000
73181581980
46.550
28.700
50.000
ENGEL ISO 8673-8 M36x3
113318
ISO 8673-8 M36x3
36.000
32.752
3.000
4042666862864
0.000
0.000
1000
73181581980
51.110
31.000
55.000
ENGEL ISO 8673-8 M39x3
113327
ISO 8673-8 M39x3
39.000
35.752
3.000
4042666863021
0.000
0.000
1000
73181581980
55.860
33.400
60.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處