您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7380-2 A2 - Button head screws - Part 2: Hexagon socket button head screws with collar
Engel Verbindungselemente
ISO 7380
Powered by
CAD模型選擇
{engel/iso_7380/iso_7380_2_a2.prj},{NB=ENGEL ISO 7380-2-A2 M6x12 VG},{IDNR=40283},{BEZX=ISO 7380-2-A2 M 6x 12 VG},{OBERFLAECHE=m. Flansch},{D=6},{P=1.000},{L=12},{EAN=4042666402831},{DINGEW=3.860},{GEWEH=1000},{ZOLLNR=73181561980},{BX=24},{A=3.000},{C=1.200},{DA=6.800},{DC=13.600},{DK=10.000},{DL=6.000},{DW=12.200},{E=4.583},{K=3.300},{RF=6.150},{R=0.250},{R1=0.500},{S=4.000},{T=2.080},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
LS
Length of shaft
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
C
max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DC
max.
[mm]
DK
Head diameter max.
[mm]
DL
[mm]
DW
min.
[mm]
E
min.
[mm]
K
Head height max.
[mm]
RF
max.
[mm]
R
Transition radius under head min.
[mm]
R1
min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
ENGEL ISO 7380-2-A2 M4x8 ...
54746
ISO 7380-2-A2 M4x8 VG
4
3.141
0.700
8
4042666547464
1.300
1.300
1000
73181561980
5.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-A2 M4x10...
40280
ISO 7380-2-A2 M4x10 VG
4
3.141
0.700
10
4042666402800
1.210
1.210
1000
73181561980
7.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-A2 M4x12...
46068
ISO 7380-2-A2 M4x12 VG
4
3.141
0.700
12
4042666460688
1.580
1.580
1000
73181561980
9.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-A2 M4x16...
46561
ISO 7380-2-A2 M4x16 VG
4
3.141
0.700
16
4042666465614
1.914
1.914
1000
73181561980
13.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-A2 M4x20...
62368
ISO 7380-2-A2 M4x20 VG
4
3.141
0.700
20
4042666623687
2.000
2.000
1000
73181561980
17.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-A2 M5x10...
40281
ISO 7380-2-A2 M5x10 VG
5
4.019
0.800
10
4042666402817
2.300
2.300
1000
73181561980
7.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-A2 M5x12...
49757
ISO 7380-2-A2 M5x12 VG
5
4.019
0.800
12
4042666497578
2.516
2.516
1000
73181561980
9.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-A2 M5x16...
44869
ISO 7380-2-A2 M5x16 VG
5
4.019
0.800
16
4042666448693
3.128
3.128
1000
73181561980
13.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-A2 M5x20...
53012
ISO 7380-2-A2 M5x20 VG
5
4.019
0.800
20
4042666530121
3.200
3.200
1000
73181561980
17.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-A2 M5x25...
60117
ISO 7380-2-A2 M5x25 VG
5
4.019
0.800
25
4042666601173
4.000
4.000
1000
73181561980
22.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-A2 M5x30...
93951
ISO 7380-2-A2 M5x30 VG
5
4.019
0.800
30
4042666939511
4.790
4.790
1000
73181561980
22.000
22
2.400
4.000
8.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-A2 M6x10...
40282
ISO 7380-2-A2 M6x10 VG
6
4.773
1.000
10
4042666402824
2.540
2.540
1000
73181561980
7.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-A2 M6x12...
40283
ISO 7380-2-A2 M6x12 VG
6
4.773
1.000
12
4042666402831
3.860
3.860
1000
73181561980
9.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-A2 M6x16...
44874
ISO 7380-2-A2 M6x16 VG
6
4.773
1.000
16
4042666448747
4.500
4.500
1000
73181561980
13.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-A2 M6x20...
61424
ISO 7380-2-A2 M6x20 VG
6
4.773
1.000
20
4042666614241
4.500
4.500
1000
73181561980
17.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-A2 M6x25...
58161
ISO 7380-2-A2 M6x25 VG
6
4.773
1.000
25
4042666581611
5.680
5.680
1000
73181561980
22.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-A2 M6x30...
54465
ISO 7380-2-A2 M6x30 VG
6
4.773
1.000
30
4042666544654
7.000
7.000
1000
73181561980
27.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-A2 M6x35...
56972
ISO 7380-2-A2 M6x35 VG
6
4.773
1.000
35
4042666569725
7.480
7.480
1000
73181561980
24.000
24
3.000
6.000
11.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-A2 M6x40...
62716
ISO 7380-2-A2 M6x40 VG
6
4.773
1.000
40
4042666627166
8.930
8.930
1000
73181561980
24.000
24
3.000
11.000
16.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-A2 M8x12...
66912
ISO 7380-2-A2 M8x12 VG
8
6.466
1.250
12
4042666669128
5.680
5.680
1000
73181561980
8.250
28
3.750
0.000
0.000
1.500
9.200
17.800
13.200
7.700
16.400
5.723
4.400
7.950
0.400
0.700
5.000
2.600
ENGEL ISO 7380-2-A2 M8x16...
61446
ISO 7380-2-A2 M8x16 VG
8
6.466
1.250
16
4042666614463
9.900
9.900
1000
73181561980
12.250
28
3.750
0.000
0.000
1.500
9.200
17.800
13.200
7.700
16.400
5.723
4.400
7.950
0.400
0.700
5.000
2.600
ENGEL ISO 7380-2-A2 M8x20...
53067
ISO 7380-2-A2 M8x20 VG
8
6.466
1.250
20
4042666530671
9.460
9.460
1000
73181561980
16.250
28
3.750
0.000
0.000
1.500
9.200
17.800
13.200
7.700
16.400
5.723
4.400
7.950
0.400
0.700
5.000
2.600
ENGEL ISO 7380-2-A2 M8x25...
56973
ISO 7380-2-A2 M8x25 VG
8
6.466
1.250
25
4042666569732
10.350
10.350
1000
73181561980
21.250
28
3.750
0.000
0.000
1.500
9.200
17.800
13.200
7.700
16.400
5.723
4.400
7.950
0.400
0.700
5.000
2.600
ENGEL ISO 7380-2-A2 M8x30...
46394
ISO 7380-2-A2 M8x30 VG
8
6.466
1.250
30
4042666463948
12.600
12.600
1000
73181561980
26.250
28
3.750
0.000
0.000
1.500
9.200
17.800
13.200
7.700
16.400
5.723
4.400
7.950
0.400
0.700
5.000
2.600
ENGEL ISO 7380-2-A2 M8x35...
90391
ISO 7380-2-A2 M8x35 VG
8
6.466
1.250
35
4042666903918
15.475
15.475
1000
73181561980
31.250
28
3.750
0.000
0.000
1.500
9.200
17.800
13.200
7.700
16.400
5.723
4.400
7.950
0.400
0.700
5.000
2.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處