您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7380-2 10.9 - Button head screws - Part 2: Hexagon socket button head screws with collar
Engel Verbindungselemente
ISO 7380
Powered by
CAD模型選擇
{engel/iso_7380/iso_7380_2_a2k.prj},{NB=ENGEL ISO 7380-2-10.9 M6x16 verzinkt},{IDNR=40238},{BEZX=ISO 7380-2-10.9 M 6x 16},{OBERFLAECHE=verzinkt},{D=6},{P=1.000},{L=16},{EAN=4042666402381},{DINGEW=4.26000},{GEWEH=1000},{ZOLLNR=73181569980},{BX=24},{A=3.000},{C=1.200},{DA=6.800},{DC=13.600},{DK=10.000},{DL=6.000},{DW=12.200},{E=4.583},{K=3.300},{RF=6.150},{R=0.250},{R1=0.500},{S=4.000},{T=2.080},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
LS
Length of shaft
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
C
max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DC
max.
[mm]
DK
Head diameter max.
[mm]
DL
[mm]
DW
min.
[mm]
E
min.
[mm]
K
Head height max.
[mm]
RF
max.
[mm]
R
Transition radius under head min.
[mm]
R1
min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
ENGEL ISO 7380-2-10.9 M4x...
40204
ISO 7380-2-10.9 M4x8
passivated
4
3.141
0.700
8
4042666402046
1.300
1.30000
1000
73181569980
5.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
40206
ISO 7380-2-10.9 M4x10
passivated
4
3.141
0.700
10
4042666402060
1.440
1.44000
1000
73181569980
7.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
50610
ISO 7380-2-10.9 M4x12
passivated
4
3.141
0.700
12
4042666506102
1.650
1.65000
1000
73181569980
9.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
45982
ISO 7380-2-10.9 M4x16
passivated
4
3.141
0.700
16
4042666459828
1.840
1.84000
1000
73181569980
13.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
60033
ISO 7380-2-10.9 M4x20
passivated
4
3.141
0.700
20
4042666600336
2.460
2.46000
1000
73181569980
17.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
68000
ISO 7380-2-10.9 M4x22
passivated
4
3.141
0.700
22
4042666680000
3.200
3.20000
1000
73181569980
19.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
60787
ISO 7380-2-10.9 M4x25
passivated
4
3.141
0.700
25
4042666607878
2.850
2.85000
1000
73181569980
22.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
62598
ISO 7380-2-10.9 M4x30
passivated
4
3.141
0.700
30
4042666625988
3.330
3.33000
1000
73181569980
20.000
20
2.100
6.500
10.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M5x...
40213
ISO 7380-2-10.9 M5x8
passivated
5
4.019
0.800
8
4042666402138
2.292
2.29200
1000
73181569980
5.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40215
ISO 7380-2-10.9 M5x10
passivated
5
4.019
0.800
10
4042666402152
2.300
2.30000
1000
73181569980
7.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40217
ISO 7380-2-10.9 M5x12
passivated
5
4.019
0.800
12
4042666402176
2.560
2.56000
1000
73181569980
9.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40220
ISO 7380-2-10.9 M5x16
passivated
5
4.019
0.800
16
4042666402206
2.860
2.86000
1000
73181569980
13.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
107886
ISO 7380-2-10.9 M5x18
passivated
5
4.019
0.800
18
4042666740360
3.758
3.75800
1000
73181569980
15.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
47256
ISO 7380-2-10.9 M5x20
passivated
5
4.019
0.800
20
4042666472568
3.758
3.75800
1000
73181569980
17.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
53367
ISO 7380-2-10.9 M5x25
passivated
5
4.019
0.800
25
4042666533672
4.100
4.10000
1000
73181569980
22.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40223
ISO 7380-2-10.9 M5x30
passivated
5
4.019
0.800
30
4042666402237
4.700
4.70000
1000
73181569980
22.000
22
2.400
4.000
8.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M6x...
40230
ISO 7380-2-10.9 M6x10
passivated
6
4.773
1.000
10
4042666402305
3.150
3.15000
1000
73181569980
7.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40233
ISO 7380-2-10.9 M6x12
passivated
6
4.773
1.000
12
4042666402336
3.520
3.52000
1000
73181569980
9.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
44914
ISO 7380-2-10.9 M6x14
passivated
6
4.773
1.000
14
4042666449140
4.130
4.13000
1000
73181569980
11.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40238
ISO 7380-2-10.9 M6x16
passivated
6
4.773
1.000
16
4042666402381
4.260
4.26000
1000
73181569980
13.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40242
ISO 7380-2-10.9 M6x20
passivated
6
4.773
1.000
20
4042666402428
5.020
5.02000
1000
73181569980
17.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40245
ISO 7380-2-10.9 M6x25
passivated
6
4.773
1.000
25
4042666402459
5.680
5.68000
1000
73181569980
22.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40248
ISO 7380-2-10.9 M6x30
passivated
6
4.773
1.000
30
4042666402480
6.580
6.58000
1000
73181569980
27.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
71829
ISO 7380-2-10.9 M6x35
passivated
6
4.773
1.000
35
4042666718291
7.480
7.48000
1000
73181569980
24.000
24
3.000
6.000
11.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
45025
ISO 7380-2-10.9 M6x40
passivated
6
4.773
1.000
40
4042666450252
8.390
8.39000
1000
73181569980
24.000
24
3.000
11.000
16.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處