您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7380-2 10.9 - Button head screws - Part 2: Hexagon socket button head screws with collar
Engel Verbindungselemente
ISO 7380
Powered by
CAD模型選擇
{engel/iso_7380/iso_7380_2.prj},{NB=ENGEL ISO 7380-2-10.9 M6x14},{IDNR=40235},{BEZX=ISO 7380-2-10.9 M 6x 14},{OBERFLAECHE=m. Flansch},{D=6},{P=1.000},{L=14},{EAN=4042666402350},{DINGEW=4.13000},{GEWEH=1000},{ZOLLNR=73181569980},{BX=24},{A=3.000},{C=1.200},{DA=6.800},{DC=13.600},{DK=10.000},{DL=6.000},{DW=12.200},{E=4.583},{K=3.300},{RF=6.150},{R=0.250},{R1=0.500},{S=4.000},{T=2.080},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
LS
Length of shaft
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
C
max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DC
max.
[mm]
DK
Head diameter max.
[mm]
DL
[mm]
DW
min.
[mm]
E
min.
[mm]
K
Head height max.
[mm]
RF
max.
[mm]
R
Transition radius under head min.
[mm]
R1
min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
ENGEL ISO 7380-2-10.9 M4x...
40203
ISO 7380-2-10.9 M4x8
4
3.141
0.700
8
4042666402039
1.300
1.30000
1000
73181569980
5.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
40205
ISO 7380-2-10.9 M4x10
4
3.141
0.700
10
4042666402053
1.440
1.44000
1000
73181569980
7.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
40207
ISO 7380-2-10.9 M4x12
4
3.141
0.700
12
4042666402077
1.650
1.65000
1000
73181569980
9.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
48411
ISO 7380-2-10.9 M4x16
4
3.141
0.700
16
4042666484110
1.856
1.85600
1000
73181569980
13.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
40208
ISO 7380-2-10.9 M4x20
4
3.141
0.700
20
4042666402084
2.460
2.46000
1000
73181569980
17.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
40209
ISO 7380-2-10.9 M4x25
4
3.141
0.700
25
4042666402091
2.850
2.85000
1000
73181569980
22.900
20
2.100
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M4x...
40210
ISO 7380-2-10.9 M4x30
4
3.141
0.700
30
4042666402107
3.330
3.33000
1000
73181569980
20.000
20
2.100
6.500
10.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-2-10.9 M5x...
40212
ISO 7380-2-10.9 M5x8
5
4.019
0.800
8
4042666402121
2.292
2.29200
1000
73181569980
5.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40214
ISO 7380-2-10.9 M5x10
5
4.019
0.800
10
4042666402145
2.300
2.30000
1000
73181569980
7.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40216
ISO 7380-2-10.9 M5x12
5
4.019
0.800
12
4042666402169
2.560
2.56000
1000
73181569980
9.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
69841
ISO 7380-2-10.9 M5x14
5
4.019
0.800
14
4042666698418
2.620
2.62000
1000
73181569980
11.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40219
ISO 7380-2-10.9 M5x16
5
4.019
0.800
16
4042666402190
2.860
2.86000
1000
73181569980
13.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
73955
ISO 7380-2-10.9 M5x18
5
4.019
0.800
18
4042666739555
3.000
3.00000
1000
73181569980
15.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
51662
ISO 7380-2-10.9 M5x20
5
4.019
0.800
20
4042666516620
3.758
3.75800
1000
73181569980
17.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40221
ISO 7380-2-10.9 M5x22
5
4.019
0.800
22
4042666402213
3.750
3.75000
1000
73181569980
19.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
48622
ISO 7380-2-10.9 M5x25
5
4.019
0.800
25
4042666486220
4.100
4.10000
1000
73181569980
22.600
22
2.400
0.000
0.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M5x...
40222
ISO 7380-2-10.9 M5x30
5
4.019
0.800
30
4042666402220
4.700
4.70000
1000
73181569980
22.000
22
2.400
4.000
8.000
1.000
5.700
11.800
8.800
5.000
10.400
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-2-10.9 M6x...
40229
ISO 7380-2-10.9 M6x10
6
4.773
1.000
10
4042666402299
3.150
3.15000
1000
73181569980
7.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40232
ISO 7380-2-10.9 M6x12
6
4.773
1.000
12
4042666402329
3.520
3.52000
1000
73181569980
9.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40235
ISO 7380-2-10.9 M6x14
6
4.773
1.000
14
4042666402350
4.130
4.13000
1000
73181569980
11.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40237
ISO 7380-2-10.9 M6x16
6
4.773
1.000
16
4042666402374
4.260
4.26000
1000
73181569980
13.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40241
ISO 7380-2-10.9 M6x20
6
4.773
1.000
20
4042666402411
5.020
5.02000
1000
73181569980
17.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40244
ISO 7380-2-10.9 M6x25
6
4.773
1.000
25
4042666402442
5.680
5.68000
1000
73181569980
22.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40247
ISO 7380-2-10.9 M6x30
6
4.773
1.000
30
4042666402473
6.580
6.58000
1000
73181569980
27.000
24
3.000
0.000
0.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
ENGEL ISO 7380-2-10.9 M6x...
40250
ISO 7380-2-10.9 M6x35
6
4.773
1.000
35
4042666402503
7.480
7.48000
1000
73181569980
24.000
24
3.000
6.000
11.000
1.200
6.800
13.600
10.000
6.000
12.200
4.583
3.300
6.150
0.250
0.500
4.000
2.080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處