您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7380-1 A2 - Button head screws - Part 1: Hexagon socket button head screws
Engel Verbindungselemente
ISO 7380
Powered by
CAD模型選擇
{engel/iso_7380/iso_7380_a2.prj},{NB=ENGEL ISO 7380-1-A2 M6x10},{IDNR=45298},{BEZX=ISO 7380-1-A2 M 6x 10},{OBERFLAECHE=},{D=6},{P=1.000},{L=10},{EAN=4042666452980},{DINGEW=2.86000},{GEWEH=1000},{ZOLLNR=73181561980},{BX=24},{A=3.000},{DA=6.800},{DK=10.500},{DL=6.000},{E=4.583},{K=3.300},{RF=6.150},{R=0.250},{R1=0.500},{S=4.000},{T=2.080},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
ⁿ/ₐ
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
LS
Length of shaft
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
DL
[mm]
E
min.
[mm]
K
Head height max.
[mm]
RF
max.
[mm]
R
Transition radius under head min.
[mm]
R1
min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
ENGEL ISO 7380-1-A2 M3x6
45251
ISO 7380-1-A2 M3x6
3
2.387
0.500
6
4042666452515
0.484
0.48360
1000
73181561980
4.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-A2 M3x8
45252
ISO 7380-1-A2 M3x8
3
2.387
0.500
8
4042666452522
0.450
0.45000
1000
73181561980
6.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-A2 M3x10
45253
ISO 7380-1-A2 M3x10
3
2.387
0.500
10
4042666452539
0.570
0.57000
1000
73181561980
8.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-A2 M3x12
45254
ISO 7380-1-A2 M3x12
3
2.387
0.500
12
4042666452546
0.700
0.70000
1000
73181561980
10.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-A2 M3x16
45255
ISO 7380-1-A2 M3x16
3
2.387
0.500
16
4042666452553
0.940
0.94000
1000
73181561980
14.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-A2 M3x20
76288
ISO 7380-1-A2 M3x20
3
2.387
0.500
20
4042666762881
1.200
1.20000
1000
73181561980
18.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-A2 M3x25
45256
ISO 7380-1-A2 M3x25
3
2.387
0.500
25
4042666452560
1.300
1.30020
1000
73181561980
18.000
18
1.500
4.500
7.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-A2 M4x6
47635
ISO 7380-1-A2 M4x6
4
3.141
0.700
6
4042666476351
0.960
0.96000
1000
73181561980
3.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M4x8
45257
ISO 7380-1-A2 M4x8
4
3.141
0.700
8
4042666452577
1.160
1.16000
1000
73181561980
5.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M4x10
45258
ISO 7380-1-A2 M4x10
4
3.141
0.700
10
4042666452584
1.100
1.10000
1000
73181561980
7.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M4x12
45259
ISO 7380-1-A2 M4x12
4
3.141
0.700
12
4042666452591
1.540
1.54000
1000
73181561980
9.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M4x16
45260
ISO 7380-1-A2 M4x16
4
3.141
0.700
16
4042666452607
1.880
1.88000
1000
73181561980
13.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M4x20
57019
ISO 7380-1-A2 M4x20
4
3.141
0.700
20
4042666570196
1.945
1.94500
1000
73181561980
17.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M4x25
45261
ISO 7380-1-A2 M4x25
4
3.141
0.700
25
4042666452614
2.710
2.71000
1000
73181561980
22.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M4x30
56459
ISO 7380-1-A2 M4x30
4
3.141
0.700
30
4042666564591
2.830
2.83000
1000
73181561980
20.000
20
2.100
6.500
10.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M4x40
52741
ISO 7380-1-A2 M4x40
4
3.141
0.700
40
4042666527411
4.100
4.10000
1000
73181561980
20.000
20
2.100
16.500
20.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-A2 M5x6
62692
ISO 7380-1-A2 M5x6
5
4.019
0.800
6
4042666626923
1.536
1.53600
1000
73181561980
3.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-A2 M5x8
45273
ISO 7380-1-A2 M5x8
5
4.019
0.800
8
4042666452737
1.890
1.89000
1000
73181561980
5.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-A2 M5x10
45278
ISO 7380-1-A2 M5x10
5
4.019
0.800
10
4042666452782
2.000
2.00000
1000
73181561980
7.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-A2 M5x12
45279
ISO 7380-1-A2 M5x12
5
4.019
0.800
12
4042666452799
2.330
2.33000
1000
73181561980
9.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-A2 M5x16
45280
ISO 7380-1-A2 M5x16
5
4.019
0.800
16
4042666452805
2.870
2.87000
1000
73181561980
13.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-A2 M5x20
45294
ISO 7380-1-A2 M5x20
5
4.019
0.800
20
4042666452942
3.360
3.36000
1000
73181561980
17.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-A2 M5x25
47370
ISO 7380-1-A2 M5x25
5
4.019
0.800
25
4042666473701
4.780
4.78000
1000
73181561980
22.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-A2 M5x30
45295
ISO 7380-1-A2 M5x30
5
4.019
0.800
30
4042666452959
4.590
4.59000
1000
73181561980
22.000
22
2.400
4.000
8.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-A2 M5x35
95841
ISO 7380-1-A2 M5x35
5
4.019
0.800
35
4042666958413
5.180
5.18000
1000
73181561980
22.000
22
2.400
9.000
13.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處