您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7380-1 10.9 - Button head screws - Part 1: Hexagon socket button head screws
Engel Verbindungselemente
ISO 7380
Powered by
CAD模型選擇
{engel/iso_7380/iso_7380_a2k.prj},{NB=ENGEL ISO 7380-1-010.9 M6x10 verzinkt},{IDNR=45669},{BEZX=ISO 7380-1-010.9 M 6x 10},{OBERFLAECHE=verzinkt},{D=6},{P=1.000},{L=10},{EAN=4042666456698},{DINGEW=2.93000},{GEWEH=1000},{ZOLLNR=73181569980},{BX=24},{A=3.000},{DA=6.800},{DK=10.500},{DL=6.000},{E=4.583},{K=3.300},{RF=6.150},{R=0.250},{R1=0.500},{S=4.000},{T=2.080},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
ⁿ/ₐ
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
LS
Length of shaft
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
DL
[mm]
E
min.
[mm]
K
Head height max.
[mm]
RF
max.
[mm]
R
Transition radius under head min.
[mm]
R1
min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
ENGEL ISO 7380-1-010.9 M3...
56358
ISO 7380-1-010.9 M3x5
passivated
3
2.387
0.500
5
4042666563587
0.250
0.25000
1000
73181569980
3.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45525
ISO 7380-1-010.9 M3x6
passivated
3
2.387
0.500
6
4042666455257
0.330
0.33000
1000
73181569980
4.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45527
ISO 7380-1-010.9 M3x8
passivated
3
2.387
0.500
8
4042666455271
0.450
0.45000
1000
73181569980
6.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45529
ISO 7380-1-010.9 M3x10
passivated
3
2.387
0.500
10
4042666455295
0.570
0.57000
1000
73181569980
8.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45532
ISO 7380-1-010.9 M3x12
passivated
3
2.387
0.500
12
4042666455325
0.700
0.70000
1000
73181569980
10.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
93106
ISO 7380-1-010.9 M3x14
passivated
3
2.387
0.500
14
4042666931065
0.760
0.76000
1000
73181569980
12.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45534
ISO 7380-1-010.9 M3x16
passivated
3
2.387
0.500
16
4042666455349
0.940
0.94000
1000
73181569980
14.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45550
ISO 7380-1-010.9 M3x20
passivated
3
2.387
0.500
20
4042666455509
1.200
1.20000
1000
73181569980
18.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
50534
ISO 7380-1-010.9 M3x22
passivated
3
2.387
0.500
22
4042666505341
1.130
1.13000
1000
73181569980
20.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M4...
45553
ISO 7380-1-010.9 M4x6
passivated
4
3.141
0.700
6
4042666455530
0.960
0.96000
1000
73181569980
3.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45555
ISO 7380-1-010.9 M4x8
passivated
4
3.141
0.700
8
4042666455554
1.160
1.16000
1000
73181569980
5.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45557
ISO 7380-1-010.9 M4x10
passivated
4
3.141
0.700
10
4042666455578
1.340
1.34000
1000
73181569980
7.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45585
ISO 7380-1-010.9 M4x12
passivated
4
3.141
0.700
12
4042666455851
1.540
1.54000
1000
73181569980
9.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45586
ISO 7380-1-010.9 M4x14
passivated
4
3.141
0.700
14
4042666455868
1.800
1.80000
1000
73181569980
11.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45599
ISO 7380-1-010.9 M4x16
passivated
4
3.141
0.700
16
4042666455998
1.930
1.93000
1000
73181569980
13.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
92362
ISO 7380-1-010.9 M4x18
passivated
4
3.141
0.700
18
4042666923626
1.800
1.80000
1000
73181569980
15.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45601
ISO 7380-1-010.9 M4x20
passivated
4
3.141
0.700
20
4042666456018
2.300
2.30000
1000
73181569980
17.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
94997
ISO 7380-1-010.9 M4x22
passivated
4
3.141
0.700
22
4042666949978
2.396
2.39600
1000
73181569980
19.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45604
ISO 7380-1-010.9 M4x25
passivated
4
3.141
0.700
25
4042666456049
2.710
2.71000
1000
73181569980
22.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
59329
ISO 7380-1-010.9 M4x30
passivated
4
3.141
0.700
30
4042666593294
3.170
3.17000
1000
73181569980
20.000
20
2.100
6.500
10.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
76577
ISO 7380-1-010.9 M4x35
passivated
4
3.141
0.700
35
4042666765776
3.450
3.45000
1000
73181569980
20.000
20
2.100
11.500
15.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
50505
ISO 7380-1-010.9 M4x40
passivated
4
3.141
0.700
40
4042666505051
4.100
4.10000
1000
73181569980
20.000
20
2.100
16.500
20.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M5...
45622
ISO 7380-1-010.9 M5x6
passivated
5
4.019
0.800
6
4042666456223
1.640
1.64000
1000
73181569980
3.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-010.9 M5...
45624
ISO 7380-1-010.9 M5x8
passivated
5
4.019
0.800
8
4042666456247
1.890
1.89000
1000
73181569980
5.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-010.9 M5...
45626
ISO 7380-1-010.9 M5x10
passivated
5
4.019
0.800
10
4042666456261
2.140
2.14000
1000
73181569980
7.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處