您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7380-1 10.9 - Button head screws - Part 1: Hexagon socket button head screws
Engel Verbindungselemente
ISO 7380
Powered by
CAD模型選擇
{engel/iso_7380/iso_7380.prj},{NB=ENGEL ISO 7380-1-010.9 M6x12},{IDNR=45671},{BEZX=ISO 7380-1-010.9 M 6x 12},{OBERFLAECHE=},{D=6},{P=1.000},{L=12},{EAN=4042666456711},{DINGEW=3.28000},{GEWEH=1000},{ZOLLNR=73181569980},{BX=24},{A=3.000},{DA=6.800},{DK=10.500},{DL=6.000},{E=4.583},{K=3.300},{RF=6.150},{R=0.250},{R1=0.500},{S=4.000},{T=2.080},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
LS
Length of shaft
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
DL
[mm]
E
min.
[mm]
K
Head height max.
[mm]
RF
max.
[mm]
R
Transition radius under head min.
[mm]
R1
min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
ENGEL ISO 7380-1-010.9 M3...
45523
ISO 7380-1-010.9 M3x5
3
2.387
0.500
5
4042666455233
0.250
0.25000
1000
73181569980
3.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45524
ISO 7380-1-010.9 M3x6
3
2.387
0.500
6
4042666455240
0.330
0.33000
1000
73181569980
4.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45526
ISO 7380-1-010.9 M3x8
3
2.387
0.500
8
4042666455264
0.450
0.45000
1000
73181569980
6.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45528
ISO 7380-1-010.9 M3x10
3
2.387
0.500
10
4042666455288
0.570
0.57000
1000
73181569980
8.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45531
ISO 7380-1-010.9 M3x12
3
2.387
0.500
12
4042666455318
0.700
0.70000
1000
73181569980
10.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
111444
ISO 7380-1-010.9 M3x14
3
2.387
0.500
14
4042666838357
0.760
0.76000
1000
73181569980
12.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45533
ISO 7380-1-010.9 M3x16
3
2.387
0.500
16
4042666455332
0.940
0.94000
1000
73181569980
14.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
45549
ISO 7380-1-010.9 M3x20
3
2.387
0.500
20
4042666455493
1.200
1.20000
1000
73181569980
18.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M3...
68678
ISO 7380-1-010.9 M3x22
3
2.387
0.500
22
4042666686781
1.130
1.13000
1000
73181569980
20.500
18
1.500
0.000
0.000
3.600
5.700
2.600
2.303
1.650
3.700
0.100
0.300
2.000
1.040
ENGEL ISO 7380-1-010.9 M4...
45552
ISO 7380-1-010.9 M4x6
4
3.141
0.700
6
4042666455523
0.960
0.96000
1000
73181569980
3.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45554
ISO 7380-1-010.9 M4x8
4
3.141
0.700
8
4042666455547
1.160
1.16000
1000
73181569980
5.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45556
ISO 7380-1-010.9 M4x10
4
3.141
0.700
10
4042666455561
1.340
1.34000
1000
73181569980
7.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45584
ISO 7380-1-010.9 M4x12
4
3.141
0.700
12
4042666455844
1.540
1.54000
1000
73181569980
9.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
67690
ISO 7380-1-010.9 M4x14
4
3.141
0.700
14
4042666676904
1.800
1.80000
1000
73181569980
11.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45587
ISO 7380-1-010.9 M4x16
4
3.141
0.700
16
4042666455875
1.930
1.93000
1000
73181569980
13.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
46242
ISO 7380-1-010.9 M4x18
4
3.141
0.700
18
4042666462422
1.800
1.80000
1000
73181569980
15.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45600
ISO 7380-1-010.9 M4x20
4
3.141
0.700
20
4042666456001
2.300
2.30000
1000
73181569980
17.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
94996
ISO 7380-1-010.9 M4x22
4
3.141
0.700
22
4042666949961
2.396
2.39600
1000
73181569980
19.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45603
ISO 7380-1-010.9 M4x25
4
3.141
0.700
25
4042666456032
2.710
2.71000
1000
73181569980
22.900
20
2.100
0.000
0.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45605
ISO 7380-1-010.9 M4x30
4
3.141
0.700
30
4042666456056
3.170
3.17000
1000
73181569980
20.000
20
2.100
6.500
10.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
46569
ISO 7380-1-010.9 M4x35
4
3.141
0.700
35
4042666465690
3.180
3.18000
1000
73181569980
20.000
20
2.100
11.500
15.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M4...
45607
ISO 7380-1-010.9 M4x40
4
3.141
0.700
40
4042666456070
4.100
4.10000
1000
73181569980
20.000
20
2.100
16.500
20.000
4.700
7.600
3.800
2.873
2.200
4.600
0.200
0.400
2.500
1.300
ENGEL ISO 7380-1-010.9 M5...
45621
ISO 7380-1-010.9 M5x6
5
4.019
0.800
6
4042666456216
1.640
1.64000
1000
73181569980
3.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-010.9 M5...
45623
ISO 7380-1-010.9 M5x8
5
4.019
0.800
8
4042666456230
1.890
1.89000
1000
73181569980
5.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
ENGEL ISO 7380-1-010.9 M5...
45625
ISO 7380-1-010.9 M5x10
5
4.019
0.800
10
4042666456254
2.140
2.14000
1000
73181569980
7.600
22
2.400
0.000
0.000
5.700
9.500
5.000
3.443
2.750
5.750
0.200
0.450
3.000
1.560
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處