您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7093-1 200 HV - Plain washers, large series, product grade A
Engel Verbindungselemente
Washers, outer diameter approx 3d
Powered by
CAD模型選擇
{engel/scheiben_aussendurchmesser_3d/iso_7093_1.prj},{NB=ENGEL ISO 7093-1-200 HV 14},{IDNR=113553},{OBERFLAECHE=},{D=14.000},{EAN=4042666877950},{DINGEW=31.60000},{GEWEH=1000},{ZOLLNR=73182200980},{DA=15.000},{DW=44.000},{H=3.000},{CNSAVOID=1},{BEZ2=ISO 7093-1-200HV 14}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Nominal thickness
[mm]
ENGEL ISO 7093-1-200 HV 3
113540
ISO 7093-1-200 HV 3
3.000
4042666875765
0.349
0.34900
1000
73182200980
3.200
9.000
0.800
ENGEL ISO 7093-1-200 HV 3...
113552
ISO 7093-1-200 HV 3.5
3.500
4042666877943
0.529
0.52900
1000
73182200980
3.700
11.000
0.800
ENGEL ISO 7093-1-200 HV 4
113541
ISO 7093-1-200 HV 4
4.000
4042666876250
0.774
0.77400
1000
73182200980
4.300
12.000
1.000
ENGEL ISO 7093-1-200 HV 5
113542
ISO 7093-1-200 HV 5
5.000
4042666876885
1.460
1.46000
1000
73182200980
5.300
15.000
1.000
ENGEL ISO 7093-1-200 HV 6
113543
ISO 7093-1-200 HV 6
6.000
4042666876939
2.790
2.79000
1000
73182200980
6.400
18.000
1.600
ENGEL ISO 7093-1-200 HV 8
113544
ISO 7093-1-200 HV 8
8.000
4042666877097
6.230
6.23000
1000
73182200980
8.400
24.000
2.000
ENGEL ISO 7093-1-200 HV 1...
113545
ISO 7093-1-200 HV 10
10.000
4042666877127
12.200
12.20000
1000
73182200980
10.500
30.000
2.500
ENGEL ISO 7093-1-200 HV 1...
113546
ISO 7093-1-200 HV 12
12.000
4042666877875
22.200
22.20000
1000
73182200980
13.000
37.000
3.000
ENGEL ISO 7093-1-200 HV 1...
113553
ISO 7093-1-200 HV 14
14.000
4042666877950
31.600
31.60000
1000
73182200980
15.000
44.000
3.000
ENGEL ISO 7093-1-200 HV 1...
113547
ISO 7093-1-200 HV 16
16.000
4042666877899
40.900
40.90000
1000
73182200980
17.000
50.000
3.000
ENGEL ISO 7093-1-200 HV 1...
113554
ISO 7093-1-200 HV 18
18.000
4042666877967
68.400
68.40000
1000
73182200980
19.000
56.000
4.000
ENGEL ISO 7093-1-200 HV 2...
113548
ISO 7093-1-200 HV 20
20.000
4042666877905
77.900
77.90000
1000
73182200980
21.000
60.000
4.000
ENGEL ISO 7093-1-200 HV 2...
113555
ISO 7093-1-200 HV 22
22.000
4042666877974
118.000
118.00000
1000
73182200980
23.000
66.000
5.000
ENGEL ISO 7093-1-200 HV 2...
113549
ISO 7093-1-200 HV 24
24.000
4042666877912
141.000
141.00000
1000
73182200980
25.000
72.000
5.000
ENGEL ISO 7093-1-200 HV 2...
113556
ISO 7093-1-200 HV 27
27.000
4042666877981
234.000
234.00000
1000
73182200980
30.000
85.000
6.000
ENGEL ISO 7093-1-200 HV 3...
113550
ISO 7093-1-200 HV 30
30.000
4042666877929
273.000
273.00000
1000
73182200980
33.000
92.000
6.000
ENGEL ISO 7093-1-200 HV 3...
113557
ISO 7093-1-200 HV 33
33.000
4042666877998
479.000
479.00000
1000
73182200980
36.000
105.000
6.000
ENGEL ISO 7093-1-200 HV 3...
113551
ISO 7093-1-200 HV 36
36.000
4042666877936
520.000
520.00000
1000
73182200980
39.000
110.000
8.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處