您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7089 A4 - Plain washers, normal series, product grade A
Engel Verbindungselemente
ISO 7089
Powered by
CAD模型選擇
{engel/iso_7089/iso_7089_a4.prj},{NB=ENGEL ISO 7089-A4 18},{IDNR=113532},{D=18.0},{EAN=4042666875611},{DINGEW=14.70000},{GEWEH=1000},{ZOLLNR=73182200910},{D1=19.33},{D2=34.00},{H=3.00},{CNSAVOID=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Diameter
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D1
Hole diameter max.
[mm]
D2
Outer diameter max.
[mm]
H
Nominal thickness
[mm]
ENGEL ISO 7089-A4 1.6
113511
ISO 7089-A4 1.6
1.6
4042666875147
0.024
0.02400
1000
73182200910
1.84
4.00
0.30
ENGEL ISO 7089-A4 2
113512
ISO 7089-A4 2
2.0
4042666875284
0.037
0.03700
1000
73182200910
2.34
5.00
0.30
ENGEL ISO 7089-A4 2.5
113513
ISO 7089-A4 2.5
2.5
4042666875307
0.088
0.08800
1000
73182200910
2.84
6.00
0.50
ENGEL ISO 7089-A4 3
113514
ISO 7089-A4 3
3.0
4042666875314
0.119
0.11900
1000
73182200910
3.38
7.00
0.50
ENGEL ISO 7089-A4 3.5
113530
ISO 7089-A4 3.5
3.5
4042666875598
0.155
0.15500
1000
73182200910
3.88
8.00
0.50
ENGEL ISO 7089-A4 4
113515
ISO 7089-A4 4
4.0
4042666875321
0.308
0.30800
1000
73182200910
4.48
9.00
0.80
ENGEL ISO 7089-A4 5
113516
ISO 7089-A4 5
5.0
4042666875338
0.443
0.44300
1000
73182200910
5.48
10.00
1.00
ENGEL ISO 7089-A4 6
113517
ISO 7089-A4 6
6.0
4042666875345
1.020
1.02000
1000
73182200910
6.62
12.00
1.60
ENGEL ISO 7089-A4 8
113518
ISO 7089-A4 8
8.0
4042666875352
1.830
1.83000
1000
73182200910
8.62
16.00
1.60
ENGEL ISO 7089-A4 10
113519
ISO 7089-A4 10
10.0
4042666875369
3.570
3.57000
1000
73182200910
10.77
20.00
2.00
ENGEL ISO 7089-A4 12
113520
ISO 7089-A4 12
12.0
4042666875376
6.270
6.27000
1000
73182200910
13.27
24.00
2.50
ENGEL ISO 7089-A4 14
113531
ISO 7089-A4 14
14.0
4042666875604
8.620
8.62000
1000
73182200910
15.27
28.00
2.50
ENGEL ISO 7089-A4 16
113521
ISO 7089-A4 16
16.0
4042666875383
11.300
11.30000
1000
73182200910
17.27
30.00
3.00
ENGEL ISO 7089-A4 18
113532
ISO 7089-A4 18
18.0
4042666875611
14.700
14.70000
1000
73182200910
19.33
34.00
3.00
ENGEL ISO 7089-A4 20
113522
ISO 7089-A4 20
20.0
4042666875390
17.200
17.20000
1000
73182200910
21.33
37.00
3.00
ENGEL ISO 7089-A4 22
113533
ISO 7089-A4 22
22.0
4042666875628
18.300
18.30000
1000
73182200910
23.33
39.00
3.00
ENGEL ISO 7089-A4 24
113523
ISO 7089-A4 24
24.0
4042666875406
32.300
32.30000
1000
73182200910
25.33
44.00
4.00
ENGEL ISO 7089-A4 27
113534
ISO 7089-A4 27
27.0
4042666875635
42.300
42.30000
1000
73182200910
28.33
50.00
4.00
ENGEL ISO 7089-A4 30
113524
ISO 7089-A4 30
30.0
4042666875413
53.600
53.60000
1000
73182200910
31.39
56.00
4.00
ENGEL ISO 7089-A4 33
113535
ISO 7089-A4 33
33.0
4042666875666
75.300
75.30000
1000
73182200910
34.62
60.00
5.00
ENGEL ISO 7089-A4 36
113525
ISO 7089-A4 36
36.0
4042666875420
92.100
92.10000
1000
73182200910
37.62
66.00
5.00
ENGEL ISO 7089-A4 39
113536
ISO 7089-A4 39
39.0
4042666875703
133.000
133.00000
1000
73182200910
42.62
72.00
6.00
ENGEL ISO 7089-A4 42
113526
ISO 7089-A4 42
42.0
4042666875437
209.000
209.00000
1000
73182200910
45.62
78.00
8.00
ENGEL ISO 7089-A4 45
113537
ISO 7089-A4 45
45.0
4042666875710
251.000
251.00000
1000
73182200910
48.62
85.00
8.00
ENGEL ISO 7089-A4 48
113527
ISO 7089-A4 48
48.0
4042666875444
284.000
284.00000
1000
73182200910
52.74
92.00
8.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處