您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7089 A2 - Plain washers, normal series, product grade A
Engel Verbindungselemente
ISO 7089
Powered by
CAD模型選擇
{engel/iso_7089/iso_7089_a2.prj},{NB=ENGEL ISO 7089-A2 18},{IDNR=113503},{D=18.0},{EAN=4042666874188},{DINGEW=14.700},{GEWEH=1000},{ZOLLNR=73182200910},{D1=19.33},{D2=34.00},{H=3.00},{CNSAVOID=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Diameter
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D1
Hole diameter max.
[mm]
D2
Outer diameter max.
[mm]
H
Nominal thickness
[mm]
ENGEL ISO 7089-A2 1.6
113482
ISO 7089-A2 1.6
1.6
4042666872740
0.024
0.024
1000
73182200910
1.84
4.00
0.30
ENGEL ISO 7089-A2 2
113483
ISO 7089-A2 2
2.0
4042666872757
0.037
0.037
1000
73182200910
2.34
5.00
0.30
ENGEL ISO 7089-A2 2.5
113484
ISO 7089-A2 2.5
2.5
4042666872764
0.088
0.088
1000
73182200910
2.84
6.00
0.50
ENGEL ISO 7089-A2 3
113485
ISO 7089-A2 3
3.0
4042666872771
0.120
0.120
1000
73182200910
3.38
7.00
0.50
ENGEL ISO 7089-A2 3.5
113501
ISO 7089-A2 3.5
3.5
4042666874096
0.155
0.155
1000
73182200910
3.88
8.00
0.50
ENGEL ISO 7089-A2 4
113486
ISO 7089-A2 4
4.0
4042666872788
0.308
0.308
1000
73182200910
4.48
9.00
0.80
ENGEL ISO 7089-A2 5
113487
ISO 7089-A2 5
5.0
4042666872795
0.443
0.443
1000
73182200910
5.48
10.00
1.00
ENGEL ISO 7089-A2 6
113488
ISO 7089-A2 6
6.0
4042666872801
1.140
1.140
1000
73182200910
6.62
12.00
1.60
ENGEL ISO 7089-A2 8
113489
ISO 7089-A2 8
8.0
4042666872818
1.660
1.660
1000
73182200910
8.62
16.00
1.60
ENGEL ISO 7089-A2 10
113490
ISO 7089-A2 10
10.0
4042666872825
4.080
4.080
1000
73182200910
10.77
20.00
2.00
ENGEL ISO 7089-A2 12
113491
ISO 7089-A2 12
12.0
4042666872832
6.270
6.270
1000
73182200910
13.27
24.00
2.50
ENGEL ISO 7089-A2 14
113502
ISO 7089-A2 14
14.0
4042666874171
8.600
8.600
1000
73182200910
15.27
28.00
2.50
ENGEL ISO 7089-A2 16
113492
ISO 7089-A2 16
16.0
4042666872849
8.600
8.600
1000
73182200910
17.27
30.00
3.00
ENGEL ISO 7089-A2 18
113503
ISO 7089-A2 18
18.0
4042666874188
14.700
14.700
1000
73182200910
19.33
34.00
3.00
ENGEL ISO 7089-A2 20
113493
ISO 7089-A2 20
20.0
4042666872856
17.200
17.200
1000
73182200910
21.33
37.00
3.00
ENGEL ISO 7089-A2 22
113504
ISO 7089-A2 22
22.0
4042666874195
18.300
18.300
1000
73182200910
23.33
39.00
3.00
ENGEL ISO 7089-A2 24
113494
ISO 7089-A2 24
24.0
4042666872870
32.300
32.300
1000
73182200910
25.33
44.00
4.00
ENGEL ISO 7089-A2 27
113505
ISO 7089-A2 27
27.0
4042666874270
42.300
42.300
1000
73182200910
28.33
50.00
4.00
ENGEL ISO 7089-A2 30
113495
ISO 7089-A2 30
30.0
4042666873198
53.600
53.600
1000
73182200910
31.39
56.00
4.00
ENGEL ISO 7089-A2 33
113506
ISO 7089-A2 33
33.0
4042666874751
75.300
75.300
1000
73182200910
34.62
60.00
5.00
ENGEL ISO 7089-A2 36
113496
ISO 7089-A2 36
36.0
4042666873204
92.100
92.100
1000
73182200910
37.62
66.00
5.00
ENGEL ISO 7089-A2 39
113507
ISO 7089-A2 39
39.0
4042666874959
133.000
133.000
1000
73182200910
42.62
72.00
6.00
ENGEL ISO 7089-A2 42
113497
ISO 7089-A2 42
42.0
4042666873259
209.000
209.000
1000
73182200910
45.62
78.00
8.00
ENGEL ISO 7089-A2 45
113508
ISO 7089-A2 45
45.0
4042666875000
251.000
251.000
1000
73182200910
48.62
85.00
8.00
ENGEL ISO 7089-A2 48
113498
ISO 7089-A2 48
48.0
4042666873631
284.000
284.000
1000
73182200910
52.74
92.00
8.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處