您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7089 200 HV - Plain washers, normal series, product grade A
Engel Verbindungselemente
ISO 7089
Powered by
CAD模型選擇
{engel/iso_7089/iso_7089_200_hv_a2k.prj},{NB=ENGEL ISO 7089-200 HV 18 verzinkt},{IDNR=113473},{OBERFLAECHE=verzinkt},{D=18.0},{EAN=4042666871231},{DINGEW=14.70000},{GEWEH=1000},{ZOLLNR=73182200980},{D1=19.33},{D2=34.00},{H=3.00},{CNSAVOID=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Diameter
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D1
Hole diameter max.
[mm]
D2
Outer diameter max.
[mm]
H
Nominal thickness
[mm]
ENGEL ISO 7089-200 HV 1.6...
113452
ISO 7089-200 HV 1.6
passivated
1.6
4042666868736
0.000
0.00000
1000
73182200980
1.84
4.00
0.30
ENGEL ISO 7089-200 HV 2 v...
113453
ISO 7089-200 HV 2
passivated
2.0
4042666868767
0.037
0.03700
1000
73182200980
2.34
5.00
0.30
ENGEL ISO 7089-200 HV 2.5...
113454
ISO 7089-200 HV 2.5
passivated
2.5
4042666868774
0.088
0.08800
1000
73182200980
2.84
6.00
0.50
ENGEL ISO 7089-200 HV 3 v...
113455
ISO 7089-200 HV 3
passivated
3.0
4042666868781
0.119
0.11900
1000
73182200980
3.38
7.00
0.50
ENGEL ISO 7089-200 HV 3.5...
113471
ISO 7089-200 HV 3.5
passivated
3.5
4042666871170
0.155
0.15500
1000
73182200980
3.88
8.00
0.50
ENGEL ISO 7089-200 HV 4 v...
113456
ISO 7089-200 HV 4
passivated
4.0
4042666868798
0.308
0.30800
1000
73182200980
4.48
9.00
0.80
ENGEL ISO 7089-200 HV 5 v...
113457
ISO 7089-200 HV 5
passivated
5.0
4042666869221
0.443
0.44300
1000
73182200980
5.48
10.00
1.00
ENGEL ISO 7089-200 HV 6 v...
113458
ISO 7089-200 HV 6
passivated
6.0
4042666869245
1.020
1.02000
1000
73182200980
6.62
12.00
1.60
ENGEL ISO 7089-200 HV 8 v...
113459
ISO 7089-200 HV 8
passivated
8.0
4042666869252
1.830
1.83000
1000
73182200980
8.62
16.00
1.60
ENGEL ISO 7089-200 HV 10 ...
113460
ISO 7089-200 HV 10
passivated
10.0
4042666869283
3.570
3.57000
1000
73182200980
10.77
20.00
2.00
ENGEL ISO 7089-200 HV 12 ...
113461
ISO 7089-200 HV 12
passivated
12.0
4042666869290
6.270
6.27000
1000
73182200980
13.27
24.00
2.50
ENGEL ISO 7089-200 HV 14 ...
113472
ISO 7089-200 HV 14
passivated
14.0
4042666871224
8.620
8.62000
1000
73182200980
15.27
28.00
2.50
ENGEL ISO 7089-200 HV 16 ...
113462
ISO 7089-200 HV 16
passivated
16.0
4042666869306
11.300
11.30000
1000
73182200980
17.27
30.00
3.00
ENGEL ISO 7089-200 HV 18 ...
113473
ISO 7089-200 HV 18
passivated
18.0
4042666871231
14.700
14.70000
1000
73182200980
19.33
34.00
3.00
ENGEL ISO 7089-200 HV 20 ...
113463
ISO 7089-200 HV 20
passivated
20.0
4042666869313
17.200
17.20000
1000
73182200980
21.33
37.00
3.00
ENGEL ISO 7089-200 HV 22 ...
113474
ISO 7089-200 HV 22
passivated
22.0
4042666871248
18.300
18.30000
1000
73182200980
23.33
39.00
3.00
ENGEL ISO 7089-200 HV 24 ...
113464
ISO 7089-200 HV 24
passivated
24.0
4042666869320
32.300
32.30000
1000
73182200980
25.33
44.00
4.00
ENGEL ISO 7089-200 HV 27 ...
113475
ISO 7089-200 HV 27
passivated
27.0
4042666871361
42.300
42.30000
1000
73182200980
28.33
50.00
4.00
ENGEL ISO 7089-200 HV 30 ...
113465
ISO 7089-200 HV 30
passivated
30.0
4042666869436
53.600
53.60000
1000
73182200980
31.39
56.00
4.00
ENGEL ISO 7089-200 HV 33 ...
113476
ISO 7089-200 HV 33
passivated
33.0
4042666872009
75.300
75.30000
1000
73182200980
34.62
60.00
5.00
ENGEL ISO 7089-200 HV 36 ...
113466
ISO 7089-200 HV 36
passivated
36.0
4042666869726
92.100
92.10000
1000
73182200980
37.62
66.00
5.00
ENGEL ISO 7089-200 HV 39 ...
113477
ISO 7089-200 HV 39
passivated
39.0
4042666872153
133.000
133.00000
1000
73182200980
42.62
72.00
6.00
ENGEL ISO 7089-200 HV 42 ...
113467
ISO 7089-200 HV 42
passivated
42.0
4042666870005
209.000
209.00000
1000
73182200980
45.62
78.00
8.00
ENGEL ISO 7089-200 HV 45 ...
113478
ISO 7089-200 HV 45
passivated
45.0
4042666872245
251.000
251.00000
1000
73182200980
48.62
85.00
8.00
ENGEL ISO 7089-200 HV 48 ...
113468
ISO 7089-200 HV 48
passivated
48.0
4042666870012
284.000
284.00000
1000
73182200980
52.74
92.00
8.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處