您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 7042 10 - Prevailing torque type (all-metal hexagon nuts), type 2
Engel Verbindungselemente
Hexagon nuts with clamping part, all-metal nut
Powered by
CAD模型選擇
{engel/sechskantmuttern_m_klemmteil_g/iso_7042_10_a2k.prj},{NB=ENGEL ISO 7042-10 M12 verzinkt},{IDNR=113397},{D=12},{P=1.750},{EAN=4042666865025},{DINGEW=0.00000},{GEWEH=1000},{ZOLLNR=73181650990},{DA=13.000},{DW=16.630},{E=20.030},{M=12.000},{M1=8.300},{S=18.000},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Screw core diameter
[mm]
P
Pitch of bolt
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DA
Inner diameter of countersink max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
M1
Wrenching height min.
[mm]
S
Width across flat max.
[mm]
ENGEL ISO 7042-10 M5 verz...
113393
ISO 7042-10 M5
passivated
5
4.134
0.800
4042666863687
0.000
0.00000
1000
73181650990
5.750
6.880
8.790
5.100
3.520
8.000
ENGEL ISO 7042-10 M6 verz...
113394
ISO 7042-10 M6
passivated
6
4.917
1.000
4042666864004
0.000
0.00000
1000
73181650990
6.750
8.880
11.050
6.000
3.920
10.000
ENGEL ISO 7042-10 M8 verz...
113395
ISO 7042-10 M8
passivated
8
6.647
1.250
4042666864011
0.000
0.00000
1000
73181650990
8.750
11.630
14.380
8.000
5.150
13.000
ENGEL ISO 7042-10 M10 ver...
113396
ISO 7042-10 M10
passivated
10
8.376
1.500
4042666864257
0.000
0.00000
1000
73181650990
10.800
14.630
17.770
10.000
6.430
16.000
ENGEL ISO 7042-10 M12 ver...
113397
ISO 7042-10 M12
passivated
12
10.106
1.750
4042666865025
0.000
0.00000
1000
73181650990
13.000
16.630
20.030
12.000
8.300
18.000
ENGEL ISO 7042-10 M14 ver...
113398
ISO 7042-10 M14
passivated
14
11.835
2.000
4042666865193
0.000
0.00000
1000
73181650990
15.100
19.640
23.360
14.100
9.680
21.000
ENGEL ISO 7042-10 M16 ver...
113399
ISO 7042-10 M16
passivated
16
13.835
2.000
4042666865230
0.000
0.00000
1000
73181650990
17.300
22.490
26.750
16.400
11.280
24.000
ENGEL ISO 7042-10 M20 ver...
113400
ISO 7042-10 M20
passivated
20
17.294
2.500
4042666865414
0.000
0.00000
1000
73181650990
21.600
27.700
32.950
20.300
13.520
30.000
ENGEL ISO 7042-10 M24 ver...
113401
ISO 7042-10 M24
passivated
24
20.752
3.000
4042666865537
0.000
0.00000
1000
73181650990
25.900
33.250
39.550
23.900
16.160
36.000
ENGEL ISO 7042-10 M30 ver...
113402
ISO 7042-10 M30
passivated
30
26.211
3.500
4042666865544
0.000
0.00000
1000
73181650990
32.400
42.750
50.850
30.000
19.440
46.000
ENGEL ISO 7042-10 M36 ver...
113403
ISO 7042-10 M36
passivated
36
31.670
4.000
4042666865551
0.000
0.00000
1000
73181650990
38.900
51.110
60.790
36.000
23.520
55.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處