您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 4035 04 - Hexagon thin nuts (chamfered) - Product grades A and B
Engel Verbindungselemente
Hex nuts, low form
Powered by
CAD模型選擇
{engel/sechskantmuttern_n_f/iso_4035_04.prj},{NB=ENGEL ISO 4035-04 M10},{IDNR=113346},{D=10.000},{P=1.500},{EAN=4042666863212},{DINGEW=0.00000},{GEWEH=1000},{ZOLLNR=73181581980},{D2=14.600},{E=17.770},{M=5.000},{S=16.000},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Screw core diameter
[mm]
P
Pitch of bolt
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
ENGEL ISO 4035-04 M10
113346
ISO 4035-04 M10
10.000
8.376
1.500
4042666863212
0.000
0.00000
1000
73181581980
14.600
17.770
5.000
16.000
ENGEL ISO 4035-04 M12
113347
ISO 4035-04 M12
12.000
10.106
1.750
4042666863229
0.000
0.00000
1000
73181581980
16.600
20.030
6.000
18.000
ENGEL ISO 4035-04 M14
113348
ISO 4035-04 M14
14.000
11.835
2.000
4042666863236
0.000
0.00000
1000
73181581980
19.600
23.350
7.000
21.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處