您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 4032 A2 - Hexagon nuts, style 1 - Product grades A and B
Engel Verbindungselemente
Hexagon nuts
Powered by
CAD模型選擇
{engel/sechskantmuttern/iso_4032_a2.prj},{NB=ENGEL ISO 4032-A2 M16},{IDNR=113287},{D=16.000},{P=2.000},{EAN=4042666862390},{DINGEW=0.000},{GEWEH=1000},{ZOLLNR=73181581980},{D2=22.500},{E=26.750},{M=14.800},{S=24.000},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Thread pitch
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
ENGEL ISO 4032-A2 M5
113281
ISO 4032-A2 M5
5.000
4.134
0.800
4042666862338
0.000
0.000
1000
73181581980
6.900
8.790
4.700
8.000
ENGEL ISO 4032-A2 M6
113282
ISO 4032-A2 M6
6.000
4.917
1.000
4042666862345
0.000
0.000
1000
73181581980
8.900
11.050
5.200
10.000
ENGEL ISO 4032-A2 M8
113283
ISO 4032-A2 M8
8.000
6.647
1.250
4042666862352
0.000
0.000
1000
73181581980
11.600
14.380
6.800
13.000
ENGEL ISO 4032-A2 M10
113284
ISO 4032-A2 M10
10.000
8.376
1.500
4042666862369
9.250
9.250
1000
73181581980
14.600
17.770
8.400
16.000
ENGEL ISO 4032-A2 M12
113285
ISO 4032-A2 M12
12.000
10.106
1.750
4042666862376
0.000
0.000
1000
73181581980
16.600
20.030
10.800
18.000
ENGEL ISO 4032-A2 M14
113286
ISO 4032-A2 M14
14.000
11.835
2.000
4042666862383
0.000
0.000
1000
73181581980
19.600
23.350
12.800
21.000
ENGEL ISO 4032-A2 M16
113287
ISO 4032-A2 M16
16.000
13.835
2.000
4042666862390
0.000
0.000
1000
73181581980
22.500
26.750
14.800
24.000
ENGEL ISO 4032-A2 M18
113288
ISO 4032-A2 M18
18.000
15.294
2.500
4042666862406
0.000
0.000
1000
73181581980
24.900
29.560
15.800
27.000
ENGEL ISO 4032-A2 M20
113289
ISO 4032-A2 M20
20.000
17.294
2.500
4042666862413
61.900
61.900
1000
73181581980
27.700
32.950
18.000
30.000
ENGEL ISO 4032-A2 M22
113290
ISO 4032-A2 M22
22.000
19.294
2.500
4042666862574
0.000
0.000
1000
73181581980
31.400
37.290
19.400
34.000
ENGEL ISO 4032-A2 M24
113291
ISO 4032-A2 M24
24.000
20.752
3.000
4042666862598
0.000
0.000
1000
73181581980
33.300
39.550
21.500
36.000
ENGEL ISO 4032-A2 M27
113292
ISO 4032-A2 M27
27.000
23.752
3.000
4042666862604
0.000
0.000
1000
73181581980
38.000
45.200
23.800
41.000
ENGEL ISO 4032-A2 M30
113293
ISO 4032-A2 M30
30.000
26.211
3.500
4042666862611
0.000
0.000
1000
73181581980
42.800
50.850
25.600
46.000
ENGEL ISO 4032-A2 M33
113294
ISO 4032-A2 M33
33.000
29.211
3.500
4042666862628
0.000
0.000
1000
73181581980
46.600
55.370
28.700
50.000
ENGEL ISO 4032-A2 M39
113295
ISO 4032-A2 M39
39.000
34.670
4.000
4042666862635
0.000
0.000
1000
73181581980
55.900
66.440
33.400
60.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處