您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 4017 8.8 - Hexagon bolts with thread to the head
Engel Verbindungselemente
Hex bolts, threaded to head
Powered by
CAD模型選擇
{engel/sechskantschrauben_g_b_kopf/iso_4017_8_8.prj},{NB=ENGEL ISO 4017-8.8 M10x150},{IDNR=112635},{D=10.000},{P=1.500},{L=150.000},{EAN=4042666851257},{DINGEW=0.00000},{GEWEH=1000},{ZOLLNR=73181581980},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{K=6.400},{R=0.400},{S=16.000},{RIDG1=2.300},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
Angle dimension min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
ENGEL ISO 4017-8.8 M10x10
112614
ISO 4017-8.8 M10x10
10.000
8.160
1.500
10.000
4042666851042
0.000
0.00000
1000
73181581980
5.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x12
112615
ISO 4017-8.8 M10x12
10.000
8.160
1.500
12.000
4042666851059
0.000
0.00000
1000
73181581980
7.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x16
112616
ISO 4017-8.8 M10x16
10.000
8.160
1.500
16.000
4042666851066
0.000
0.00000
1000
73181581980
11.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x20
112617
ISO 4017-8.8 M10x20
10.000
8.160
1.500
20.000
4042666851073
0.000
0.00000
1000
73181581980
15.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x25
112618
ISO 4017-8.8 M10x25
10.000
8.160
1.500
25.000
4042666851080
0.000
0.00000
1000
73181581980
20.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x30
112619
ISO 4017-8.8 M10x30
10.000
8.160
1.500
30.000
4042666851097
0.000
0.00000
1000
73181581980
25.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x35
112620
ISO 4017-8.8 M10x35
10.000
8.160
1.500
35.000
4042666851103
0.000
0.00000
1000
73181581980
30.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x40
112621
ISO 4017-8.8 M10x40
10.000
8.160
1.500
40.000
4042666851110
0.000
0.00000
1000
73181581980
35.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x45
112622
ISO 4017-8.8 M10x45
10.000
8.160
1.500
45.000
4042666851127
32.070
32.07000
1000
73181581980
40.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x50
112623
ISO 4017-8.8 M10x50
10.000
8.160
1.500
50.000
4042666851134
0.000
0.00000
1000
73181581980
45.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x55
112624
ISO 4017-8.8 M10x55
10.000
8.160
1.500
55.000
4042666851141
0.000
0.00000
1000
73181581980
50.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x60
112625
ISO 4017-8.8 M10x60
10.000
8.160
1.500
60.000
4042666851158
0.000
0.00000
1000
73181581980
55.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x65
112626
ISO 4017-8.8 M10x65
10.000
8.160
1.500
65.000
4042666851165
0.000
0.00000
1000
73181581980
60.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x70
112627
ISO 4017-8.8 M10x70
10.000
8.160
1.500
70.000
4042666851172
0.000
0.00000
1000
73181581980
65.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x80
112628
ISO 4017-8.8 M10x80
10.000
8.160
1.500
80.000
4042666851189
0.000
0.00000
1000
73181581980
75.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x90
112629
ISO 4017-8.8 M10x90
10.000
8.160
1.500
90.000
4042666851196
0.000
0.00000
1000
73181581980
85.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x10...
112630
ISO 4017-8.8 M10x100
10.000
8.160
1.500
100.000
4042666851202
0.000
0.00000
1000
73181581980
95.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x11...
112631
ISO 4017-8.8 M10x110
10.000
8.160
1.500
110.000
4042666851219
0.000
0.00000
1000
73181581980
105.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x12...
112632
ISO 4017-8.8 M10x120
10.000
8.160
1.500
120.000
4042666851226
0.000
0.00000
1000
73181581980
115.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x13...
112633
ISO 4017-8.8 M10x130
10.000
8.160
1.500
130.000
4042666851233
0.000
0.00000
1000
73181581980
125.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x14...
112634
ISO 4017-8.8 M10x140
10.000
8.160
1.500
140.000
4042666851240
0.000
0.00000
1000
73181581980
135.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x15...
112635
ISO 4017-8.8 M10x150
10.000
8.160
1.500
150.000
4042666851257
0.000
0.00000
1000
73181581980
145.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M10x16...
112636
ISO 4017-8.8 M10x160
10.000
8.160
1.500
160.000
4042666851264
0.000
0.00000
1000
73181581980
155.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
ENGEL ISO 4017-8.8 M12x16
112731
ISO 4017-8.8 M12x16
12.000
9.853
1.750
16.000
4042666852391
0.000
0.00000
1000
73181581980
10.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
ENGEL ISO 4017-8.8 M12x20
112732
ISO 4017-8.8 M12x20
12.000
9.853
1.750
20.000
4042666852407
33.000
33.00000
1000
73181581980
14.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處