您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 4014 8.8 - Hexagon head bolts with shank, product groups A and B
Engel Verbindungselemente
Hexagon head bolts with shank
Powered by
CAD模型選擇
{engel/sechskantschrauben_mit_schaft/iso_4014_8_8_a2k.prj},{NB=ENGEL ISO 4014-8.8 M12x65 verzinkt},{IDNR=112491},{D=12.000},{P=1.750},{L=65},{EAN=4042666849711},{DINGEW=0.00000},{GEWEH=1000},{ZOLLNR=73181581980},{BX1=30.000},{BX2=36.000},{BX3=49.000},{C=0.600},{DA=13.700},{DS1=12.000},{DW=16.630},{E=20.300},{LF=3.000},{K=7.500},{KW=5.120},{R=0.600},{S=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DS
max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
min.
[mm]
LF
max.
[mm]
K
Head height
[mm]
KW
min.
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
ENGEL ISO 4014-8.8 M10x45...
112465
ISO 4014-8.8 M10x45
passivated
10.000
8.160
1.500
45
4042666849391
38.000
38.00000
1000
73181581980
11.500
19.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x50...
112466
ISO 4014-8.8 M10x50
passivated
10.000
8.160
1.500
50
4042666849407
41.100
41.10000
1000
73181581980
16.500
24.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x55...
112467
ISO 4014-8.8 M10x55
passivated
10.000
8.160
1.500
55
4042666849414
43.800
43.80000
1000
73181581980
21.500
29.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x60...
112468
ISO 4014-8.8 M10x60
passivated
10.000
8.160
1.500
60
4042666849421
46.900
46.90000
1000
73181581980
26.500
34.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x65...
112469
ISO 4014-8.8 M10x65
passivated
10.000
8.160
1.500
65
4042666849438
50.000
50.00000
1000
73181581980
31.500
39.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x70...
112470
ISO 4014-8.8 M10x70
passivated
10.000
8.160
1.500
70
4042666849445
53.100
53.10000
1000
73181581980
36.500
44.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x80...
112471
ISO 4014-8.8 M10x80
passivated
10.000
8.160
1.500
80
4042666849452
59.300
59.30000
1000
73181581980
46.500
54.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x90...
112472
ISO 4014-8.8 M10x90
passivated
10.000
8.160
1.500
90
4042666849469
65.500
65.50000
1000
73181581980
56.500
64.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x10...
112473
ISO 4014-8.8 M10x100
passivated
10.000
8.160
1.500
100
4042666849476
71.700
71.70000
1000
73181581980
66.500
74.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x11...
112474
ISO 4014-8.8 M10x110
passivated
10.000
8.160
1.500
110
4042666849483
77.900
77.90000
1000
73181581980
76.500
84.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M10x12...
112475
ISO 4014-8.8 M10x120
passivated
10.000
8.160
1.500
120
4042666849490
84.100
84.10000
1000
73181581980
86.500
94.000
26.000
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
ENGEL ISO 4014-8.8 M12x50...
112488
ISO 4014-8.8 M12x50
passivated
12.000
9.853
1.750
50
4042666849629
0.000
0.00000
1000
73181581980
11.250
20.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x55...
112489
ISO 4014-8.8 M12x55
passivated
12.000
9.853
1.750
55
4042666849636
0.000
0.00000
1000
73181581980
16.250
25.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x60...
112490
ISO 4014-8.8 M12x60
passivated
12.000
9.853
1.750
60
4042666849643
0.000
0.00000
1000
73181581980
21.250
30.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x65...
112491
ISO 4014-8.8 M12x65
passivated
12.000
9.853
1.750
65
4042666849711
0.000
0.00000
1000
73181581980
26.250
35.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x70...
112492
ISO 4014-8.8 M12x70
passivated
12.000
9.853
1.750
70
4042666849728
0.000
0.00000
1000
73181581980
31.250
40.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x80...
112493
ISO 4014-8.8 M12x80
passivated
12.000
9.853
1.750
80
4042666849735
0.000
0.00000
1000
73181581980
41.250
50.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x90...
112494
ISO 4014-8.8 M12x90
passivated
12.000
9.853
1.750
90
4042666849742
0.000
0.00000
1000
73181581980
51.250
60.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x10...
112495
ISO 4014-8.8 M12x100
passivated
12.000
9.853
1.750
100
4042666849759
0.000
0.00000
1000
73181581980
61.250
70.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x11...
112496
ISO 4014-8.8 M12x110
passivated
12.000
9.853
1.750
110
4042666849766
0.000
0.00000
1000
73181581980
71.250
80.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x12...
112497
ISO 4014-8.8 M12x120
passivated
12.000
9.853
1.750
120
4042666849773
0.000
0.00000
1000
73181581980
81.250
90.000
30.000
30.000
36.000
49.000
0.600
13.700
12.000
16.630
20.300
3.000
7.500
5.120
0.600
18.000
ENGEL ISO 4014-8.8 M12x13...
112534
ISO 4014-8.8 M12x130
passivated
12.000
9.853
1.750
130
4042666850144
0.000
0.00000
1000
73181581980
85.250
94.000
36.000
30.000
36.000
49.000
0.600
13.700
12.000
16.470
19.850
3.000
7.500
5.050
0.600
18.000
ENGEL ISO 4014-8.8 M12x14...
112535
ISO 4014-8.8 M12x140
passivated
12.000
9.853
1.750
140
4042666850151
0.000
0.00000
1000
73181581980
95.250
104.000
36.000
30.000
36.000
49.000
0.600
13.700
12.000
16.470
19.850
3.000
7.500
5.050
0.600
18.000
ENGEL ISO 4014-8.8 M12x15...
112536
ISO 4014-8.8 M12x150
passivated
12.000
9.853
1.750
150
4042666850168
0.000
0.00000
1000
73181581980
105.250
114.000
36.000
30.000
36.000
49.000
0.600
13.700
12.000
16.470
19.850
3.000
7.500
5.050
0.600
18.000
ENGEL ISO 4014-8.8 M12x16...
112537
ISO 4014-8.8 M12x160
passivated
12.000
9.853
1.750
160
4042666850175
0.000
0.00000
1000
73181581980
115.250
124.000
36.000
30.000
36.000
49.000
0.600
13.700
12.000
16.470
19.850
3.000
7.500
5.050
0.600
18.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處