您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 2936 steel - Hexagon socket screw key
Engel Verbindungselemente
Hexagon wrench
Powered by
CAD模型選擇
{engel/sechskantstiftschluessel/iso_2936.prj},{NB=ENGEL ISO 2936-St SW 6},{IDNR=94244},{S=6.0},{EAN=4042666105565},{DINGEW=30.000},{GEWEH=1000},{ZOLLNR=82079030000},{E=6.81},{L1=96.0},{L2=38.00},{SX=6},{R=6.00}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
S
Width accross flats
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
E
Width across corners max.
[mm]
L1
Length
[mm]
L2
Length
[mm]
ENGEL ISO 2936-St SW 1.5
94212
ISO 2936-St SW 1.5
1.5
4042666105398
1.000
1.000
1000
82079030000
1.68
46.5
15.50
ENGEL ISO 2936-St SW 2
94215
ISO 2936-St SW 2
2.0
4042666105404
1.600
1.600
1000
82079030000
2.25
52.0
18.00
ENGEL ISO 2936-St SW 2.5
94219
ISO 2936-St SW 2.5
2.5
4042666105411
2.000
2.000
1000
82079030000
2.80
58.5
20.50
ENGEL ISO 2936-St SW 3
94222
ISO 2936-St SW 3
3.0
4042666105442
5.000
5.000
1000
82079030000
3.39
66.0
23.00
ENGEL ISO 2936-St SW 4
94229
ISO 2936-St SW 4
4.0
4042666105497
11.000
11.000
1000
82079030000
4.53
74.0
29.00
ENGEL ISO 2936-St SW 5
94234
ISO 2936-St SW 5
5.0
4042666105534
19.000
19.000
1000
82079030000
5.67
85.0
33.00
ENGEL ISO 2936-St SW 6
94244
ISO 2936-St SW 6
6.0
4042666105565
30.000
30.000
1000
82079030000
6.81
96.0
38.00
ENGEL ISO 2936-St SW 7
94249
ISO 2936-St SW 7
7.0
4042666105596
43.000
43.000
1000
82079030000
7.94
102.0
41.00
ENGEL ISO 2936-St SW 8
94251
ISO 2936-St SW 8
8.0
4042666105619
60.000
60.000
1000
82079030000
9.09
108.0
44.00
ENGEL ISO 2936-St SW 10
94255
ISO 2936-St SW 10
10.0
4042666105640
105.000
105.000
1000
82079030000
11.37
122.0
50.00
ENGEL ISO 2936-St SW 12
94260
ISO 2936-St SW 12
12.0
4042666105688
170.000
170.000
1000
82079030000
13.65
137.0
57.00
ENGEL ISO 2936-St SW 14
94264
ISO 2936-St SW 14
14.0
4042666105718
266.000
266.000
1000
82079030000
15.93
154.0
70.00
ENGEL ISO 2936-St SW 17
94270
ISO 2936-St SW 17
17.0
4042666105763
444.000
444.000
1000
82079030000
19.35
177.0
80.00
ENGEL ISO 2936-St SW 19
94273
ISO 2936-St SW 19
19.0
4042666105794
618.000
618.000
1000
82079030000
21.63
199.0
89.00
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處