您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 14580 A2 - Hexalobular socket cheese head screws, low head
Engel Verbindungselemente
ISO 14580
Powered by
CAD模型選擇
{engel/iso_14580/iso_14580_a2.prj},{NB=ENGEL ISO 14580-A2 M5x25},{IDNR=106804},{BEZX=ISO 14580-A2 M 5x 25},{BEZ2=mit Torx T25},{D=5.000},{P=0.800},{L=25.000},{EAN=4042666670162},{DINGEW=4.18000},{GEWEH=1000},{ZOLLNR=73181590810},{X=2.000},{A1=1.600},{DK=8.500},{DA=5.700},{K=3.650},{R=0.200},{W=1.300},{NR=25},{A=4.500},{T=1.910},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
BEZ2
Short description 2
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch of bolt
[mm]
L
Length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
X
Thread rudiment
[mm]
A1
max.
[mm]
DK
Head diameter max.
[mm]
DA
Diameter contact surface max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
W
Residual head height min.
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer ref.
[mm]
T
Torx-depth max.
[mm]
ENGEL ISO 14580-A2 M3x6
109562
ISO 14580-A2 M3x6
with Torx T10
3.000
2.387
0.500
6.000
4042666769736
0.10000
0.10000
1000
73181590810
5.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
ENGEL ISO 14580-A2 M3x8
102144
ISO 14580-A2 M3x8
with Torx T10
3.000
2.387
0.500
8.000
4042666426585
0.69500
0.69500
1000
73181590810
7.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
ENGEL ISO 14580-A2 M3x10
102145
ISO 14580-A2 M3x10
with Torx T10
3.000
2.387
0.500
10.000
4042666426592
0.80000
0.80000
1000
73181590810
9.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
ENGEL ISO 14580-A2 M3x16
117996
ISO 14580-A2 M3x16
with Torx T10
3.000
2.387
0.500
16.000
4056056005861
1.02700
1.02700
1000
73181590810
15.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
ENGEL ISO 14580-A2 M4x10
118100
ISO 14580-A2 M4x10
with Torx T20
4.000
3.141
0.700
10.000
4056056006912
1.50000
1.50000
1000
73181590810
8.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
ENGEL ISO 14580-A2 M4x12
99515
ISO 14580-A2 M4x12
with Torx T20
4.000
3.141
0.700
12.000
4042666995159
1.60000
1.60000
1000
73181590810
10.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
ENGEL ISO 14580-A2 M4x20
101898
ISO 14580-A2 M4x20
with Torx T20
4.000
3.141
0.700
20.000
4042666403463
2.20000
2.20000
1000
73181590810
18.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
ENGEL ISO 14580-A2 M5x10
97769
ISO 14580-A2 M5x10
with Torx T25
5.000
4.019
0.800
10.000
4042666974284
1.00000
1.00000
1000
73181590810
8.400
2.000
1.600
8.500
5.700
3.650
0.200
1.300
25
4.500
1.910
ENGEL ISO 14580-A2 M5x12
101899
ISO 14580-A2 M5x12
with Torx T25
5.000
4.019
0.800
12.000
4042666403470
2.60000
2.60000
1000
73181590810
10.400
2.000
1.600
8.500
5.700
3.650
0.200
1.300
25
4.500
1.910
ENGEL ISO 14580-A2 M5x16
97976
ISO 14580-A2 M5x16
with Torx T25
5.000
4.019
0.800
16.000
4042666979760
3.08000
3.08000
1000
73181590810
14.400
2.000
1.600
8.500
5.700
3.650
0.200
1.300
25
4.500
1.910
ENGEL ISO 14580-A2 M5x25
106804
ISO 14580-A2 M5x25
with Torx T25
5.000
4.019
0.800
25.000
4042666670162
4.18000
4.18000
1000
73181590810
23.400
2.000
1.600
8.500
5.700
3.650
0.200
1.300
25
4.500
1.910
ENGEL ISO 14580-A2 M5x30
97770
ISO 14580-A2 M5x30
with Torx T25
5.000
4.019
0.800
30.000
4042666943136
4.73000
4.73000
1000
73181590810
28.400
2.000
1.600
8.500
5.700
3.650
0.200
1.300
25
4.500
1.910
ENGEL ISO 14580-A2 M5x35
109431
ISO 14580-A2 M5x35
with Torx T25
5.000
4.019
0.800
35.000
4042666768326
5.34000
5.34000
1000
73181590810
33.400
2.000
1.600
8.500
5.700
3.650
0.200
1.300
25
4.500
1.910
ENGEL ISO 14580-A2 M5x40
97977
ISO 14580-A2 M5x40
with Torx T25
5.000
4.019
0.800
40.000
4042666979777
2.50000
2.50000
1000
73181590810
38.400
2.000
1.600
8.500
5.700
3.650
0.200
1.300
25
4.500
1.910
ENGEL ISO 14580-A2 M6x12
107300
ISO 14580-A2 M6x12
with Torx T30
6.000
4.773
1.000
12.000
4042666701651
4.03000
4.03000
1000
73181590810
10.000
2.500
2.000
10.000
6.800
4.400
0.250
1.600
30
5.600
2.290
ENGEL ISO 14580-A2 M6x16
97978
ISO 14580-A2 M6x16
with Torx T30
6.000
4.773
1.000
16.000
4042666979784
4.53000
4.53000
1000
73181590810
14.000
2.500
2.000
10.000
6.800
4.400
0.250
1.600
30
5.600
2.290
ENGEL ISO 14580-A2 M6x20
97979
ISO 14580-A2 M6x20
with Torx T30
6.000
4.773
1.000
20.000
4042666979791
5.30000
5.30000
1000
73181590810
18.000
2.500
2.000
10.000
6.800
4.400
0.250
1.600
30
5.600
2.290
ENGEL ISO 14580-A2 M6x25
97980
ISO 14580-A2 M6x25
with Torx T30
6.000
4.773
1.000
25.000
4042666979807
6.04000
6.04000
1000
73181590810
23.000
2.500
2.000
10.000
6.800
4.400
0.250
1.600
30
5.600
2.290
ENGEL ISO 14580-A2 M6x30
107356
ISO 14580-A2 M6x30
with Torx T30
6.000
4.773
1.000
30.000
4042666704614
7.11000
7.11000
1000
73181590810
28.000
2.500
2.000
10.000
6.800
4.400
0.250
1.600
30
5.600
2.290
ENGEL ISO 14580-A2 M6x45
107929
ISO 14580-A2 M6x45
with Torx T30
6.000
4.773
1.000
45.000
4042666742661
9.80000
9.80000
1000
73181590810
38.000
2.500
2.000
10.000
6.800
4.400
0.250
1.600
30
5.600
2.290
ENGEL ISO 14580-A2 M8x30
109595
ISO 14580-A2 M8x30
with Torx T45
8.000
6.466
1.250
30.000
4042666770183
13.91700
13.91700
1000
73181590810
27.500
3.200
2.500
13.000
9.200
5.800
0.400
2.000
45
7.950
3.050
ENGEL ISO 14580-A2 M8x50
107113
ISO 14580-A2 M8x50
with Torx T45
8.000
6.466
1.250
50.000
4042666689355
2.05500
2.05500
1000
73181590810
38.000
3.200
2.500
13.000
9.200
5.800
0.400
2.000
45
7.950
3.050
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處