您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 14580 8.8 - Hexalobular socket cheese head screws, low head
Engel Verbindungselemente
ISO 14580
Powered by
CAD模型選擇
{engel/iso_14580/iso_14580.prj},{NB=ENGEL ISO 14580-8.8 M4x12 verzinkt},{IDNR=111749},{BEZX=ISO 14580-8.8 M 4x 12},{BEZ2=verzinkt mit Torx T20},{D=4.000},{P=0.700},{L=12.000},{EAN=4042666841739},{DINGEW=1.68000},{GEWEH=1000},{ZOLLNR=73181590980},{X=1.750},{A1=1.400},{DK=7.000},{DA=4.700},{K=3.100},{R=0.200},{W=1.100},{NR=20},{A=3.950},{T=1.660},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
BEZ2
Short description 2
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch of bolt
[mm]
L
Length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
X
Thread rudiment
[mm]
A1
max.
[mm]
DK
Head diameter max.
[mm]
DA
Diameter contact surface max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
W
Residual head height min.
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer ref.
[mm]
T
Torx-depth max.
[mm]
ENGEL ISO 14580-8.8 M3x6 ...
117351
ISO 14580-8.8 M3x6
passivated with Torx T10
3.000
2.387
0.500
6.000
4042666988120
0.600
0.60000
1000
73181590980
5.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
ENGEL ISO 14580-8.8 M3x8 ...
117245
ISO 14580-8.8 M3x8
passivated with Torx T10
3.000
2.387
0.500
8.000
4042666978435
0.700
0.70000
1000
73181590980
7.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
ENGEL ISO 14580-8.8 M3x16...
117923
ISO 14580-8.8 M3x16
passivated with Torx T10
3.000
2.387
0.500
16.000
4056056005137
1.030
1.03000
1000
73181590980
15.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
ENGEL ISO 14580-8.8 M4x6 ...
117393
ISO 14580-8.8 M4x6
passivated with Torx T20
4.000
3.141
0.700
6.000
4042666992028
1.200
1.20000
1000
73181590980
4.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
ENGEL ISO 14580-8.8 M4x8 ...
117496
ISO 14580-8.8 M4x8
passivated with Torx T20
4.000
3.141
0.700
8.000
4056056000866
1.323
1.32300
1000
73181590980
6.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
ENGEL ISO 14580-8.8 M4x12...
111749
ISO 14580-8.8 M4x12
passivated with Torx T20
4.000
3.141
0.700
12.000
4042666841739
1.680
1.68000
1000
73181590980
10.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
ENGEL ISO 14580-8.8 M4x40...
113663
ISO 14580-8.8 M4x40
passivated with Torx T20
4.000
3.141
0.700
40.000
4042666882794
3.676
3.67600
1000
73181590980
38.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
ENGEL ISO 14580-8.8 M5x16...
118095
ISO 14580-8.8 M5x16
passivated with Torx T25
5.000
4.019
0.800
16.000
4056056006868
3.161
3.16120
1000
73181590980
14.400
2.000
1.600
8.500
5.700
3.650
0.200
1.300
25
4.500
1.910
ENGEL ISO 14580-8.8 M6x10...
106420
ISO 14580-8.8 M6x10
passivated with Torx T30
6.000
4.773
1.000
10.000
4042666638629
3.703
3.70300
1000
73181590980
8.000
2.500
2.000
10.000
6.800
4.400
0.250
1.600
30
5.600
2.290
ENGEL ISO 14580-8.8 M6x25...
99284
ISO 14580-8.8 M6x25
passivated with Torx T30
6.000
4.773
1.000
25.000
4042666992844
6.300
6.30000
1000
73181590980
23.000
2.500
2.000
10.000
6.800
4.400
0.250
1.600
30
5.600
2.290
ENGEL ISO 14580-8.8 M8x16...
102196
ISO 14580-8.8 M8x16
passivated with Torx T45
8.000
6.466
1.250
16.000
4042666431619
9.810
9.81000
1000
73181590980
13.500
3.200
2.500
13.000
9.200
5.800
0.400
2.000
45
7.950
3.050
ENGEL ISO 14580-8.8 M8x25...
117929
ISO 14580-8.8 M8x25
passivated with Torx T45
8.000
6.466
1.250
25.000
4056056005199
11.900
11.90000
1000
73181590980
22.500
3.200
2.500
13.000
9.200
5.800
0.400
2.000
45
7.950
3.050
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處