您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 14579 A2 - Hexalobular socket head cap screws
Engel Verbindungselemente
ISO 14579
Powered by
CAD模型選擇
{engel/iso_14579/iso_14579_a2.prj},{NB=ENGEL ISO 14579-A2 M5x20 VG},{IDNR=118434},{BEZX=ISO 14579-A2 M 5x 20 VG},{BEZ2=A2 mit Torx T25},{D=5.000},{P=0.800},{L=20.000},{EAN=4056056010254},{DINGEW=4.30600},{GEWEH=1000},{ZOLLNR=73181561980},{B1=22.000},{DK=8.500},{DA=5.700},{DS=5.000},{LF=0.600},{K=5.000},{R=0.200},{V=0.500},{DW=8.030},{W=1.900},{NR=25},{A=4.500},{T=2.030},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
BEZ2
Short description 2
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch of bolt
[mm]
L
Length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
DK
Head diameter max.
[mm]
DA
Diameter contact surface max.
[mm]
DS
Shaft diameter max.
[mm]
LF
Distance max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius min.
[mm]
V
Distance max.
[mm]
DW
Diameter min.
[mm]
W
Residual head height min.
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
ENGEL ISO 14579-A2 M3x16 ...
117995
ISO 14579-A2 M3x16 VG
A2 with Torx T10
3.000
2.387
0.500
16.000
4056056005854
0.00000
0.00000
1000
73181561980
14.500
1.500
0.000
5.500
3.600
3.000
0.510
3.000
0.100
0.300
5.070
1.150
10
2.800
1.270
ENGEL ISO 14579-A2 M4x6 V...
118257
ISO 14579-A2 M4x6 VG
A2 with Torx T20
4.000
3.141
0.700
6.000
4056056008480
1.38100
1.38100
1000
73181561980
3.900
2.100
0.000
7.000
4.700
4.000
0.600
4.000
0.200
0.400
6.530
1.400
20
3.950
1.800
ENGEL ISO 14579-A2 M4x10 ...
117994
ISO 14579-A2 M4x10 VG
A2 with Torx T20
4.000
3.141
0.700
10.000
4056056005847
1.52300
1.52300
1000
73181561980
7.900
2.100
0.000
7.000
4.700
4.000
0.600
4.000
0.200
0.400
6.530
1.400
20
3.950
1.800
ENGEL ISO 14579-A2 M4x12 ...
116912
ISO 14579-A2 M4x12 VG
A2 with Torx T20
4.000
3.141
0.700
12.000
4042666973034
1.86000
1.86000
1000
73181561980
9.900
2.100
0.000
7.000
4.700
4.000
0.600
4.000
0.200
0.400
6.530
1.400
20
3.950
1.800
ENGEL ISO 14579-A2 M4x16 ...
118339
ISO 14579-A2 M4x16 VG
A2 with Torx T20
4.000
3.141
0.700
16.000
4056056009302
2.14500
2.14500
1000
73181561980
13.900
2.100
0.000
7.000
4.700
4.000
0.600
4.000
0.200
0.400
6.530
1.400
20
3.950
1.800
ENGEL ISO 14579-A2 M4x20 ...
107072
ISO 14579-A2 M4x20 VG
A2 with Torx T20
4.000
3.141
0.700
20.000
4042666685739
2.20000
2.20000
1000
73181561980
17.900
2.100
0.000
7.000
4.700
4.000
0.600
4.000
0.200
0.400
6.530
1.400
20
3.950
1.800
ENGEL ISO 14579-A2 M4x30 ...
109526
ISO 14579-A2 M4x30 VG
A2 with Torx T20
4.000
3.141
0.700
30.000
4042666769392
3.17000
3.17000
1000
73181561980
20.000
10.000
6.500
7.000
4.700
4.000
0.600
4.000
0.200
0.400
6.530
1.400
20
3.950
1.800
ENGEL ISO 14579-A2 M5x8 V...
110235
ISO 14579-A2 M5x8 VG
A2 with Torx T25
5.000
4.019
0.800
8.000
4042666777038
2.80000
2.80000
1000
73181561980
5.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-A2 M5x10 ...
101995
ISO 14579-A2 M5x10 VG
A2 with Torx T25
5.000
4.019
0.800
10.000
4042666418238
3.05000
3.05000
1000
73181561980
7.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-A2 M5x12 ...
109658
ISO 14579-A2 M5x12 VG
A2 with Torx T25
5.000
4.019
0.800
12.000
4042666770817
3.34400
3.34400
1000
73181561980
9.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-A2 M5x16 ...
109528
ISO 14579-A2 M5x16 VG
A2 with Torx T25
5.000
4.019
0.800
16.000
4042666769415
3.73000
3.73000
1000
73181561980
13.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-A2 M5x20 ...
118434
ISO 14579-A2 M5x20 VG
A2 with Torx T25
5.000
4.019
0.800
20.000
4056056010254
4.30600
4.30600
1000
73181561980
17.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-A2 M5x25 ...
110078
ISO 14579-A2 M5x25 VG
A2 with Torx T25
5.000
4.019
0.800
25.000
4042666775225
4.80000
4.80000
1000
73181561980
22.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-A2 M5x50 ...
118239
ISO 14579-A2 M5x50 VG
A2 with Torx T25
5.000
4.019
0.800
50.000
4056056008305
7.80000
7.80000
1000
73181561980
22.000
28.000
24.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-A2 M6x8 V...
110383
ISO 14579-A2 M6x8 VG
A2 with Torx T30
6.000
4.773
1.000
8.000
4042666778660
4.40000
4.40000
1000
73181561980
5.000
3.000
0.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-A2 M6x12 ...
110433
ISO 14579-A2 M6x12 VG
A2 with Torx T30
6.000
4.773
1.000
12.000
4042666779162
5.08000
5.08000
1000
73181561980
9.000
3.000
0.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-A2 M6x20 ...
109730
ISO 14579-A2 M6x20 VG
A2 with Torx T30
6.000
4.773
1.000
20.000
4042666771586
6.30000
6.30000
1000
73181561980
17.000
3.000
0.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-A2 M6x25 ...
111877
ISO 14579-A2 M6x25 VG
A2 with Torx T30
6.000
4.773
1.000
25.000
4042666843122
7.59000
7.59000
1000
73181561980
22.000
3.000
0.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-A2 M6x30 ...
118433
ISO 14579-A2 M6x30 VG
A2 with Torx T30
6.000
4.773
1.000
30.000
4056056010247
8.26000
8.26000
1000
73181561980
27.000
3.000
0.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-A2 M6x35 ...
109527
ISO 14579-A2 M6x35 VG
A2 with Torx T30
6.000
4.773
1.000
35.000
4042666769408
8.93000
8.93000
1000
73181561980
24.000
11.000
6.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-A2 M6x40 ...
110492
ISO 14579-A2 M6x40 VG
A2 with Torx T30
6.000
4.773
1.000
40.000
4042666825050
9.84000
9.84000
1000
73181561980
24.000
16.000
11.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-A2 M8x16 ...
110984
ISO 14579-A2 M8x16 VG
A2 with Torx T45
8.000
6.466
1.250
16.000
4042666830290
11.49000
11.49000
1000
73181561980
12.250
3.750
0.000
13.000
9.200
8.000
1.020
8.000
0.400
0.800
12.330
3.300
45
7.950
3.310
ENGEL ISO 14579-A2 M8x20
111310
ISO 14579-A2 M8x20
A2 with Torx T45
8.000
6.466
1.250
20.000
4042666836797
12.70000
12.70000
1000
73181561980
16.250
3.750
0.000
13.000
9.200
8.000
1.020
8.000
0.400
0.800
12.330
3.300
45
7.950
3.310
ENGEL ISO 14579-A2 M8x25
107545
ISO 14579-A2 M8x25
A2 with Torx T45
8.000
6.466
1.250
25.000
4042666710394
14.30000
14.30000
1000
73181561980
21.250
3.750
0.000
13.000
9.200
8.000
1.020
8.000
0.400
0.800
12.330
3.300
45
7.950
3.310
ENGEL ISO 14579-A2 M8x55
110118
ISO 14579-A2 M8x55
A2 with Torx T45
8.000
6.466
1.250
55.000
4042666775645
25.40000
25.40000
1000
73181561980
28.000
27.000
20.750
13.000
9.200
8.000
1.020
8.000
0.400
0.800
12.330
3.300
45
7.950
3.310
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處