您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 14579 8.8 - Hexalobular socket head cap screws
Engel Verbindungselemente
ISO 14579
Powered by
CAD模型選擇
{engel/iso_14579/iso_14579.prj},{NB=ENGEL ISO 14579-8.8 M5x25 verzinkt},{IDNR=116814},{BEZ=ISO 14579-8.8 M5x25},{BEZX=ISO 14579-8.8 M 5x 25},{V1=0},{BEZ2=8.8 verzinkt mit Torx T25},{D=5.000},{P=0.800},{L=25.000},{EAN=4042666971986},{DINGEW=4.80000},{GEWEH=1000},{ZOLLNR=73181569980},{B1=22.000},{DK=8.500},{DA=5.700},{DS=5.000},{LF=0.600},{K=5.000},{R=0.200},{V=0.500},{DW=8.030},{W=1.900},{NR=25},{A=4.500},{T=2.030},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
BEZ2
Short description 2
[mm]
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch of bolt
[mm]
L
Length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
DK
Head diameter max.
[mm]
DA
Diameter contact surface max.
[mm]
DS
Shaft diameter max.
[mm]
LF
Distance max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius min.
[mm]
V
Distance max.
[mm]
DW
Diameter min.
[mm]
W
Residual head height min.
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
ENGEL ISO 14579-8.8 M4x30...
109996
ISO 14579-8.8 M4x30
8.8 passivated with Torx...
4.000
3.141
0.700
30.000
4042666774402
3.65000
3.65000
1000
73181569980
20.000
10.000
6.500
7.000
4.700
4.000
0.600
4.000
0.200
0.400
6.530
1.400
20
3.950
1.800
ENGEL ISO 14579-8.8 M5x12...
117302
ISO 14579-8.8 M5x12
8.8 passivated with Torx...
5.000
4.019
0.800
12.000
4042666981480
3.35500
3.35500
1000
73181569980
9.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-8.8 M5x14...
117948
ISO 14579-8.8 M5x14
8.8 passivated with Torx...
5.000
4.019
0.800
14.000
4056056005380
3.61700
3.61700
1000
73181569980
11.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-8.8 M5x20...
105371
ISO 14579-8.8 M5x20 VG
8.8 passivated with Torx...
5.000
4.019
0.800
20.000
4042666599746
4.01000
4.01000
1000
73181569980
17.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-8.8 M5x25...
116814
ISO 14579-8.8 M5x25
8.8 passivated with Torx...
5.000
4.019
0.800
25.000
4042666971986
4.80000
4.80000
1000
73181569980
22.600
2.400
0.000
8.500
5.700
5.000
0.600
5.000
0.200
0.500
8.030
1.900
25
4.500
2.030
ENGEL ISO 14579-8.8 M6x20...
109617
ISO 14579-8.8 M6x20 VG
8.8 passivated with Torx...
6.000
4.773
1.000
20.000
4042666770404
6.53000
6.53000
1000
73181569980
17.000
3.000
0.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-8.8 M6x30...
106558
ISO 14579-8.8 M6x30 VG
8.8 passivated with Torx...
6.000
4.773
1.000
30.000
4042666644675
8.42000
8.42000
1000
73181569980
27.000
3.000
0.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-8.8 M6x40...
114521
ISO 14579-8.8 M6x40 TG
8.8 passivated with Torx...
6.000
4.773
1.000
40.000
4042666900955
11.00000
11.00000
1000
73181569980
24.000
16.000
11.000
10.000
6.800
6.000
0.680
6.000
0.250
0.600
9.380
2.300
30
5.600
2.420
ENGEL ISO 14579-8.8 M8x 2...
101299
ISO 14579-8.8 M8x 25 VG
8.8 passivated with Torx...
8.000
6.466
1.250
25.000
4042666304593
14.40000
14.40000
1000
73181569980
21.250
3.750
0.000
13.000
9.200
8.000
1.020
8.000
0.400
0.800
12.330
3.300
45
7.950
3.310
ENGEL ISO 14579-8.8 M12x7...
100979
ISO 14579-8.8 M12x70 TG
8.8 passivated
12.000
9.853
1.750
70.000
4042666304661
71.30000
71.30000
1000
73181569980
36.000
34.000
25.250
18.000
13.700
12.000
1.450
12.000
0.600
1.200
17.230
4.800
55
11.350
5.210
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處