您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 10642 A2 - Hexagon socket countersunk head screws
Engel Verbindungselemente
ISO 10642
Powered by
CAD模型選擇
{engel/iso_10642/iso_10642_a2.prj},{NB=ENGEL ISO 10642-A2 M8x18 VG},{IDNR=53056},{V1=1.000},{BEZX=ISO 10642-A2 M 8x 18 VG},{BEZ2=(DIN 7991)},{D=8.000},{P=1.250},{L=18.000},{EAN=4042666530565},{DINGEW=8.00000},{GEWEH=1000},{ZOLLNR=73181561980},{BX=28.000},{DK=15.240},{DS=8.000},{E=5.723},{K=4.960},{R=0.400},{S=5.000},{T=3.000},{W=1.160},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
BEZ2
Short description 2
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter min.
[mm]
DS
Max.
[mm]
E
Min.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Keys wide nominal
[mm]
T
Depth of the driving feature min.
[mm]
W
Min.
[mm]
ENGEL ISO 10642-A2 M3x6 V...
35087
ISO 10642-A2 M3x6 VG
(DIN 7991)
3.000
2.387
0.500
6.000
4042666350873
0.380
0.38000
1000
73181561980
2.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M3x8 V...
35088
ISO 10642-A2 M3x8 VG
(DIN 7991)
3.000
2.387
0.500
8.000
4042666350880
0.470
0.47000
1000
73181561980
4.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M3x10 ...
35089
ISO 10642-A2 M3x10 VG
(DIN 7991)
3.000
2.387
0.500
10.000
4042666350897
0.560
0.56000
1000
73181561980
6.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M3x12 ...
35090
ISO 10642-A2 M3x12 VG
(DIN 7991)
3.000
2.387
0.500
12.000
4042666350903
0.650
0.65000
1000
73181561980
8.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M3x14 ...
50110
ISO 10642-A2 M3x14 VG
(DIN 7991)
3.000
2.387
0.500
14.000
4042666501107
0.700
0.70000
1000
73181561980
10.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M3x16 ...
35091
ISO 10642-A2 M3x16 VG
(DIN 7991)
3.000
2.387
0.500
16.000
4042666350910
0.830
0.83000
1000
73181561980
12.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M3x18 ...
49686
ISO 10642-A2 M3x18 VG
(DIN 7991)
3.000
2.387
0.500
18.000
4042666496861
0.900
0.90000
1000
73181561980
14.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M3x20 ...
35092
ISO 10642-A2 M3x20 VG
(DIN 7991)
3.000
2.387
0.500
20.000
4042666350927
1.000
1.00000
1000
73181561980
16.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M3x40 ...
78412
ISO 10642-A2 M3x40 TG
(DIN 7991)
3.000
2.387
0.500
40.000
4042666784128
2.200
2.20000
1000
73181561980
18.000
18.000
19.500
22.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-A2 M4x6 V...
35096
ISO 10642-A2 M4x6 VG
(DIN 7991)
4.000
3.141
0.700
6.000
4042666350965
0.690
0.69000
1000
73181561980
1.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x8 V...
35097
ISO 10642-A2 M4x8 VG
(DIN 7991)
4.000
3.141
0.700
8.000
4042666350972
0.920
0.92000
1000
73181561980
3.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x10 ...
35098
ISO 10642-A2 M4x10 VG
(DIN 7991)
4.000
3.141
0.700
10.000
4042666350989
1.070
1.07000
1000
73181561980
5.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x12 ...
35099
ISO 10642-A2 M4x12 VG
(DIN 7991)
4.000
3.141
0.700
12.000
4042666350996
1.230
1.23000
1000
73181561980
7.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x14 ...
35100
ISO 10642-A2 M4x14 VG
(DIN 7991)
4.000
3.141
0.700
14.000
4042666351009
1.380
1.38000
1000
73181561980
9.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x16 ...
35101
ISO 10642-A2 M4x16 VG
(DIN 7991)
4.000
3.141
0.700
16.000
4042666351016
1.530
1.53000
1000
73181561980
11.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x18 ...
35102
ISO 10642-A2 M4x18 VG
(DIN 7991)
4.000
3.141
0.700
18.000
4042666351023
1.750
1.75000
1000
73181561980
13.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x20 ...
35103
ISO 10642-A2 M4x20 VG
(DIN 7991)
4.000
3.141
0.700
20.000
4042666351030
1.840
1.84000
1000
73181561980
15.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x25 ...
35104
ISO 10642-A2 M4x25 VG
(DIN 7991)
4.000
3.141
0.700
25.000
4042666351047
2.230
2.23000
1000
73181561980
20.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x30 ...
35105
ISO 10642-A2 M4x30 TG
(DIN 7991)
4.000
3.141
0.700
30.000
4042666351054
2.900
2.90000
1000
73181561980
20.000
20.000
6.500
10.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x35 ...
80063
ISO 10642-A2 M4x35 TG
(DIN 7991)
4.000
3.141
0.700
35.000
4042666800637
3.400
3.40000
1000
73181561980
20.000
20.000
11.500
15.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x40 ...
35107
ISO 10642-A2 M4x40 TG
(DIN 7991)
4.000
3.141
0.700
40.000
4042666351078
3.900
3.90000
1000
73181561980
20.000
20.000
16.500
20.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M4x50 ...
80315
ISO 10642-A2 M4x50 TG
(DIN 7991)
4.000
3.141
0.700
50.000
4042666803157
5.000
5.00000
1000
73181561980
20.000
20.000
26.500
30.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-A2 M5x8 V...
35111
ISO 10642-A2 M5x8 VG
(DIN 7991)
5.000
4.019
0.800
8.000
4042666351115
1.600
1.60000
1000
73181561980
2.500
22.000
0.000
0.000
9.430
5.000
3.443
3.100
0.200
3.000
1.900
0.660
ENGEL ISO 10642-A2 M5x10 ...
35112
ISO 10642-A2 M5x10 VG
(DIN 7991)
5.000
4.019
0.800
10.000
4042666351122
1.850
1.85000
1000
73181561980
4.500
22.000
0.000
0.000
9.430
5.000
3.443
3.100
0.200
3.000
1.900
0.660
ENGEL ISO 10642-A2 M5x12 ...
35114
ISO 10642-A2 M5x12 VG
(DIN 7991)
5.000
4.019
0.800
12.000
4042666351146
2.100
2.10000
1000
73181561980
6.500
22.000
0.000
0.000
9.430
5.000
3.443
3.100
0.200
3.000
1.900
0.660
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處