您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 10642 8.8 - Hexagon socket countersunk head screws
Engel Verbindungselemente
ISO 10642
Powered by
CAD模型選擇
{engel/iso_10642/iso_10642_8_8_a2k.prj},{NB=ENGEL ISO 10642-08.8 M8x50 verzinkt},{IDNR=113029},{BEZX=ISO 10642-08.8 M 8x 50},{OBERFLAECHE=verzinkt},{D=8.000},{P=1.250},{L=50.000},{EAN=4042666859260},{DINGEW=19.90000},{GEWEH=1000},{ZOLLNR=73181581980},{BX=28.000},{DK=15.240},{DS=8.000},{E=5.723},{K=4.960},{R=0.400},{S=5.000},{T=3.000},{W=1.160},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter min.
[mm]
DS
Max.
[mm]
E
Min.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Keys wide nominal
[mm]
T
Depth of the driving feature min.
[mm]
W
Min.
[mm]
ENGEL ISO 10642-08.8 M3x8...
112874
ISO 10642-08.8 M3x8
passivated
3.000
2.387
0.500
8.000
4042666854135
0.470
0.47000
1000
73181581980
4.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x1...
112875
ISO 10642-08.8 M3x10
passivated
3.000
2.387
0.500
10.000
4042666854142
0.560
0.56000
1000
73181581980
6.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x1...
112876
ISO 10642-08.8 M3x12
passivated
3.000
2.387
0.500
12.000
4042666854159
0.650
0.65000
1000
73181581980
8.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x1...
112877
ISO 10642-08.8 M3x16
passivated
3.000
2.387
0.500
16.000
4042666854166
0.830
0.83000
1000
73181581980
12.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x2...
112878
ISO 10642-08.8 M3x20
passivated
3.000
2.387
0.500
20.000
4042666854173
1.000
1.00000
1000
73181581980
16.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x2...
112879
ISO 10642-08.8 M3x25
passivated
3.000
2.387
0.500
25.000
4042666854180
1.350
1.35000
1000
73181581980
21.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x3...
112880
ISO 10642-08.8 M3x30
passivated
3.000
2.387
0.500
30.000
4042666854197
1.630
1.63000
1000
73181581980
18.000
18.000
9.500
12.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x3...
112881
ISO 10642-08.8 M3x35
passivated
3.000
2.387
0.500
35.000
4042666854203
2.000
2.00000
1000
73181581980
18.000
18.000
14.500
17.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x4...
112882
ISO 10642-08.8 M3x40
passivated
3.000
2.387
0.500
40.000
4042666854210
2.600
2.60000
1000
73181581980
18.000
18.000
19.500
22.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x4...
112883
ISO 10642-08.8 M3x45
passivated
3.000
2.387
0.500
45.000
4042666854227
0.000
0.00000
1000
73181581980
18.000
18.000
24.500
27.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x5...
112884
ISO 10642-08.8 M3x50
passivated
3.000
2.387
0.500
50.000
4042666854234
2.200
2.20000
1000
73181581980
18.000
18.000
29.500
32.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x5...
112885
ISO 10642-08.8 M3x55
passivated
3.000
2.387
0.500
55.000
4042666854241
0.000
0.00000
1000
73181581980
18.000
18.000
34.500
37.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x6...
112886
ISO 10642-08.8 M3x60
passivated
3.000
2.387
0.500
60.000
4042666854258
0.000
0.00000
1000
73181581980
18.000
18.000
39.500
42.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x6...
112887
ISO 10642-08.8 M3x65
passivated
3.000
2.387
0.500
65.000
4042666854265
0.000
0.00000
1000
73181581980
18.000
18.000
44.500
47.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x7...
112888
ISO 10642-08.8 M3x70
passivated
3.000
2.387
0.500
70.000
4042666854272
0.000
0.00000
1000
73181581980
18.000
18.000
49.500
52.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x8...
112889
ISO 10642-08.8 M3x80
passivated
3.000
2.387
0.500
80.000
4042666854289
0.000
0.00000
1000
73181581980
18.000
18.000
59.500
62.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x9...
112890
ISO 10642-08.8 M3x90
passivated
3.000
2.387
0.500
90.000
4042666854296
0.000
0.00000
1000
73181581980
18.000
18.000
69.500
72.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x1...
112891
ISO 10642-08.8 M3x100
passivated
3.000
2.387
0.500
100.000
4042666854302
0.000
0.00000
1000
73181581980
18.000
18.000
79.500
82.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M4x8...
112910
ISO 10642-08.8 M4x8
passivated
4.000
3.141
0.700
8.000
4042666854494
0.920
0.92000
1000
73181581980
3.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x1...
112911
ISO 10642-08.8 M4x10
passivated
4.000
3.141
0.700
10.000
4042666854500
1.070
1.07000
1000
73181581980
5.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x1...
112912
ISO 10642-08.8 M4x12
passivated
4.000
3.141
0.700
12.000
4042666854517
1.230
1.23000
1000
73181581980
7.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x1...
112913
ISO 10642-08.8 M4x16
passivated
4.000
3.141
0.700
16.000
4042666854524
1.530
1.53000
1000
73181581980
11.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x2...
112914
ISO 10642-08.8 M4x20
passivated
4.000
3.141
0.700
20.000
4042666854531
1.840
1.84000
1000
73181581980
15.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x2...
112915
ISO 10642-08.8 M4x25
passivated
4.000
3.141
0.700
25.000
4042666854548
2.230
2.23000
1000
73181581980
20.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x3...
112916
ISO 10642-08.8 M4x30
passivated
4.000
3.141
0.700
30.000
4042666854555
2.900
2.90000
1000
73181581980
20.000
20.000
6.500
10.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處