您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
ISO 10642 8.8 - Hexagon socket countersunk head screws
Engel Verbindungselemente
ISO 10642
Powered by
CAD模型選擇
{engel/iso_10642/iso_10642_8_8.prj},{NB=ENGEL ISO 10642-08.8 M8x55},{IDNR=113012},{BEZX=ISO 10642-08.8 M 8x 55},{OBERFLAECHE=},{D=8.000},{P=1.250},{L=55.000},{EAN=4042666859093},{DINGEW=22.00000},{GEWEH=1000},{ZOLLNR=73181581980},{BX=28.000},{DK=15.240},{DS=8.000},{E=5.723},{K=4.960},{R=0.400},{S=5.000},{T=3.000},{W=1.160},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter min.
[mm]
DS
Max.
[mm]
E
Min.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Keys wide nominal
[mm]
T
Depth of the driving feature min.
[mm]
W
Min.
[mm]
ENGEL ISO 10642-08.8 M3x8
112846
ISO 10642-08.8 M3x8
3.000
2.387
0.500
8.000
4042666853541
0.470
0.47000
1000
73181581980
4.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x1...
112847
ISO 10642-08.8 M3x10
3.000
2.387
0.500
10.000
4042666853558
0.560
0.56000
1000
73181581980
6.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x1...
112848
ISO 10642-08.8 M3x12
3.000
2.387
0.500
12.000
4042666853565
0.650
0.65000
1000
73181581980
8.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x1...
112849
ISO 10642-08.8 M3x16
3.000
2.387
0.500
16.000
4042666853572
0.830
0.83000
1000
73181581980
12.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x2...
112850
ISO 10642-08.8 M3x20
3.000
2.387
0.500
20.000
4042666853589
1.000
1.00000
1000
73181581980
16.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x2...
112851
ISO 10642-08.8 M3x25
3.000
2.387
0.500
25.000
4042666853596
1.350
1.35000
1000
73181581980
21.640
18.000
0.000
0.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x3...
112853
ISO 10642-08.8 M3x30
3.000
2.387
0.500
30.000
4042666853619
1.630
1.63000
1000
73181581980
18.000
18.000
9.500
12.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x3...
112854
ISO 10642-08.8 M3x35
3.000
2.387
0.500
35.000
4042666853626
2.000
2.00000
1000
73181581980
18.000
18.000
14.500
17.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x4...
112855
ISO 10642-08.8 M3x40
3.000
2.387
0.500
40.000
4042666853633
2.600
2.60000
1000
73181581980
18.000
18.000
19.500
22.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x4...
112856
ISO 10642-08.8 M3x45
3.000
2.387
0.500
45.000
4042666853756
0.000
0.00000
1000
73181581980
18.000
18.000
24.500
27.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x5...
112857
ISO 10642-08.8 M3x50
3.000
2.387
0.500
50.000
4042666853961
2.200
2.20000
1000
73181581980
18.000
18.000
29.500
32.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x5...
112858
ISO 10642-08.8 M3x55
3.000
2.387
0.500
55.000
4042666853978
0.000
0.00000
1000
73181581980
18.000
18.000
34.500
37.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x6...
112859
ISO 10642-08.8 M3x60
3.000
2.387
0.500
60.000
4042666853985
0.000
0.00000
1000
73181581980
18.000
18.000
39.500
42.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x6...
112860
ISO 10642-08.8 M3x65
3.000
2.387
0.500
65.000
4042666853992
0.000
0.00000
1000
73181581980
18.000
18.000
44.500
47.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x7...
112861
ISO 10642-08.8 M3x70
3.000
2.387
0.500
70.000
4042666854005
0.000
0.00000
1000
73181581980
18.000
18.000
49.500
52.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x8...
112862
ISO 10642-08.8 M3x80
3.000
2.387
0.500
80.000
4042666854012
0.000
0.00000
1000
73181581980
18.000
18.000
59.500
62.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x9...
112863
ISO 10642-08.8 M3x90
3.000
2.387
0.500
90.000
4042666854029
0.000
0.00000
1000
73181581980
18.000
18.000
69.500
72.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M3x1...
112864
ISO 10642-08.8 M3x100
3.000
2.387
0.500
100.000
4042666854036
0.000
0.00000
1000
73181581980
18.000
18.000
79.500
82.000
5.540
3.000
2.303
1.860
0.100
2.000
1.100
0.250
ENGEL ISO 10642-08.8 M4x8
112892
ISO 10642-08.8 M4x8
4.000
3.141
0.700
8.000
4042666854319
0.920
0.92000
1000
73181581980
3.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x1...
112893
ISO 10642-08.8 M4x10
4.000
3.141
0.700
10.000
4042666854326
1.070
1.07000
1000
73181581980
5.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x1...
112894
ISO 10642-08.8 M4x12
4.000
3.141
0.700
12.000
4042666854333
1.230
1.23000
1000
73181581980
7.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x1...
112895
ISO 10642-08.8 M4x16
4.000
3.141
0.700
16.000
4042666854340
1.530
1.53000
1000
73181581980
11.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x2...
112896
ISO 10642-08.8 M4x20
4.000
3.141
0.700
20.000
4042666854357
1.840
1.84000
1000
73181581980
15.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x2...
112897
ISO 10642-08.8 M4x25
4.000
3.141
0.700
25.000
4042666854364
2.230
2.23000
1000
73181581980
20.420
20.000
0.000
0.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
ENGEL ISO 10642-08.8 M4x3...
112898
ISO 10642-08.8 M4x30
4.000
3.141
0.700
30.000
4042666854371
2.900
2.90000
1000
73181581980
20.000
20.000
6.500
10.000
7.530
4.000
2.873
2.480
0.200
2.500
1.500
0.450
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處