您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 82101 steel form A - Shackles, form A
Engel Verbindungselemente
Shackles
Powered by
CAD模型選擇
{engel/schaekel/din_82101_a_asmtab.prj},{NB=ENGEL DIN 82101-St A 2.5},{IDNR=35988},{NG=2.5},{EAN=4042666359883},{DINGEW=1430.00000},{GEWEH=1000},{ZOLLNR=73269098900},{ZB=25.000},{B1=33.000},{B2=75.000},{D1=21.000},{D2=23.000},{D3=48.000},{D4=M24},{D5=24.000},{H1=73.000},{H2=108.000},{B3=26.000},{B4=14.000},{C1=4.000},{C2=1.000},{KDM=20.319},{D8=32.000},{D9=10.000},{D10=31.000},{D11=0.000},{K=22.000},{L1=80.000},{L2=97.000},{L3=25.000},{M=12.000},{N=4.000},{R3=1.000},{R4=30.000},{S2=7.000},{T3=6.000},{W=4.300},{PPATH=din_82101_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B1
Width
[mm]
B2
Width
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Thread
ⁿ/ₐ
D5
Diameter
[mm]
H1
Height
[mm]
H2
Height
[mm]
ENGEL DIN 82101-St A 0.1
35973
DIN 82101-St A 0.1
0.1
4042666359739
13.000
13.00000
1000
73269098900
7.000
15.000
4.000
10.000
M5
5.000
15.500
23.000
ENGEL DIN 82101-St A 0.25
35976
DIN 82101-St A 0.25
0.25
4042666359760
42.000
42.00000
1000
73269098900
11.000
25.000
7.000
16.000
M8
8.000
24.000
36.000
ENGEL DIN 82101-St A 0.4
35978
DIN 82101-St A 0.4
0.4
4042666359784
82.000
82.00000
1000
73269098900
14.000
30.000
8.000
20.000
M10
10.000
30.000
45.000
ENGEL DIN 82101-St A 0.6
35980
DIN 82101-St A 0.6
0.6
4042666359807
173.000
173.00000
1000
73269098900
17.000
37.000
10.000
24.000
M12
12.000
36.000
54.000
ENGEL DIN 82101-St A 1
35982
DIN 82101-St A 1
1
4042666359821
360.000
360.00000
1000
73269098900
21.000
47.000
13.000
32.000
M16
16.000
49.000
72.000
ENGEL DIN 82101-St A 1.6
35984
DIN 82101-St A 1.6
1.6
4042666359845
750.000
750.00000
1000
73269098900
27.000
61.000
17.000
40.000
M20
20.000
61.000
90.000
ENGEL DIN 82101-St A 2
35986
DIN 82101-St A 2
2
4042666359869
1030.000
1030.00000
1000
73269098900
30.000
68.000
19.000
44.000
M22
22.000
67.000
99.000
ENGEL DIN 82101-St A 2.5
35988
DIN 82101-St A 2.5
2.5
4042666359883
1430.000
1430.00000
1000
73269098900
33.000
75.000
21.000
48.000
M24
24.000
73.000
108.000
ENGEL DIN 82101-St A 3
47892
DIN 82101-St A 3
3
4042666478928
2110.000
2110.00000
1000
73269098900
38.000
86.000
24.000
54.000
M27
27.000
83.500
123.000
ENGEL DIN 82101-St A 4
35991
DIN 82101-St A 4
4
4042666359913
2890.000
2890.00000
1000
73269098900
42.000
96.000
27.000
60.000
M30
30.000
91.000
135.000
ENGEL DIN 82101-St A 5
47893
DIN 82101-St A 5
5
4042666478935
3900.000
3900.00000
1000
73269098900
47.000
107.000
30.000
72.000
M36
36.000
111.000
162.000
ENGEL DIN 82101-St A 6
35994
DIN 82101-St A 6
6
4042666359944
5020.000
5020.00000
1000
73269098900
53.000
121.000
34.000
78.000
M39
39.000
119.500
176.000
ENGEL DIN 82101-St A 8
35996
DIN 82101-St A 8
8
4042666359968
6750.000
6750.00000
1000
73269098900
60.000
136.000
38.000
90.000
M45
45.000
139.500
203.000
ENGEL DIN 82101-St A 10
35997
DIN 82101-St A 10
10
4042666359975
9760.000
9760.00000
1000
73269098900
66.000
150.000
42.000
96.000
M48
48.000
147.000
216.000
ENGEL DIN 82101-St A 12
35999
DIN 82101-St A 12
12
4042666359999
13100.000
13100.00000
1000
73269098900
73.000
167.000
47.000
104.000
M52
52.000
158.000
234.000
ENGEL DIN 82101-St A 16
36001
DIN 82101-St A 16
16
4042666360018
17700.000
17700.00000
1000
73269098900
81.000
185.000
52.000
120.000
M60
60.000
185.000
270.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處