歡迎
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
歡迎
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
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 71751 steel form A - Fork joints
Engel Verbindungselemente
Fork joints
Powered by
CAD模型選擇
{engel/gabelgelenke/din_71751_a_asmtab.prj},{NB=ENGEL DIN 71751-St A 6x24 verzinkt},{IDNR=35871},{FORM=A},{D1=6},{G=24},{EAN=4042666358718},{DINGEW=23.00000},{GEWEH=1000},{ZOLLNR=87089997900},{A1=12},{A2=12},{B1=6},{B2=6},{D2=M6},{NDM=6.000},{KDM=4.917},{D3=10.000},{F=0.500},{L1=43.000},{L2=36.000},{L3=9.000},{R=0.500},{L=18.000},{D11=1.600},{LL=10.000},{PPATH=din_71751_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D1
Diameter H9
[mm]
G
Distance ±0.5
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
A1
Width
[mm]
A2
Width +0.3/-0.16
[mm]
B1
Width B13
[mm]
B2
Width
[mm]
D2
Thread
ⁿ/ₐ
L2
Length
[mm]
ENGEL DIN 71751-St A 4x8 ...
35863
DIN 71751-St A 4x8
zinc plated
4
8
4042666358633
11.900
11.90000
1000
87089997900
8
8
4
4
M4
16.000
ENGEL DIN 71751-St A 4x16...
35864
DIN 71751-St A 4x16
zinc plated
4
16
4042666358640
8.000
8.00000
1000
87089997900
8
8
4
4
M4
24.000
ENGEL DIN 71751-St A 5x10...
56477
DIN 71751-St A 5x10
zinc plated
5
10
4042666564775
10.500
10.50000
1000
87089997900
10
10
5
5
M5
20.000
ENGEL DIN 71751-St A 5x20...
35865
DIN 71751-St A 5x20
zinc plated
5
20
4042666358657
14.000
14.00000
1000
87089997900
10
10
5
5
M5
30.000
ENGEL DIN 71751-St A 6x12...
35868
DIN 71751-St A 6x12
zinc plated
6
12
4042666358688
16.000
16.00000
1000
87089997900
12
12
6
6
M6
24.000
ENGEL DIN 71751-St A 6x24...
35871
DIN 71751-St A 6x24
zinc plated
6
24
4042666358718
23.000
23.00000
1000
87089997900
12
12
6
6
M6
36.000
ENGEL DIN 71751-St A 8x16...
35873
DIN 71751-St A 8x16
zinc plated
8
16
4042666358732
38.000
38.00000
1000
87089997900
16
16
8
8
M8
32.000
ENGEL DIN 71751-St A 8x32...
35876
DIN 71751-St A 8x32
zinc plated
8
32
4042666358763
55.000
55.00000
1000
87089997900
16
16
8
8
M8
48.000
ENGEL DIN 71751-St A 10x2...
35879
DIN 71751-St A 10x20
zinc plated
10
20
4042666358794
80.000
80.00000
1000
87089997900
20
20
10
10
M10
40.000
ENGEL DIN 71751-St A 10x4...
35882
DIN 71751-St A 10x40
zinc plated
10
40
4042666358824
120.000
120.00000
1000
87089997900
20
20
10
10
M10
60.000
ENGEL DIN 71751-St A 12x2...
35885
DIN 71751-St A 12x24
zinc plated
12
24
4042666358855
125.000
125.00000
1000
87089997900
24
24
12
12
M12
48.000
ENGEL DIN 71751-St A 16x3...
35892
DIN 71751-St A 16x32
zinc plated
16
32
4042666358923
300.000
300.00000
1000
87089997900
32
32
16
16
M16
64.000
ENGEL DIN 71751-St A 20x4...
35899
DIN 71751-St A 20x40
zinc plated
20
40
4042666358992
533.000
533.00000
1000
87089997900
40
40
25
25
M20x2.5
80.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處